There were 1,109 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Pinch Valve LPV
Process Valves » Compact 2/3 Port Solenoid Valves-
・A 3-port type has been added. [New]
Valve type
N.C. on one side (Normally in clamping position)
N.O. on one side (Normally in unclamping position)
・Highly resistant to contamination and reduces valve failures
・Applicable tubing:
Silicone, PharMed®BPT, Tygon®
・Power consumption: 2.0 W
・Compact: Valve width 20 mm
・Easy tubing replacement
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Series Variations Green Procurement (RoHS)
Series | Type of actuation | Valve type | Applicable tubing |
---|---|---|---|
LPV | Direct operated solenoid | N.C. N.O. | Silicone, PharMed®BPT“Hardness of 64 (shore A) or lower (reference)” |
Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXP
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
-
・For air, gas, steam, water, oil
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXP21/22/23 | N.C./N.O. | 1/4 to 2 32A to 50A | 10 to 50 |
5.0 MPa Check Valve VCHC40
Flow Control Equipment » Related Equipment
-
・Improved durability in high-pressure environments through the use of a polyurethane elastomer poppet
Type | Series | Port size | Operating pressure |
---|---|---|---|
5.0 MPa | VCHC40 | 3/4,1 | 0.05 to 5.0 MPa |
Elbow Type (Metal Body) AS
Flow Control Equipment » Speed Controllers Special Environments
-
・Uses flame resistant resin as standard. (Equivalent to UL-94 Standard V-0)
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type (Metal body) | AS12□1 to 42□1F | M5 to 1/2 | φ4 to φ12 | - |
All metal exterior elbow type | AS12□1 to 42□1F | M5 to 1/2 | φ4 to φ12 | - |
Polyurethane Coil Tubing TCU
Fittings and Tubing » Tubing-
・Flexible
・Max. operating pressure: 0.8 MPa (at 20℃)
・For moving applications
∗ Colors other than black are available as made-to-order specifications.
Series | Tubing O.D. | Color | Number of cores | Fluid |
---|---|---|---|---|
TCU | φ4,φ6,φ8 | Black | 1,2,3 | Air |
One-touch Fitting with Improved Weather Resistance KQ-X1744
Fittings and Tubing » Fittings for Special Environments-
・Accelerated weathering test: Passed 1000 hours
ISO 4892-3 (JIS K 7350-3) compliant
・Combined cycle test: Passed 960 hours
ISO 14993 (JIS H 8502: 1999) compliant
・Ozone-proof exposure test: Passed 1000 hours
ISO 1431 (JIS K 6259) compliant
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KQ-X1744 | φ4,φ6,φ8,φ10,φ12,φ16 | 1/8,1/4,3/8,1/2 |
Rubber Seal Rotary Joint MQR-X229
Fittings and Tubing » Fittings for General Purposes-
・Rubber seal
・Oldham coupling
・Operating pressure range: −100 kPa to 0.7 MPa
・Allowable rpm: 200 min−1 (rpm) *1
・Max. start-up rotation torque: 0.50 N・m*2 or less
・Service life: 10 million rotations*3
・Number of circuits: 8 circuits
*1 Reference value
*2 When no pressure is applied
*3 Under SMC's life test conditions
Series | Number of circuits | Port size | Operating pressure |
---|---|---|---|
MQR-X229 | 8 | M5×0.8 | -100 kPa to 0.7 MPa |
Manifold Regulator ARM1000/2000
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators

-
・With a ø15 compact pressure gauge (Option)
・Standard model comes equipped with backflow function.
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Features | Port size | Set pressure (MPa) |
---|---|---|---|
ARM1000, 2000 | Manifold (Common IN, Individual IN) Direct operated relieving type With backflow function | 1/8 | 0.05 to 0.7 |
Mist Separator Regulator AWM-D
Micro Mist Separator Regulator AWD-D
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Filter Regulators
-
・Transparent bowl guard
Improved environmental durability due to 2-layer construction
(Body sizes 30 and larger)
Better visibility: 360°
・Lightweight: Max. 40.7% reduction (0.24 kg)
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AWM20 to 40-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.05 to 0.2 | 0.3 |
AWD20 to 40-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.05 to 0.2 | 0.01 |
Heatless Air Dryer ID
Air Preparation Equipment » Air Dryers
-
・Can supply dry air with a low dew point below –30ºC
・Compact and lightweight without a heater or an electric control board
・It is possible to check the outlet dew point with the indicator.
(Self-regenerative type allows for easy maintenance)
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Outlet flow L/min (ANR) | Inlet flow L/min (ANR) |
---|---|---|
ID | 80 to 780 | 100 to 975 |