WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,222 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Low Speed Cylinder CJ2X/CM2X/CQSX/CQ2X/CUX

Air Cylinders » Specialty Cylinders
    ・Reduces adhesion/quick extension
    ・Smooth operation is possible even at 0.5 mm/s.
     (1 mm/s for ø16 or smaller)
    ・The minimum operating pressure has been reduced by half.
     (Compared to the previous version)
    ・Improved functions (The new structure is equivalent to the standard models.)
    ・Interchangeable with the standard models
    ・With auto switch (CDJ2X-Z series: CDJ2X-Z, CDM2X-Z series: CDM2X, CDQSX series: CDQSX, CDQ2X series: CDQ2X, CDUX series: CDUX)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size
(mm)
Min. piston
speed (mm/s)
Air cylinderCJ2X-ZDouble acting, Single rod10, 161
Air cylinderCM2X-Z1Double acting, Single rod20, 25, 32, 400.5
Air cylinderCM2X-ZDouble acting, Single rod20, 25, 32, 400.5
Compact cylinderCQSXDouble acting, Single rod12, 161
Compact cylinderCQSXDouble acting, Single rod20, 250.5
Compact cylinderCQ2XDouble acting, Single rod32, 40, 50, 63, 80, 1000.5
Free mount cylinderCUXDouble acting, Single rod10, 161
Free mount cylinderCUXDouble acting, Single rod20, 25, 320.5

Slide Unit CX2/CDBX2/CDPX2

Air Cylinders » Dual Rod Cylinders
    ・It is possible to install a shock absorber that absorbs impact and noise as desired.
     Ideal for workpiece transfers requiring positional accuracy
    ・With auto switch (CDBX2 series: CDBX2, CDPX2 series: CDPX2)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Slide Unit CX2/CDBX2/CDPX2
    Symbol Specifications Download
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
TypeSeriesActionBore size (mm)
StandardCX2Double acting10,15,25

Compact Guide Cylinder MGPK

Air Cylinders » Guide Cylinders
    ・Volume: Max. 28% reduction (538 cm3 → 390 cm3)
    ・Weight: Max. 41% reduction (0.32 kg → 0.19 kg)
    ・High rigidity: Optimized configuration allows for compact body with high
     rigidity
     Plate thickness increased by up to 33%, Higher rigidity
    ・A Lube-retainer has been added to the guide rod.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearingMGPKDouble acting12,16,20,25,32,40,50
Basic typeBall bushingMGPKLDouble acting16,32
With air cushionSlide bearingMGPKM-HDouble acting12,16,20,25,32,40,50

Air Slide Table MXQ

Air Cylinders » Table Cylinders
    ・Integrated guide rail and table
    ・High rigidity and high accuracy has been achieved through the adoption of the recirculating linear guide.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Slide Table MXQ
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMXQDouble acting6, 8, 12, 16, 20, 25View search result
    SymmetricMXQ□LDouble acting6, 8, 12, 16, 20, 25View search result
TypeSeriesActionBore size (mm)
StandardMXQDouble acting6, 8, 12, 16, 20, 25
SymmetricMXQ□LDouble acting6, 8, 12, 16, 20, 25

Magnetically Coupled Rodless Cylinder/Low Profile Guide CY1F

Air Cylinders » Magnetically Coupled Rodless Cylinders
    ・Low profile, short body, lightweight
    ・The cylinder and guide are integrated.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Magnetically Coupled Rodless Cylinder/Low Profile Guide CY1F
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCY1FDouble acting10,15,25View search result
  • Magnetically Coupled Rodless Cylinder/Low Profile Guide CY1F
    Symbol Specifications Download
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
TypeSeriesActionBore size (mm)
StandardCY1FDouble acting10,15,25

Cylinder with Stable Lubrication Function (Lube-retainer) 

Air Cylinders » Environment Resistant Cylinders
    ・Applicable to operation in micro-powder (20 to 100 μm) /general environments
    ・Durability is 4 times stronger than the standard model in micro-powder
     environments.
    ・The overall length and mounting are the same as those of the standard model.
     (Except for some models)
    ・Grease film is formed on the piston rod surface to improve durability.
    ・Prevents the entry of dust and foreign matter
    ・The number of operating cycles can be improved even in general environments.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Air cylinderCM2-ZDouble acting, Single rod20, 25, 32, 40
Air cylinderCG1-ZDouble acting, Single rod20, 25, 32, 40, 50, 63, 80, 100
Air cylinderCA2-ZDouble acting, Single rod40, 50, 63, 80, 100
Compact cylinderCQSDouble acting, Single rod20, 25
Compact cylinderCQ2-ZDouble acting, Single rod32, 40, 50, 63, 80, 100
Air slide tableMXQ□ADouble acting6, 8, 12, 16, 20, 25
Compact guide cylinderMGP-ZDouble acting20, 25, 32, 40, 50, 63, 80, 100
Dual Rod Cylinder/Compact TypeCXSJDouble acting6, 10, 15, 20, 25, 32
Dual rod cylinderCXSDouble acting6, 10, 15, 20, 25, 32
High power cylinderRHC-XC93Double acting32,40

Air Cylinder MB1/MDB1

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・Weight: 10% lighter (ø50-100 stroke)
     Weight has been reduced by changing the shape of the rod cover and head cover.
    ・Small auto switches can be mounted on 4 surfaces.
    ・Fastener on auto switch mounting groove for dust-prevention (Option)
    ・With auto switch (MDB1 series: MDB1, MDB1W, MDB1K)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder MB1/MDB1
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
  • Air Cylinder MB1/MDB1
    Symbol Specifications Download
    -XB5 Made to Order Common Specifications Oversized rod cylinder PDF
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC12 Made to Order Common Specifications Tandem cylinder PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC30 Made to Order Common Specifications Rod side trunnion PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC65 Made to Order Common Specifications Made of Stainless Steel (Combination of XC7 and XC68) PDF
    -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
TypeSeriesActionBore size (mm)
StandardMB1-ZDouble acting, Single rod32, 40, 50, 63, 80, 100, 125
StandardMB1W-ZDouble acting, Double rod32, 40, 50, 63, 80, 100, 125
Non-rotating rodMB1K-ZDouble acting, Single rod32, 40, 50, 63, 80, 100

5 Port Solenoid Valve/ISO15407-2 Standard 
VSS/VSR8-2, VSS/VSR8-4

ISO Products » Solenoid Vales
Directional Control Valves » ISO Valves
ModelManifold
pitch (mm)
Flow-rate characteristics
C
Flow-rate characteristics
b
Flow-rate characteristics
Cv
Applicable cylinder
bore size (mm)
VSS8-2191.700.100.30Up to φ80
VSR8-2192.200.100.50Up to φ80
VSS8-4273.400.100.70Up to φ100
VSR8-4274.200.201.00Up to φ100

Air Saving Impact Blow Gun IBG

Directional Control Valves » Blow Guns
Air Blowing Equipment » Air Blowing Equipment
    ・Various functions
     Pulse function [New]
     Adjuster function with indicator
    ・Increased impact force due to higher peak pressure
     Drastic reduction in air consumption and labor time
    ・Application: It is capable of eliminating, in a short period of time,
     the dust, etc., that is difficult to remove with the existing blow gun.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Saving Impact Blow Gun IBG
    Manual
    Series View search result
    IBG1
    High Peak
    Pressure Type
    View search result
    IBG2
    Compact Type
    View search result
SeriesPeak pressure∗1Size (Height x
Depth x Width)
[mm]
Weight
[g]
Tank capacity
[cc]
Air
consumption∗2
[cc]
Supply port
IBG1
High Peak
Pressure Type
3 times
or more
183.8 × 83 × 41380100600Screw-in type
(Rc, NPT, G) 3/8
One-touch fittings
ø6 to ø10
ø1/4" to ø3/8"
S coupler
R3/8
IBG2
Compact Type
2.5 times
or more
174.5 × 76 × 4130070420Screw-in type
(Rc, NPT, G) 1/4
One-touch fittings
ø6 to ø10
ø1/4" to ø3/8"
S coupler
R1/4
∗1 Compared
with the existing
VMG series model
∗2 The amount of
air filled in the
tank at 0.5 MPa
operating pressure

5-Port Air Operated Valve VFRA3000/4000

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the VFR3000/4000 series non plug-in type.
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
VFRA30008.60.372.2φ100
VFRA4000140.303.7φ125

Go Top