WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,222 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electric Actuator/Guide Rod Type, Motor Top Mounting Type LEYG

Electric Actuators/Cylinders » Rod Type/Guide Rod Type
    LEYG Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
    ・Compact integration of guide rods
     Achieves lateral load resistance and high non-rotating accuracy
    ・Lateral end load: 5 times more (Compared with a rod type, size 25, 100 stroke)
    ・Compatible with sliding bearings and ball bushing bearings
     Compatible with moment load and stopper (sliding bearings)
    ・Speed control/Positioning: Max. 64 points
    ・Either positioning or pushing control can be selected.
     It is possible to hold the actuator with the rod pushing on a workpiece, etc.
    ・Positioning repeatability: ±0.02 mm or less

    LEYG Series AC Servo Motor
    ・High output motor (100/200 W)
    ・Improved high speed transfer ability
    ・High acceleration/deceleration compatible (5000 mm/s2)
    ・Pulse input type
    ・With internal absolute encoder
    ・Motorless specification is available.  Click here for details
    ・Compatible drivers: Click here for LECSS-TLECY□
SpecificationModelStroke
(mm)
Pushing force [N]Speed
(mm/s)
Screw lead (mm)
Step motor
(Servo/24 VDC)
LEYG1630 to 200Max. 141Max. 5002.5,5,10
Step motor
(Servo/24 VDC)
LEYG2530 to 300Max. 452Max. 5003,6,12
Step motor
(Servo/24 VDC)
LEYG3230 to 300Max. 707Max. 5004,8,16
Step motor
(Servo/24 VDC)
LEYG4030 to 300Max. 1058Max. 3004,8,16
Servo motor
(24 VDC)
LEYG16A30 to 200Max. 111Max. 5002.5,5,10
Servo motor
(24 VDC)
LEYG25A30 to 300Max. 130Max. 5003,6,12
AC servo motorLEYG25□S30 to 300Max. 485Max. 9003,6,12
AC servo motorLEYG32□S30 to 300Max. 588Max. 12005,10,20

Electric Actuator/High Rigidity Slider Type, Ball Screw Drive 
LEJS

Electric Actuators/Cylinders » Slider Type
    ・Low profile/Low center of gravity: Height reduced by approx. 36% (Reduced by 32 mm)
    ・Max. work load: 85 kg
    ・Positioning repeatability: ±0.01 mm
    ・Max. acceleration/deceleration: 20000 mm/s2
    ・Clean specification: Complies with ISO Class 4 (Class 10) (11-LEJS)
    ・Motorless specification is available.  Click here for details
    ・Compatible drivers: Click here for LECSS-TLECY□
Specification ModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
AC servo motorLEJS40200 to 1200Max. 55Max. 18008,16,24
AC servo motorLEJS63300 to 1500Max. 85Max. 180010,20,30

Battery-less Absolute Encoder Type
Electric Actuator/Slider Type, Belt Drive LEFB

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Max. stroke: 2000 mm
    ・Max. speed: 2000 mm/s
    ・Positioning repeatability: ±0.08 mm
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Equivalent lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEFB16300 to 1000148 to 110048
Battery-less absolute
(Step motor/24 VDC)
LEFB25300 to 20001048 to 140048
Battery-less absolute
(Step motor/24 VDC)
LEFB32300 to 20001948 to 150048

Air Gripper Unit for Collaborative Robots JMHZ2-X7400B
for Universal Robots 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Plug & play configuration for immediate use
     URCap compatible, Easy programming
    ・Compact, lightweight product with high gripping force due to air operation
     Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
    ・Integrated solenoid valve and speed adjustment mechanism
    ・Standards: ISO9409-1-50-4-M6
  • Air Gripper Unit for Collaborative Robots JMHZ2-X7400B
    for Universal Robots 
    Manual
    Type Series View search result
    For Collaborative RobotsJMHZ2-16D-X7400BView search result
TypeSeriesCylinder bore size (mm)
For Collaborative RobotsJMHZ2-16D-X7400B16

180º Angular Type Air Gripper/Rack & Pinion Type MHW2

Rotary Actuators/Air Grippers » Angular Type Air Grippers
    ・Features a unique seal construction with a shortened overall length and dust proofing countermeasures that allow it to be used for removing workpieces from machine tools or for holding workpieces
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesCylinder bore size (mm)
MHW220,25,32,40,50

Low Profile Air Gripper/With One Finger Fixed MHF2-□F

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Width: Max. 25% reduction (40 mm → 30 mm)
    ・Weight: Max. 25% reduction (275 g → 205 g)
    ・The fixed finger can be set to a reference position.
    ・Fixed finger position adjustment function
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesCylinder bore size (mm)
With one finger fixedMHF2-□F8,12,16,20

Rotary Table MSQ

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・Integrated table and rotary actuator
    ・Equipped with an angle adjustment mechanism
    ・Easy alignment when mounting the load and the body
    ・Built-in shock absorber type and external absorber type are selectable.
TypeSeriesRack typeSizeRotating angle
High precision typeMSQADouble1,2,3,7,10,20,30,500 to 190°
Basic typeMSQBDouble1,2,3,7,10,20,30,50,70,100,2000 to 190°
With external absorberMSQ□□LDouble10,20,30,5090°180°
With external absorberMSQ□□HDouble10,20,30,5090°180°

Rotary Table MSU/MDSU

Rotary Actuators/Air Grippers » Rotary Actuators Vane Type
    ・Integrated table and rotary actuator
    ・Angle adjustable, ±5º at each rotation end (Double: ±2.5º)
    ・Table deflection accuracy: 0.03 mm or less (MSUA)
    ・Connection port position: Select from side ported or axial ported
     (When a switch is installed, only the side ported is selectable.)
    ・It is possible to move the auto switch mounting position as desired.
    ・With auto switch (MDSU series: MDSUA, MDSUB)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Table MSU/MDSU
    Manual
    Type Series View search result
    High precisionMSUAView search result
    Basic typeMSUBView search result
TypeSeriesVane typeSizeRotating angle
Single
Rotating angle
Double
High precisionMSUASingle
Double
1,3,7,2090°180°
Basic typeMSUBSingle
Double
1,3,7,2090°180°90°

Multi-Counter CEU5

Air Cylinders » Stroke Reading Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Multi-Counter CEU5
    Manual
    Type Series View search result
    Multi-counterCEU5View search result
  • Multi-Counter CEU5
    DoC/IM
    Type Series View search result
    Multi-counterCEU5View search result
TypeSeriesApplicable cylinder (Stroke reading cylinder)
Multi-counterCEU5CEP1/CE1
CE2/ML2B

Clamp Cylinder with Lock CLK2

Air Cylinders » Clamp Cylinders
    ・The clamp cylinder makes it possible to maintain a clamped or unclamped state even when the air supply pressure drops or residual pressure is released. (Single-directional lock)
    ・Increases operation efficiency by eliminating the overhang from the tube cover with built-in cushion valve and plug
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clamp Cylinder with Lock CLK2
    Symbol Specifications Download
    -XC87 Made to Order Common Specifications Cylinder with one-way lock/heavy duty specifications PDF
TypeSeriesActionClevis width (mm)Bore size (mm)
Built-in standard magnetCLK2GDouble acting, Single rod12,16.5,19.532,40,50,63
Built-in strong magnetCLK2PDouble acting, Single rod16.5,19.540,50,63

Go Top