WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,222 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Differential Pressure Gauge GD40

Air Preparation Equipment » Auto Drains/Differential Pressure Gauges
    ・The differential pressure at the inlet and the outlet of compressed air
     equipment can be viewed at a glance on the differential pressure gauge.
     It is ideal for the maintenance control of filters.
    ・Can be easily installed by merely providing a bypass circuit
    ・Provided with a protective cover to prevent hazards
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesAccuracyScale range
GD40±0.006 MPa0 to 0.2 MPa

Mist Separator AM

Air Preparation Equipment » Air Preparation Filters
    ・Can separate and remove oil mist and remove solid particles,
     such as rust or carbon, of 0.3 μm or larger
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mist Separator AM
    Manual
    Series View search result
    AMView search result
  • Mist Separator AM
    DoC/IM
    Series View search result
    AMView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AM0.3 (Filtration efficiency: 99.9%)300 to 120001/8 to 2

Refrigerated Air Dryer/For Use in Southeast Asia IDFC□

Air Preparation Equipment » Air Dryers
    ・Applicable for the high-temperature environments of tropical regions
    ・Can be used in high-temperature environments
     Ambient temperature : Max. 45℃
     Inlet air temperature : Max. 80℃
     Dew point range : 3℃ to 20℃
    ・Air flow capacity : 9.2 m3/min (52% increase compared to the current model)
    ・Power supply voltage : Single-phase 230 VAC (50 Hz)
SeriesRated inlet conditionAir flow capacity
(m3/min [ANR] )
Outlet air pressure dew point
3℃
Air flow capacity
(m3/min [ANR] )
Outlet air pressure dew point
10℃
Air flow capacity
(m3/min [ANR] )
Outlet air pressure dew point
20℃
RefrigerantPort size
IDFC6050℃
0.7 MPa
0.92.84.7R410A(HFC)
GWP:2088
R1
IDFC7050℃
0.7 MPa
1.64.77.8R410A(HFC)
GWP:2088
R1 1/2
IDFC8050℃
0.7 MPa
2.26.510.9R410A(HFC)
GWP:2088
R2
IDFC9050℃
0.7 MPa
3.19.215.4R410A(HFC)
GWP:2088
R2

Exhaust Cleaner for Vacuum Pump AMV

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
    ・Captures 99.5% of the greasy fumes exhausted from the vacuum pump
    ・Creates a comfortable working environment without oil mist
    ・Captures and separates 99.5% of even low-flow and highly concentrated greasy fumes
    ・Exhaust ducts from the vacuum pump are not required.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeMax. air flow
[L/min(ANR)]
Oil mist removalFiltration
AMV1, 11/2, 2, 3BJIS 10K FF flange
4BJIS 10K FF flange
360 to 1600099.5% or more0.3μm
(Filtration efficiency: 95%)

Vacuum Gripper for Collaborative Robots ZXP7□01-X1
for Universal Robots 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Vacuum Grippers
    ・Plug and Play configuration for immediate use
     URCaps compatible Easy programming
    ・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
    ・Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
    ・Standards: Conforming to ISO9409-1-50-4-M6
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Gripper for Collaborative Robots ZXP7□01-X1
    for Universal Robots 
    Manual
    Series View search result
    ZXP7□01-X1View search result
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□01-X1Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

Mark-free Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For use where adsorption marks must not be left on workpieces
    ・Pad which reduces the number of adsorption marks left on workpieces by the rubber
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP2Flat typeφ4,φ6,φ8,φ10,φ13,φ16,
φ20,φ25,φ32,φ40,φ50
ZP2High rigidity (Flat type with ribs)φ40,φ50,φ63,φ80,φ100,φ125
ZP2Resin attachmentApplicable pad: φ6,φ8,φ10,φ13,
φ16,φ20,φ25,φ32

Suction Filter ZFC050

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort size
IN side
Port size
OUT side
Filtration
(μm)
ZFC050M5 x 0.8, φ6 barbM5 x 0.83μm, 20μm (Nominal)

Large Size Vacuum Module (Vacuum Generators) ZR

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
    ・Compatible with ejector systems and vacuum pump systems
    ・Necessary functions can be combined through a modular design.
    ・Double solenoids provide a self-holding function.
    ・Adaptable to manifold applications
    ・Functions such as a digital vacuum switch or a solenoid valve can be selected.
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Vacuum pump system series
ZR1101.025532 to 32ZR100
ZR1131.342862 to 50ZR100
ZR1151.5631022 to 100ZR100
ZR1181.8741552 to 125ZR100
ZR1202.0951942 to 150ZR100

Electric Actuator/High Rigidity Slider Type Ball Screw Drive 
LEJS100-X400

Electric Actuators/Cylinders » Motorless Type
    ・Supports 750 W motor output
    ・Work load (Speed: 500 mm/s, Lead: 10 mm)
     Horizontal: 400 kg, Vertical: 80 kg
    ・Speed (Stroke: 500 mm, Lead: 50 mm)
     Horizontal/Vertical: 2300 (mm/s)
    ・Max. acceleration/deceleration: 9800 mm/s2
  • Electric Actuator/High Rigidity Slider Type Ball Screw Drive 
    LEJS100-X400
    Manual
    Series View search result
    LEJS100-X400View search result
SpecificationSeriesStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Motorless
Ball screw drive
LEJS100-X400500
1000
1500
Max. 400Max. 230025

Programless Controller (With Stroke Study) LECP2

Electric Actuators/Cylinders » Controllers/Drivers
    ・End to end operation similar to an air cylinder
    ・Positioning of 2 stroke end points + 12 intermediate points

    The LECP1 and LECP2 series programless controllers are to be discontinued
    as of the end of May 2025.
    Consider selecting the JXC51/61 series single-axis controller instead, as it
    has interchangeable functions.
    * The most recent versions of the JXC51/61 series (Ver. 3.60 and up) and the
     ACT Controller 2 setting software (Ver. 1.5.0.0) are required in order to use
     the LECP1/LECP2 mode.

    ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Programless Controller (With Stroke Study) LECP2
    Manual
    Type Series View search result
    Programless type
    (With stroke study)
    LECP2View search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number
of step
data
Programless type
(With stroke study)
LECP2Step motor
(Servo/24 VDC)
24 VDC
±10%
6
(Photo-coupler
isolation)
6
(Photo-coupler
isolation)
2 stroke end points,
12 intermediate points

Go Top