There were 1,222 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
3-Screen Display Multi-channel Digital Sensor Monitor
10-PSE200A
Clean Series/Low-Particle Generation » Switches/Sensors
Clean Series
・Up to 4 pressure sensors can be connected!
Centralized Control Saves Installation Space.
A Single Monitor Various Applications
・It is possible to change the settings while checking the measured value.
・IO-Link
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Set pressure range | Applicable Pressure Sensors |
---|---|---|
10-PSE200A | −0.2 to 2.1kPa 10 to −105kPa −105 to 105kPa −10 to 105kPa −50 to 525kPa −0.105 to 1.05MPa | 10-PSE550 10-PSE531/PSE541/PSE561 10-PSE533/PSE543/PSE563 10-PSE532 10-PSE564 10-PSE530/PSE540/PSE560 |
Speed Controller In-line Type 10-AS
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Applicable tubing O.D. |
---|---|---|
In-line Type | 10-AS-2F | φ2 to φ12 |
Stainless Miniature Fittings 10-MS
Clean Series/Low-Particle Generation » Fittings
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Fittings and Tubing/Precautions Green Procurement (RoHS)
Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
10-MS | φ3.2, φ4, φ6 | M5 |
Odor Removal Filter 10-AMF
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Series | Filtration (μm) | Rated flow L/min (ANR) | Port size |
---|---|---|---|
10-AMF | 0.01 (Filtration efficiency 99.9%) | 200 to 12000 | 1/8 to 2 |
Free Mount Cylinder with Rubber Cushion 10-/11-/21-/22-CDU
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 10-/11-/21-/22-CDU | Double acting, Single rod | 6, 10, 16, 20, 25 |
5 Port Solenoid Valve 10-VQ
Clean Series/Low-Particle Generation » Directional Control Valves
Clean Series
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Series | Flow rate characteristics 2/4→3/5 (A/B→R1/R2) C [dm3/(s・bar)] | Flow rate characteristics 2/4→3/5 (A/B→R1/R2) b | Flow rate characteristics 2/4→3/5 (A/B→R1/R2) Cv | Cylinder size | Power consumption (W) |
---|---|---|---|---|---|
10-VQ1000 | 1.0 | 0.30 | 0.25 | φ40 | 0.4 (Basic) |
10-VQ2000 | 3.2 | 0.30 | 0.80 | φ63 | 0.4 (Basic) |
Return Filter FH100
Hydraulic Equipment » Hydraulic Equipment
-
・Easy maintenance
・It is possible to detect clogging with the differential pressure indicator
and differential pressure indication switch (CB-□□H).
Safety Instructions Hydraulic Filters/Precautions Guide/INDEX Made to Order Differential Pressure Indication Switch Green Procurement (RoHS)
Series | Port size (Rc) | Rated flow range L/min | Element μm (Nominal filtration) |
---|---|---|---|
FH100 | 3/4 to 3 | Paper : 50 to 600 Micromesh : 60 to 700 | Paper : 5, 10, 20 Micromesh : 74, 105 |
JIS Standard Hydraulic Cylinder CH2/CHD2
Hydraulic Equipment » Hydraulic Cylinders
-
・Uses a cushion seal type mechanism, Reduces impact at the stroke end, Improves durability
・Rod cover with block construction makes for easy disassembly and assembly
・With auto switch (CHD2 series: CHD2E, CHD2EW, CHD2F, CHD2FW, CHD2G, CHD2H)
Safety Instructions Hydraulic Cylinders/Precautions Auto Switches/Precautions
Series Variations Technical Data Green Procurement (RoHS)
Series Variations Technical Data Green Procurement (RoHS)
Series | Nominal pressure (MPa) | Tube material | Action | Bore Size (mm) |
---|---|---|---|---|
CH2E | 3.5 | Aluminum | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
CH2EW | 3.5 | Aluminum | Double acting, Double rod | 32, 40, 50, 63, 80, 100 |
CH2F | 7 | Stainless steel | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
CH2FW | 7 | Stainless steel | Double acting, Double rod | 32, 40, 50, 63, 80, 100 |
CH2G | 14 | Iron | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
CH2H | 14 | Stainless steel | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
Intelligent Valve Controller ND9000
Pneumatic Instrumentation Equipment » Positioners-
・Can be used for rotary and linear actuators
・SIL 2 certified by TÜV (Acc. to IEC 61508)
・Equipped with self-diagnostics
・Equipped with fail safe function (fully closed/fully open)
・Compatible with HART communication
・Enclosure: IP66, NEMA 4X
Series | Enclosure material | Air connection port | Supply pressure (MPa) | Input current |
---|---|---|---|---|
ND9100 | Anodised aluminum alloy and polymer composite | G1/4 | 0.14 to 0.8 | 4 to 20 mA |
ND9200 | Anodised aluminum alloy and tempered glass | NPT1/4 | 0.14 to 0.8 | 4 to 20 mA |
ND9300 | Stainless steel | NPT1/4 | 0.14 to 0.8 | 4 to 20 mA |
ND9400 | Stainless steel and polymer composite | NPT1/4 | 0.14 to 0.8 | 4 to 20 mA |
Bag Filter FGF
Industrial Filters/Sintered Metal Elements » Industrial Filters
-
・Highly effective for the filtration of high-temperature and high-viscosity fluids
・Ideal for high-flow filtration (Max. 2000 L/min)
・Easy handling of filtered impurities
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FGF | 100 (4B),150 (6B) JIS 10KFF | 0.5 MPa | MAX. 80 |