WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,220 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) PSH

Switches/Sensors/Controller » Electronic Temperature & Humidity Switches
    ・A relative humidity under pressure (inside piping) display function has
     been added. New
    ・A condensation checker can prevent such problems!
     Allows for the visualization of humidity inside piping
     Detects abnormalities prior to condensation generation
    ・Can be easily connected to any pipe you want to monitor
     Compact size allows for easy installation
    ・Visualization of relative humidity
     Real-time monitoring
    ・Remote/Condition monitoring
     Remote confirmation via switch output preventing condensation
     problems!
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) PSH
    Manual
    Series View search result
    PSHView search result
  • 3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) PSH
    DoC/IM
    Series View search result
    PSHView search result
SeriesSet temperature rangeSet relative humidity rangeDisplay accuracy
PSH-5 to 55°C0 to 100% R.H.
(No condensation)
Temperature: ±3°C ±1 digit
Humidity: ±5% R.H. ±1 digit

Flow Controller for Water FC3W

Switches/Sensors/Controller » Controllers

    ・For the stepless control of water flow rate in proportion to electrical
     signals
    ・Flow rate control accuracy: ±5% F.S.
    ・Response time: 10 s or less
    Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flow Controller for Water FC3W
    Manual
    Series View search result
    FC3W504View search result
    FC3W520View search result
    FC3W540View search result
SeriesRated control flow rate range [L/min]Flow rate measurement range [L/min]
FC3W5040.5 to 4.03/8
FC3W5202.0 to 16.03/8 1/2
FC3W5405.0 to 40.01/2 3/4

Separate Double Check Block VQ1000/2000-FPG/VV71-FPGR-□-X299/X296/VV72-FPG-06□-X2

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Flow Control Equipment » Speed Controllers with Special Functions
    ・Drop prevention and temporary intermediate stops of cylinders are
     possible.
ModelApplicable bore size
[mm]
TypeResidual pressure release valve
VQ1000-FPG-□□-□ø40 or lessSingle unit/ManifoldWith
VQ2000-FPG-□□-□ø63 or lessSingle unit/ManifoldWith
VV71-FPGR-□-X299ø100 or lessSingle unit/Manifold (X296)With
VV72-FPG-06□-X2ø140 or lessSingle unitNone

Compact Slide MXH2

Air Cylinders » Table Cylinders
    ・Size ø25 have been added.
     Same width as size ø20
     Allowable moment: Max. 1.4 times greater than that of size ø20
    ・Improved linear guide rigidity reduces the amount of table displacement
     by 48%
     Displacement due to a force acting in the pitch direction: 48% reduction
     (0.31 mm→0.16 mm)
     Displacement due to a force acting in the yaw direction: 63% reduction
     (0.24 mm→0.09 mm)
     Displacement due to a force acting in the roll direction: 90% reduction
     (0.06 mm→0.006 mm)
    ・Max. standard stroke: 150 mm (For ø20, ø25)
    ・Weight: Max. 6% reduction (194 g→182 g)
    ・Dimensions for mounting and length are equivalent to the existing MXH
     series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Slide MXH2
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMXH2Double acting6,10,16,20,25View search result
TypeSeriesActionBore size (mm)
StandardMXH2Double acting6,10,16,20,25

Electric Actuator/Large Slider Type, Belt Drive LET-X11

Electric Actuators/Cylinders » Slider Type
    ・Max. work load: 240 kg (Size 100)/75 kg (Size 80)
    ・Stroke: Up to 3000 mm (Standard)
    ・Max. speed [mm/s]: 4000 (Size 100), 2160 (Size 80)
    ・Max. acceleration/deceleration [mm/s2]: 20000
    ・Simplified belt replacement
    ・Solid state auto switches are mountable.
SpecificationModelStroke
(mm)
Work load
(kg)
Horizontal
Speed
(mm/s)
Equivalent lead
(mm)
AC servo motorLET80-X11300 to 300075216043.33, 26, 14.44
AC servo motorLET100-X11300 to 3000240400080, 48, 26.67, 16

Plug-in Electro-Pneumatic Regulator / Manifold Type IITV23

Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・Connects the electro-pneumatic regulator and the fieldbus device to
     the same manifold. This results in reduced wiring, less man hours for
     piping and a more compact size.
    ・Compact
     Installation area: 20% reduction, Occupied volume: 10% reduction
    ・Gain setting
    ・Sensitivity setting
    ・Remote control and monitoring are available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Plug-in Electro-Pneumatic Regulator / Manifold Type IITV23
    Manual
    Series View search result
    ITV234
    Electro-pneumatic
    regulator for manifold
    View search result
    ITV235
    Electro-pneumatic
    regulator for manifold
    View search result
SeriesPort sizeSet pressure (MPa)
ITV234
Electro-pneumatic
regulator for manifold
ø10 One-touch fitting0 to 0.7
ITV235
Electro-pneumatic
regulator for manifold
ø10 One-touch fitting0 to 0.9

Proportional Control Valve JSP

Process Valves » Proportional Control Valve
Modular F.R.L./Pressure Control Equipment » Proportional Control Valve
Pressure Control Equipment » Proportional Control Valve
    ・Control the flow rate smoothly according to the current
    ・Repeatability: ±3% F.S. or less
    ・Sensitivity: 2% F.S. or less
    ・2 body types: Body ported, Base mounted
    ・IP67 enclosure
    ・Seal material: FKM
    ・Choice of body material: Stainless steel, Brass
    ・Electrical entry: Grommet, Conduit, DIN terminal
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypePort sizeOrifice diameter (mmø)Fluid
JSP□3Proportional control valve
Base mounted
1/81.4, 2.3Air
Water
JSP□1Proportional control valve
Body ported
1/4, 3/82.0, 3.2Air
Water

Air Saving Impact Blow Valve IBV

Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated Valves
Air Blowing Equipment » Air Blowing Equipment
    ・Increased impact force due to higher peak pressure
    ・Instantaneous air blow reduces CO2, air consumption, and operation
     time
     Peak pressure: 2 to 3 times or more
     CO2/Air consumption: 93% reduction
     Operation time: 97% reduction
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Saving Impact Blow Valve IBV
    Manual
    Series View search result
    IBV10
    Solenoid valve type
    View search result
    IBV11
    Air operated type
    View search result
SeriesPort sizeOperating pressure range
IBV10
Solenoid valve type
IN: 3/8
OUT: 1/4
0.15 to 0.7 MPa
IBV11
Air operated type
IN: 3/8
OUT: 1/4
Pilot port: 1/8
0.1 to 0.5 MPa

Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100

Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・For the stepless control of air pressure in proportion to electrical signals
    ・Flow rate: Max. approx. 5 times (Compared with the existing model)
    ・Sensitivity: ±0.2% F.S. or less
    ・Linearity: ±1% F.S. or less
    ・Hysteresis: 0.5% F.S. or less
SeriesPort sizeSet pressure
ITV11001/8,1/40.005 to 0.1 MPa
0.005 to 0.5 MPa
0.005 to 0.9 MPa
ITV21001/4,3/80.005 to 0.1 MPa
0.005 to 0.5 MPa
0.005 to 0.9 MPa
ITV31001/4,3/8,1/20.005 to 0.1 MPa
0.005 to 0.5 MPa
0.005 to 0.9 MPa

Electric Gripper for Collaborative Robots LEHF32EK2-64-□□-XA147
for Universal Robots

Electric Actuators/Cylinders » Grippers for Collaborative Robots
    ・The positioning, speed, and gripping force can be set.
    ・Due to the built-in battery-less absolute encoder, a return to origin
     operation is not necessary when the power supply is recovered.
    ・Standards: Conforming to ISO9409-1-50-4-M6
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electric Gripper for Collaborative Robots LEHF32EK2-64-□□-XA147
    for Universal Robots
    Manual
    Type Series View search result
    For collaborative robotsLEHF32EK2-64-□□-XA147View search result
TypeSeriesOpening/Closing stroke [mm]Gripping force [N]
For collaborative robotsLEHF32EK2-64-□□-XA1476460 to 120

Go Top