There were 1,220 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Flow Controller for Air PFCQ
Switches/Sensors/Controller » Controllers-
・Flow rate control range: 9 to 300 L/min
* Operational differential pressure range: 0.05 to 0.5 MPa
・Time to reach the set flow rate: 0.5 seconds or less
(When the operating differential pressure is 0.3 MPa and
the flow rate is set to 300 L/min)
・Flow rate accuracy: ±3% F.S.
・Grease-free
・Lightweight 850 g
・3-screen display digital flow monitor PFG310-X105
Series | Rated control flow rate range (L/min) | Set control flow rate range (L/min) |
---|---|---|
PFCQ | 9 to 300 | 3 to 300 |
Peltier-type Thermo-con/Compact Type (Low-temperature Type) INR-244-832
Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)-
・Compact, Space saving
・Refrigerant-free
・Low-noise design: 45 dBA (When selecting an option)
・Cooling capacity: 150 W
・Temperature stability: ±0.01 to 0.03°C
・Set temperature range: 4°C to 60°C
・Fluid contact material: Stainless steel, Resin
(Aluminum and copper material-free)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Max. cooling capacity | Temperature stability | Cooling method |
---|---|---|---|---|
INR-244-832 | 4 to 60℃ | 150W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
Rotary table 11-MSQ
Clean Series/Low-Particle Generation » Rotary Actuators
Safety Instructions Rotary Actuator Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Rotary actuators precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Rotary actuators precautions Auto Switches/Precautions Green Procurement (RoHS)
Series | Rack type | Size | Rotating angle |
---|---|---|---|
11-MSQ | Double | 10,20, 30,50 | 0 to 190° |
Direct Operated 2-Port Solenoid Valve HF3-JSX
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・NSF/ANSI 61 certification
・IP67 enclosure
・Space saving
Compact: Valve volume reduced by 25%
(Compared with the existing model)
Lightweight: Weight reduced by 30%
(Compared with the existing model)
・Body material: Stainless steel
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
HF3-JSX | N.C. | 1/8,1/4,3/8 | 1.6 to 7.1 |
Frame Clamp Cylinder/Stable Clamp Force Type WRF100-X2814, -X2808
Air Cylinders » Clamp Cylinders
-
・Allows for even and stable clamping
Max. clamping force: 18,000 N or more (Operating pressure: At 0.5 MPa)
Stable clamping output
・Select from 2 clamping positions.
Centering WRF100-X2814
Side positioning WRF100-X2808
Safety Instructions Actuators/Precautions Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Bore size (mm) | Stroke (mm) |
---|---|---|
WRF100-X2814 (Centering) WRF100-X2808 (Side positioning) | 100 | 82.5 |
[For High-Pressure Water] Pilot Operated 2-Port Solenoid Valve JSXH-X2
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・Can be used at up to 10 MPa
For high-pressure washing, water spraying, and misting
・An IP67 structure with improved environmental resistance
(The DIN terminal is IP65.)
・Orifice diameter [mmø]: 12
・Flow rate characteristics [Kv]: 1.7 (Port size 3/8), 1.9 (Port size 1/2)
・Easy maintenance
The coil can be replaced by simply removing the clip.
・Power consumption: 8 W
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Series | Type | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|---|
JSXH-X2 | Pilot operated | N.C. | 3/8,1/2 | 12 |
Compact Compressor CRP
Compact Compressor » Compact Compressor-
・Supplies compressed air in an environment with no air source such as
cobots, AGV and AMRs
・Compact: 154 mm (Width) x 134 mm (Height) x 100 mm (Depth)
・Lightweight: 3.5 kg (Compressor: 3.1 kg, Controller: 0.4 kg)
A single unit can be used to provide positive or vacuum pressure
(vacuum pump).
Max. discharge pressure: 0.55 MPa
Ultimate vacuum pressure: −70 kPa
・Oil-free
・Noise: 55 dB or less (When the silencer ANB1-01 is installed) (When
supplying positive pressure)
Series | Compression method | Max. discharge pressure Ultimate vacuum pressure | Max. discharge flow rate Max. suction flow rate |
---|---|---|---|
CRP | Reciprocating (Oil-free) | 0.55 MPa −70 kPa | 10 L/min (ANR) |
Membrane Nitrogen Generator IN778-1/IN778-2
Gas Generator » Gas Generator-
・Nitrogen enriched air purification is easily possible with only
a compressed air supply.
・Nitrogen concentration: Max. 99.9 or more/ Outlet air flow rate: 20 L/min
(ANR)※
※Inlet air pressure: 0.7 MPa, Inlet air temperature 25°C
・Compact and easy to use at point of use
・No power supply required
・No need for gas cylinder replacement
・Modular connection type
・Outlet side compressed air purity class (Humidity)"2"※
※For IN778-1
Series | Inlet air conditions | Nitrogen enriched outlet air flow rate L/min(ANR) | Nitrogen concentration % | Proof pressure Mpa | Max. operating pressure Mpa | Min. operating pressure Mpa |
---|---|---|---|---|---|---|
IN778-1 | 25℃ 0.7MPa | 20 | 99.9 | 1.5 | 1.0 | 0.3 |
IN778-2 | 25℃ 0.7MPa | 20 | 98 | 1.5 | 1.0 | 0.3 |
Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRSC
Temperature Control Equipment » Chiller Compliant Regulations-
· Air transport possible
· Uses CO2 refrigerant (R744)
· Greatly reduced GWP
· Eliminates the need to pay for F-Gas recovery & disposal
· Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSC012〜060 | 5 to 40℃ | 1.3kW to 5.9kW | ±0.1℃ | Air-cooled refrigeration, Water-cooled refrigeration | Tap water, Ethylene glycol aqueous solution (15%) |
HRSC090 | 5 to 40℃ | 9.5kW,11kW | ±0.1℃ | Air-cooled refrigeration, Water-cooled refrigeration | Tap water, Ethylene glycol aqueous solution (15%), Deionized water |
HRSC100 | 5 to 35℃ | 10.5kW,11.5kW | ±0.1℃ | Air-cooled refrigeration, Water-cooled refrigeration | Tap water, Ethylene glycol aqueous solution (15%), Deionized water |
Resin Pilot Operated 2-Port Solenoid Valve JSXN-X1
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・Body material: High strength PA66
・Piping type
・Socket
・Thread: Rc, NPT, G
・Fluid* *Fluids that will not corrode wetted parts
・Water
・Diluted pesticides
・Liquid fertilizer
・A water hammer relief feature
・Seal material: NBR, FKM, EPDM
・Power consumption: 3 W
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Series | Type | Valve type | Port size Socket I.D. (mmø) | Port size Thread | Orifice diameter (mmø) |
---|---|---|---|---|---|
JSXN-X1 | Pilot operated | N.C. | 26.5 32.6 | 3/4 1 | 25 |