There were 1,220 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Pneumatic Instrumentation Equipment/ATEX Directive/Pneumatic-Pneumatic Positioner 55-IP5000・5100
List of ATEX Compliant Products » Pneumatic Instrumentation EquipmentProcess Valves/Process Pumps/ATEX Directive/Palse Valve (Valve for Dust Collector) 55-JSXFA
List of ATEX Compliant Products » Process Valves/Process PumpsPressure Switch/ATEX Directive/2-Color Display Digital Pressure Switch 56-ISE70/75H
List of ATEX Compliant Products » Pressure SwitchBooster Regulators/ATEX Directive/Booster Regulators 56-VBA
List of ATEX Compliant Products » Booster RegulatorsRotary Actuators/ATEX Directive/Rotary Actuators 55-CRB1
List of ATEX Compliant Products » Rotary ActuatorsAuto Switch/ATEX Directive/Solid State Auto Switch D-□□-588
List of ATEX Compliant Products » Auto SwitchDirectional Control Valves/ATEX Directive/5 Port Solenoid Valve 52-SY5000/7000/9000
List of ATEX Compliant Products » Directional Control Valves/Serial Transmission SystemVacuum Flow ZHV
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum FlowAir Blowing Equipment » Air Blowing Equipment
-
・Blow and vacuum can be performed by supplying compressed air.
Blow: Max. 11000 L/min (ANR)∗1
Vacuum: Max. 8000 L/min (ANR)∗1
∗1 Values for the ZHV40 when the supply pressure is 0.5 MPa
・It is possible to adjust the blow and vacuum flow rate by adjusting the
nozzle position!
・A vacuum flow rate 3 times or more the supply air
・A blow flow rate 4 times or more the supply air
・Weight: Max. 50% reduction (209 g ← 417 g) ∗2
∗2 ZHV20, in comparison with product (ZH20-X185)
・Volume: Max. 50% reduction (17000 mm3 ← 34000 mm3) ∗3
∗3 ZHV10, in comparison with product (ZH10-X185)
・In terms of body mounting, port connection, and passage diameter, this
product is compatible with the product (ZH-X185).
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection Green Procurement (RoHS)
Series | Vacuum pressure [kPa] | Suction flow rate [L/min (ANR)] | Discharge flow rate [L/min (ANR)] | Air consumption [L/min (ANR)] | Fluid passage dia. |
---|---|---|---|---|---|
ZHV10 | -6 | 520 | 670 | 180 | ø13 |
ZHV20 | -6 | 1975 | 2360 | 380 | ø21.6 |
ZHV30 | -6 | 4590 | 5310 | 710 | ø30 |
ZHV40 | -6 | 5270 | 6820 | 1330 | ø42 |
e-Actuator Easy to Operate Integrated Controller Slider Type/Rod Type/Guide Rod Type EQFS□H
Electric Actuators/Cylinders » e-Actuator-
・Communication cable with Push-Pull connector
・Easy to set up, just like air equipment!
Two position stop with no programming required
Three position stop with no programming required
Cycle time can be set in all control modes.
・Downsized with Integrated Controller, Wiring saving,
Labor saving · Programless · Reduced adjustment time
・Annual CO2 emissions: Max. 59% reduction (SMC comparison)[5.8 kg-
CO2e/year (14.1)]
∗ The numerical values vary depending on the operating conditions.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | EQY16□H | 50 to 500 | MAX.18 | MAX.800 | 2.5, 5, 10 |
Battery-less absolute (Step motor 24 VDC) | EQFS25□H | 50 to 800 | MAX. 40 | MAX. 1200 | 3, 6, 12, 20 |
Battery-less absolute (Step motor 24 VDC) | EQFS32□H | 50 to 1000 | MAX. 68 | MAX. 1100 | 4, 8, 16, 24 |