WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,220 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Air Management System AMS20/30/40/60

Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Air Management System » Air Management System
Switches/Sensors/Controller » Air Management System
IO-Link Devices » Air Management System
Directional Control Valves » Wireless System
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherCAT Compatible Products
    ・Made to order added. [New]
     Without residual pressure relief 3-port solenoid valve
     specification (-X101),
     Without standby regulator specification (-X102)
    ・Air consumption: Max. 62% reduction
     Monitors the machine standby conditions (when production stops) and
     automatically decreases the pressure.
     Reduces unnecessary air consumption
    ・Compatible with OPC UA
     Direct connection enables data communications.
    ・Compatible with wireless systems
     Communication cables not required
     High security thanks to unique encryption
     Communication distance: Max. 100 m
    ・IO-Link compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Management System AMS20/30/40/60
    Manual
    Series View search result
    Electro-Pneumatic
    Regulator Type AMS20A/30A/40A/60A
    View search result
    Regulator Type
    AMS20B/30B/40B/60B
    View search result
SeriesSizePort sizeFlow capacity [L/min]Communication protocolOutput data
Electro-Pneumatic
Regulator Type AMS20A/30A/40A/60A
20
30
40
60
1/8
1/4
3/8
1/2
3/4
1
5 to 500
10 to 1000
20 to 2000
40 to 4000
PROFINET
EtherNet/IP™
OPC UA
EtherCAT
Instantaneous flow
Accumulated flow
Pressure
Fluid temperature
Various sensor information transmitted via IO-Link Diagnosis
Regulator Type
AMS20B/30B/40B/60B
20
30
40
60
1/8
1/4
3/8
1/2
3/4
1
5 to 500
10 to 1000
20 to 2000
40 to 4000
PROFINET
EtherNet/IP™
OPC UA
EtherCAT
Instantaneous flow
Accumulated flow
Pressure
Fluid temperature
Various sensor information transmitted via IO-Link Diagnosis

Battery-less Absolute Encoder Type
Electric Actuator/High Performance Slider Type, High Rigidity Guide LEKFS□G

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Reduces cycle time
     Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
     model∗
     ∗ When LEKFS25GH-400 is operated from 0 to 400 mm (stroke)
     Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
     the existing model)
     Max. speed: 1500 mm/s (Improved by 25% compared with the existing
     model)
    ・Circular arc grooves allow for high rigidity and high precision.
    ・Moment resistance: Improved by up to 61%
    ・Battery-less absolute encoder compatible
     Easy operation restart after recovery of the power supply
     Maintenance labor can be reduced as the product does not require
     the use of batteries.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load
(kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
High performance
Battery-less absolute
(Step motor 24 VDC)
LEKFS25G50 to 800Max.40Max.15006,12,20
High performance
Battery-less absolute
(Step motor 24 VDC)
LEKFS32G50 to 1000Max.68Max.13008,16,24
High performance
Battery-less absolute
(Step motor 24 VDC)
LEKFS40G150 to 1200Max.75Max.120010,20,30

Electric Actuator/High Rigidity and High Precision Slider Type LEKFS

Electric Actuators/Cylinders » Motorless Type
    ・Various servo motors can be mounted due to the addition of the motorless type.
    ・Compatible motors:
     Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
     SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
     FANUC CORPORATION, NIDEC INSTRUMENTS,
     KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
     Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
     Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
     Siemens AG, Delta Electronics, Inc., ANCA Motion
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load
(kg)
Speed
(mm/s)
Screw lead
(mm)
Motorless
Ball screw drive
LEKFS2550 to 800MAX.20MAX.15006, 12, 20
Motorless
Ball screw drive
LEKFS3250 to 1000MAX.45MAX.15008, 16, 24
Motorless
Ball screw drive
LEKFS40150 to 1200MAX.60MAX.150010, 20, 30

Explosion-proof 3/5-Port Solenoid Valve 50-VFE/VPE-X170

Directional Control Valves » Explosion-Proof Valves
    ・TS certification (Taiwan)
    ・Ex db Ⅱc T6...T5 Gb
    ・Ex tb Ⅲc T85℃...100℃ Db
    ・Exhausting equipment for the pilot valve is not required.
     (Common exhaust type for main and pilot valve [50-VFE3000-X170])
    ・It is possible to be used in a manifold. (50-VFE-X170)
    ・Can be used as a selector valve, divider valve, or for vacuum applications
     (50-VPE-X170)
    ・Manifold type no.: 50-VV5FE3, 50-VV5FE5
SeriesNo. of portsEffective area mm2 (Cv)Power consumption (W)
50-VFE3000-X1705 port18 (1.0)3.5
50-VFE5000-X1705 port45 (2.5)3.5
50-VPE500-X1703 port41.4 (2.3)3.5
50-VPE700-X1703 port72 (4)3.5

Step Motor Controller JXCL1

IO-Link Devices » Step Motor Controller
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・IO-Link version V1.1
    ・Process data length 14-byte input/22-byte output
    ・Transmission speed COM3 (230.4 kbps)
    ・Minimum cycle time 2.4 ms
    ・IO-Link port type Class A
    Click here for Applicable electric actuators

     ▶IO-Link Master
SeriesNumber of axesCompatible motor
JXCL11 axisStep motor (Servo/24 VDC)

Digital Flow Switch PFM7

Arc Welding Process Equipment » Detection Switches
    ・Compatible with Argon (Ar), Carbon Dioxide
     (CO2) and the Mixed Gas (Ar+CO2)
    ・Allows flow rate control and value management of shielding gas
    ・Minimum unit setting: 0.01 L/min
    ・Repeatability: ±1%F.S.
    ・Grease-free
    ・Flow adjustment valve is integrated. (Reduced piping and space saving)
    ・Response time: Either 50 ms, 0.5 s, 1 s or 2 s can be chosen.
SeriesApplicable fluidRated flow range(L/min)
PFM7Dry air, N2, Ar, CO20.2 to 10(0.2 to 5)
0.5 to 25(0.5 to 12.5)
1 to 50(1 to 25)
2 to 100(2 to 50)
( ): For CO2
PFM7-X731Compatible with argon (Ar) and carbon dioxide (CO2) mixed gas0.2 to 7
0.5 to 25
0.5 to 20
1.0 to 50
1.0 to 40
2 to 100
2 to 90
2 to 80

Gas/Air Switching Valve SS5Y7-X424-Q

Arc Welding Process Equipment » Gas/Air Switching Valve
    ・Shield gas valve and air blow valve are integrated.
    ・Tip service life extended
     Service life can be extended by blowing the air to cool the tip after arc welding.
    ・Space saving/Compact
    ・Energy saving product: Power consumption 0.5 W
SeriesFluidOperating pressure rangeFlow-rate characteristics (Cv Factor)
SY7140-5DOS-X311-QAir0.25 to 0.7 MPa0.63
SY5140R-5DOS-QInert gas-100 kPa to 0.7 MPa0.4

For High Precision Positioning Pin Shift Cylinder CKQG-X2370

Arc Welding Process Equipment » Specialty Cylinders
    ・High Precision: Rod end deflection ±0.1 mm or less
    ・Position Reproducibility
    ・Pin for positioning the workpiece provided by the customer can be directly mounted.
    ・Built-in coil scraper
    ・Reduces labor time by integrating the cylinder and guide.
    ・Magnetic field resistant auto switches are mountable.
TypeSeriesBore size(mm)Stroke(mm)
Built-in standard magnet typeCKQG-X237032, 40, 5025, 30, 40, 50

Clamp Cylinder CKG1/CKGA-XC88/XC89/XC91

Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionClevis width(mm)Bore size(mm)
Magnetic Field Resistant Auto Switch
(Rod Mounting Style)
CKG1-XC88/XC89/XC91Double acting16.5, 19.540, 50, 63
Standard Auto Switch
(Band Mounting Style)
CKG1-XC88/XC89/XC91Double acting16.5, 19.540, 50, 63
Magnetic Field Resistant Auto Switch
(Rod Mounting Style)
CKGA-XC88/XC89/XC91Double acting2880, 100

Go Top