There were 1,220 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Speed Controllers Special Environments HF1 (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Flow Control EquipmentSeries | Model | Specification |
---|---|---|
Stainless Steel Speed Controller | ASG | HF1B Compatible∗ |
Fittings for Special Environments HF1 (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Fittings and TubingSeries | Model | Specification |
---|---|---|
Stainless Steel 316 One-touch Fittings | KQG2 | HF1B Compatible∗ |
Stainless Steel 316 Insert Fittings | KFG2 | HF1B Compatible∗ |
Clean One-touch Fittings | KPQ/KPG | HF1B Compatible∗ |
S Couplers Stainless Steel Type | KKA | HF1B Compatible∗ |
Floating Joints HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Air CylindersSeries | Model | Specification |
---|---|---|
Floating Joint/Stainless Steel Type | JS | HF1A Compatible∗ |
Environment Resistant Cylinders HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Air CylindersSeries | Model | Specification |
---|---|---|
Stainless Steel Cylinder | CJ5・S/CG5・S/CG5W・S | HF1A Compatible∗ |
Hygienic Design Cylinder | HY□ | HF1A Compatible∗ |
Residual Relief 3 Port Valve HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Directional Control ValvesSeries | Model | Specification |
---|---|---|
OSHA Standard Compliant Residual Pressure Release 3-Port Valve with Locking Holes | HF1B-VHS20/30/40/50(W)-D | HF1B |
Compact Position Sensor D-MPG
Air Cylinders » Actuator Position SensorIO-Link Compatible Products » Position Sensor
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Rotary Actuators/Air Grippers » Position Sensor
Switches/Sensors/Controller » Position Sensor
-
・Detects the stroke position of compact actuators such as air grippers
・Repeatability: 0.1 mm
・Compact sensor head and separate teach unit
・Same shape as the D-M9□ solid state auto switch
・Analog output
・Switch output
・IO-Link compatible
▶IO-Link Devices
Series | Measurement range | Resolution | Repeatability |
---|---|---|---|
D-MPG | 25 mm ±1 | 0.01 mm | 0.1 mm |
Magnet Buffer ZP3B□M
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Magnet Buffer-
· A new nut material has been added. [New]
· Stable buffer reaction force during stroke
· Adsorbs workpieces with different heights, Reduces the impact applied to
a workpiece
· Low particle generation
No particle generation due to the friction of a spring (spring-less
structure)
· Non-rotating
Reduces rotation by 4-pole magnets
· Copper and zinc-free
· Compatible with the secondary battery manufacturing process
Series | Buffer size | Stroke |
---|---|---|
ZP3B1M | M8 x 0.75 | 3 mm,6 mm |
ZP3B2M | M10 x 1.0 | 3mm,6mm |
ZP3B3M | M12 x 1.0 | 3 mm,6 mm,16 mm |
Stainless Steel Throttle Valve with One-touch Fittings / In-line Type HF2B-ASG-□TV
Flow Control Equipment » Speed Controllers Special Environments-
・Improved corrosion/heat resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water
splashing, and where copper and zinc cannot be used
・Material: Stainless steel 316 (External metal parts), FKM (Seal)
・Max. operating temperature: 150°C
・NSF H1 grease
・Fluid: Air, Water, N2
・Equipment for the food manufacturing industry HF2B- series
Type | Series | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|
Stainless steel throttle valve In-line type | HF2B-ASG-□TV | ø4 to ø12 | ø5/32" to ø1/2" |
High Speed/High Frequency Cylinder CM2/CQ2-X3423
Air Cylinders » Specialty Cylinders-
・ Maximum piston speed: 2500mm/s
・ Maximum operating frequency: 15Hz
・ Kinetic energy: 1.5 times (Compared with the standard product)
・ Reduced impact due to revision of cushion structure
・ Reduced weight of moving parts (piston rod, piston, etc.)
型式 | Series | Maximum piston speed | Maximum operating frequency | Bore size (mm) |
---|---|---|---|---|
Cylinder | CM2-X3423 | 2500mm/s | 12Hz (at 25 mm stroke) | 20, 25, 32 |
Compact Cylinder | CQ2-X3423 | 2500mm/s | 15Hz (at 5 mm stroke) | 20, 25, 32 |
Pin Clamp Cylinder Lateral Compact Type C(L)KQ32-X3445
Air Cylinders » Clamp Cylinders-
・Lateral Compact Type
・Compact: Overall length: 94 mm shorter (183mm→89mm)∗
・Lightweight: Weight: 38% reduction (900g→560g)∗
∗ Compared with the existing product CKQG32-X2081, LOW type, without
lock
・Lock mechanism to prevent the dropping of workpieces during
emergency stops
・Various clamp arm positions and port positions are available.
・Mountable on 2 surfaces
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Guide pin shape | Bore size(mm) |
---|---|---|---|
Lateral Compact Type Without lock | CKQ32-X3445 | Round type Diamond type | 32 |
Lateral Compact Type With lock | CLKQ32-X3445 | Round type Diamond type | 32 |