WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 162 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Mechanically Jointed Rodless Cylinder MY2

Air Cylinders » Mechanically Jointed Rodless Cylinders
    ・Height has been reduced by a maximum of 30% compared to the mechanically jointed rodless cylinder, MY1H series. Furthermore, it is possible to replace the cylinder for the drive unit while the workpiece is mounted.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mechanically Jointed Rodless Cylinder MY2
    Manual
    Type Series Action Bore size (mm) View search result
    Cam follower guideMY2CDouble acting16,25,40View search result
    Linear guideMY2HDouble acting16,25,40View search result
    Linear guideMY2HTDouble acting16,25,40View search result
  • Mechanically Jointed Rodless Cylinder MY2
    Symbol Specifications Download
    -XB20 Made to Order Common Specifications Stroke adjustment unit with adjustment bolt PDF
    -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
    -XC56 Made to Order Common Specifications With knock pin holes PDF
TypeSeriesActionBore size (mm)
Cam follower guideMY2CDouble acting16,25,40
Linear guideMY2HDouble acting16,25,40
Linear guideMY2HTDouble acting16,25,40

3-Port Solenoid Valve V100

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Power consumption: 0.1 W (With power-saving circuit)
    ・Coil temperature rise: 1°C (Standard type, With power-saving circuit)
    ・Manifold type no.: VV100-S41
SeriesTypeFlow rate characteristics
2→3
C[dm3/(s・bar)]
Flow rate characteristics
2→3
b
Flow rate characteristics
2→3
Cv
Power
consumption
(W)
For use
in vacuum
applications
V100Standard0.0370.110.0080.35 (Standard)
0.1 (With power-saving circuit)
-100 kPa
V100Large flow0.0760.070.0161-100 kPa
V100Large flow (Type U)0.160.180.0380.35 (With power-saving circuit)-100 kPa

3-Port Solenoid Valve/Pilot Operated Poppet Type VP300/500/700

Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
    ・Built-in full-wave rectifier (AC)
    ・Longer life expectancy: 50 million cycles or more
    ・Built-in strainer in the pilot valve
    ・The external pilot type can be used for vacuum applications.
    ・Manifold type no.: VV3P3, VV3P5, VV3P7
SeriesFlow rate characteristics
2→3(A→P)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→P)
b
Flow rate characteristics
2→3(A→P)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VP3004.20.231.01.55(Standard)
0.55(With power saving circuit)
0.4(Low wattage specification)
-100 kPa
VP5008.90.202.11.55(Standard)
0.55(With power saving circuit)
0.4(Low wattage specification)
-100 kPa
VP70015.30.223.71.55(Standard)
0.55(With power saving circuit)
-100 kPa

Water Separator for Vacuum AMJ-D

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
    ・Removes water droplets in the vacuum line
     Prevents vacuum equipment failures
    ・Weight: Max. 30% reduction (AMJ40-D: 0.42 kg b AMJ4000: 0.6 kg)
    ・Water drop removal ratio: 99% or more
    ・Better environmental resistance with 2-layer construction
     The bowl is covered with a transparent bowl guard.
     Superior visibility: 360°
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Water Separator for Vacuum AMJ-D
    Manual
    Series View search result
    AMJ-DView search result
SeriesPort sizeMax. flow capacity
[L/min (ANR)]
Operating pressure rangeWater drop removal ratio
AMJ-D1/4,3/8,1/2,3/4,1200,350,500−100〜0kPa99%

Magnet Gripper/3-Position Type ø32 MHM-X7776

Rotary Actuators/Air Grippers » Magnet Grippers
    ・Allows for high-speed transfer
     Prevents the accidental attraction of a second workpiece
     and allows for high-speed transfer. Improved cycle time
    ・Gripper mountable on 3 surfaces (Excludes the port side)
    ・Stopper (scale) allows for holding force adjustment and improved
     visibility
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Magnet Gripper/3-Position Type ø32 MHM-X7776
    Manifold
    Series View search result
    MHM-X7776View search result
SeriesBore size [mm]Max. holding force [N] (Workpiece thickness [mm])
MHM-X777632250 (2)
500 (6)

Vacuum Switch/Reed Switch Type ZSM1

Switches/Sensors/Controller » Mechanical Pressure Switches
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Switch/Reed Switch Type ZSM1
    DoC/IM
    Series Type View search result
    ZSM1Vacuum pressureView search result
SeriesTypeSet pressure range
ZSM1Vacuum pressure-27 to -80 kPa

Pressure Sensor for General Fluids PSE56□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
    ・Wetted parts: Stainless steel 316L
    ・IP65
    ・Suitable for a wide variety of fluids
    ・Analog output (Voltage/Current)
    ・Low leakage
     Select from a face seal or compression fitting.
SeriesTypeRated pressure range
PSE561Vacuum pressure0 to -101 kPa
PSE563Compound pressure-100 to 100 kPa
PSE564Positive pressure0 to 500 kPa
PSE560Positive pressure0 to 1 MPa

Compact Digital Pressure Switch ZSE10(F)/ISE10

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
    ・Low profile 9.8 mm
    ・Vertical mounting space reduced to approx. 1/2
     (Compared to ZSE/ISE30A series)
    ・Simultaneous copying is possible for maximum 10 units.
    ・3-step setting
SeriesTypeRated pressure range
ZSE10FCompound pressure-100.0 to 100 kPa
ZSE10Vacuum pressure0.0 to -101.0 kPa
ISE10Positive pressure-0.100 to 1.000 MPa

Magnet Gripper MHM

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special Pads
Rotary Actuators/Air Grippers » Magnet Grippers
    ・Attracts and holds heavy objects with a magnet
    ・Holding force: Max. 1000 N (ø50, Workpiece thickness 6 mm)
    ・Transfers steel plates without a vacuum
     Support workpieces with holes and uneven surfaces
    ・Holding force (Attraction force) can be adjusted.
    ・Drop prevention: Holds workpieces even when air is shut off
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesMax. holding force [N] (Workpiece thickness [mm])
MHM-1650(6)
MHM-25200(6)
MHM-32500(6)
MHM-501000(6)

Go Top