WEB Catalog

Product Information »  WEB Catalog  »  Grease-free Nitrogen (N<sub>2</sub>Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 162 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)

Grease-free Nitrogen (N2) Compatible Equipment » Pressure Switches
    ・Visualization of settings
    ・Simple 3-step setting
    ・Easy screen switching
     It is possible to change the settings while checking the measured value.
    ・Delay time: 1.5 ms or less
    ・Current consumption: 25 mA or less (ZSE20/ISE20), 35 mA or less (Other
     models)
    ・Grease-free
  • 3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)
    Manual
    Series Type View search result
    ZSE20(F)-X2
    ISE20-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20A(F)-X2
    ISE20A-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20B(F)-X2
    ISE20B-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20C(F)
    ISE20C(H)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
  • 3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)
    DoC/IM
    Series Type View search result
    ZSE20(F)-X2
    ISE20-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20A(F)-X2
    ISE20A-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20B(F)-X2
    ISE20B-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20C(F)
    ISE20C(H)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
SeriesOutput typeTypeRated pressure rangeEnclosure
ZSE20(F)-X2
ISE20-X2
1 outputCompound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
IP40
ZSE20A(F)-X2
ISE20A-X2
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
IP40
ZSE20B(F)-X2
ISE20B-X2
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
IP65
ZSE20C(F)
ISE20C(H)
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
−0.100 to 2.000 MPa
IP65

Vacuum Flow ZHV

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Flow
Air Blowing Equipment » Air Blowing Equipment
    ・Blow and vacuum can be performed by supplying compressed air.
     Blow: Max. 11000 L/min (ANR)∗1
     Vacuum: Max. 8000 L/min (ANR)∗1
     ∗1 Values for the ZHV40 when the supply pressure is 0.5 MPa
    ・It is possible to adjust the blow and vacuum flow rate by adjusting the
     nozzle position!
    ・A vacuum flow rate 3 times or more the supply air
    ・A blow flow rate 4 times or more the supply air
    ・Weight: Max. 50% reduction (209 g ← 417 g) ∗2
     ∗2 ZHV20, in comparison with product (ZH20-X185)
    ・Volume: Max. 50% reduction (17000 mm3 ← 34000 mm3) ∗3
     ∗3 ZHV10, in comparison with product (ZH10-X185)
    ・In terms of body mounting, port connection, and passage diameter, this
     product is compatible with the product (ZH-X185).
SeriesVacuum pressure
[kPa]
Suction flow rate
[L/min (ANR)]
Discharge flow rate
[L/min (ANR)]
Air consumption
[L/min (ANR)]
Fluid passage dia.
ZHV10-6520670180ø13
ZHV20-619752360380ø21.6
ZHV30-645905310710ø30
ZHV40-6527068201330ø42

Gas/Air Switching Valve SS5Y7-X424-Q

Arc Welding Process Equipment » Gas/Air Switching Valve
    ・Shield gas valve and air blow valve are integrated.
    ・Tip service life extended
     Service life can be extended by blowing the air to cool the tip after arc welding.
    ・Space saving/Compact
    ・Energy saving product: Power consumption 0.5 W
SeriesFluidOperating pressure rangeFlow-rate characteristics (Cv Factor)
SY7140-5DOS-X311-QAir0.25 to 0.7 MPa0.63
SY5140R-5DOS-QInert gas-100 kPa to 0.7 MPa0.4

For High Precision Positioning Pin Shift Cylinder CKQG-X2370

Arc Welding Process Equipment » Specialty Cylinders
    ・High Precision: Rod end deflection ±0.1 mm or less
    ・Position Reproducibility
    ・Pin for positioning the workpiece provided by the customer can be directly mounted.
    ・Built-in coil scraper
    ・Reduces labor time by integrating the cylinder and guide.
    ・Magnetic field resistant auto switches are mountable.
TypeSeriesBore size(mm)Stroke(mm)
Built-in standard magnet typeCKQG-X237032, 40, 5025, 30, 40, 50

Flow Control Equipment/Fittings 25A-

Series Compatible with Secondary Batteries Series 25A- » Flow Control Equipment/Fittings
    *Standard products: Standard products are copper (Cu) and zinc (Zn) free. Refer to the Web Catalog for details.
    Click here for Stainless Steel Speed Controller/Series AS-FG
    Click here for Speed Controller with Indicator/Series AS-FSG
    Click here for Speed Controller with Indicator/Series AS-FPG
    Click here for With One-touch fittings/Series KQ
     (25A- is only applicable to the type without a connection thread.)
    Click here for Stainless Steel Fittings/Series KG
    Click here for Stainless Steel Fittings/Series KPG
    Click here for Stainless Steel Fittings/Series KQG2
    Click here for With One-touch fittings Stainless steel KQ2-G
    Click here for Stainless Steel Fittings/Series KFG2
    Click here for Stainless Steel Fittings/Series MS
    Click here for S Couplers stainless steel type/Series KKA
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Stainless Steel Speed ControllerAS-FGElbow/Universal/In-line type
Speed Controller with IndicatorAS-FSGElbow type
Speed Controller with IndicatorAS-FPGElbow type
Quick Exhaust Valve25A-AQ240F, 340FBuilt-in One-touch fittings
Check Valve25A-AKHWith One-touch fittings
One-touch FittingsKQ2
(25A- is only applicable to the type
without a connection thread.)
One-touch fittings
Rectangular Multi-connector25A-KDMRectangular multi-connector
Stainless Steel FittingsKGOne-touch fittings
Stainless Steel FittingsKPGOne-touch fittings
Stainless Steel FittingsKQG2One-touch fittings
Stainless Steel FittingsKQ2-GStainless steel
Stainless Steel FittingsKFG2Insert fittings
Stainless Steel FittingsMSMiniature fittings
Stainless Steel FittingsKKAS Couplers stainless steel type

3-Screen Display High-Precision Digital Pressure Switch
10-ZSE20□(F)/10-ISE20□ 

Clean Series/Low-Particle Generation » Switches/Sensors

    Clean Series


    ・Visualization of settings
    ・Simple 3-step setting
    ・Easy screen switching
     It is possible to change the settings while checking the measured value.
    ・Delay time:1.5 ms or less
    ・Current consumption: 25 mA or less
    ・IO-Link compatible
  • 3-Screen Display High-Precision Digital Pressure Switch
    10-ZSE20□(F)/10-ISE20□ 
    Manual
    Series Type View search result
    10-ZSE20(F)
    10-ISE20
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20A(F)
    10-ISE20A
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20B(F)
    10-ISE20B-(L)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20C(F)
    10-ISE20C(H)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
  • 3-Screen Display High-Precision Digital Pressure Switch
    10-ZSE20□(F)/10-ISE20□ 
    DoC/IM
    Series Type View search result
    10-ZSE20(F)
    10-ISE20
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20A(F)
    10-ISE20A
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20B(F)
    10-ISE20B-(L)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20C(F)
    10-ISE20C(H)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
SeriesOutput typeTypeRated pressure rangeEnclosureApplicable fluid
10-ZSE20(F)
10-ISE20
1 outputCompound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0kPa
0.0 to −101.0kPa
−0.100 to 1.000MPa
IP40Air
10-ZSE20A(F)
10-ISE20A
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0kPa
0.0 to −101.0kPa
−0.100 to 1.000MPa
IP40Air
10-ZSE20B(F)
10-ISE20B-(L)
2 outputs
Analog output
(Voltage/Current)
IO-Link/Switch: 1 output
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0kPa
0.0 to −101.0kPa
−0.100 to 1.000MPa
IP65Air
10-ZSE20C(F)
10-ISE20C(H)
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0kPa
0.0 to −101.0kPa
−0.100 to 1.000MPa
−0.100 to 2.000MPa
IP65General fluids

One-touch Fittings 10-KQ2

Clean Series/Low-Particle Generation » Fittings

    Clean Series


    ・One-touch connection
    ・Possible to use in vacuum to –100 kPa.
SeriesSizeApplicable tubing O.D.Connection thread
10-KQ2Metricφ2, φ3.2, φ4, φ6, φ8, φ10, φ12, φ16M3×0.5, M5×0.8, M6×1.0,
1/8, 1/4, 3/8, 1/2
10-KQ2Inchφ1/8'', φ5/32'', φ3/16'', φ1/4'', φ5/16'', φ3/8'', φ1/2''10-32UNF
NPT 1/16, 1/8, 1/4, 3/8, 1/2

Compact Pneumatic Pressure Sensor PSE53□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
SeriesTypeRated pressure range
PSE531Vacuum pressure0 to -101 kPa
PSE533Compound pressure-101 to 101 kPa
PSE532Positive pressure0 to 101 kPa
PSE530Positive pressure0 to 1 MPa

One-touch Fittings KQ2

Fittings and Tubing » Fittings for General Purposes
    ・Can be used in vacuum to –100 kPa
    ・Body types: Total of 51 models
    ・Thread material/Surface treatment (Treated or Non-treated): 2 types
    ・Selectable surface treatments: Brass (No plating), Electroless nickel-plated brass
    ・Applicable tubing O.D.
     
     Round Type

     Metric: ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16
     Inch:ø1/8'', ø5/32'', ø3/16'', ø1/4'', ø5/16'', ø3/8'', ø1/2''

     Oval Type

     Metric: ø3.2, ø4, ø6
     Inch:ø1/8'', ø5/32'', ø3/16''
    ・Connection thread
     Metric:M3, M5, M6
     R,Rc :1/8, 1/4, 3/8, 1/2
     G:1/8, 1/4, 3/8, 1/2
     NPT:10-32UNF, 1/16, 1/8, 1/4, 3/8, 1/2
     Uni:1/8, 1/4, 3/8, 1/2
    ・Seal method
     Sealant/Gasket seal
     Face seal
     Gasket seal(Uni thread)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesRelease button shapeSizeConnection thread
KQ2Oval TypeMetric, InchM,R,Rc,G,NPT,Uni
KQ2Round TypeMetric, InchM,R,Rc,G,NPT,Uni

Clean Gas Filter SF

Air Preparation Equipment » Air Preparation Filters
Clean Series/Low-Particle Generation » Clean Gas Filters/Air Filters
    ・Cartridge type allows for element replacement
      (SFA100/200/300, SFB100)
    ・Compact, disposable type for the semiconductor industry
     (SFB300, SFC100)
TypeSeriesOperating pressureFiltration (μm)
Cartridge type discSFA100/200/300Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
0.01
(Filtration efficiency: 99.99%)
Cartridge type straightSFB100Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
0.01
(Filtration efficiency: 99.99%)
Cartridge type straightSFB200Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
120
Disposable type straightSFB300Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
0.01
(Filtration efficiency: 99.99%)
Disposable type multiple discSFC100Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
0.01
(Filtration efficiency: 99.99%)

Go Top