WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 162 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


3-Color Display Digital Flow Switch for Large Flow PF3A□H(-L)

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
Clean Series/Low-Particle Generation » Flow Switch
IO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・Applicable fluid: Air, N2
    ・Flow range: Max. 12000 L/min
    ・Flow ratio 100:1
     A wide range of flow measurement is possible with 1 product.
    ・Improved drainage and resistance to foreign matter
    ・Pressure loss: 75% reduction (20 kPa → 5 kPa)
    ・Through bore construction
    ・IO-Link compatible
    ・Can be connected to the air combination (Modular type)
    ・A 4-screen display digital flow switch with pressure/temperature sensor
     (modular type) is available.
     Simultaneous measurement of the (accumulated) flow rate, pressure, and temperature is possible.



     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Digital Flow Switch for Large Flow PF3A□H(-L)
    Manual
    Series View search result
    PF3A7□HView search result
  • 3-Color Display Digital Flow Switch for Large Flow PF3A□H(-L)
    DoC/IM
    Series View search result
    PF3A7□HView search result
SeriesRated flow range [L/min]
PF3A7□H10 to 1000, 20 to 2000, 30 to 3000, 60 to 6000, 120 to 12000

General Purpose Pressure Switch/Snap Switch Type ISG

Switches/Sensors/Controller » Mechanical Pressure Switches
SeriesTypeSet pressure range
ISG11□, 21□Positive pressure0.02 to 0.3 MPa
ISG12□, 22□Positive pressure0.05 to 0.7 MPa
ISG13□, 23□Positive pressure0.1 to 1.0 MPa
IS2761Positive pressure0.1 to 1.0 MPa
ISG19□, 29□Vacuum pressure-10 to -100 kPa

Low Differential Pressure Sensor PSE550

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
    ・Suitable for applications such as air current volume maintenance, filter blockage, and liquid surface detection
    ・Analog output (Voltage/Current)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Low Differential Pressure Sensor PSE550
    Manual
    Series Type View search result
    PSE550Vacuum pressureView search result
  • Low Differential Pressure Sensor PSE550
    DoC/IM
    Series Type View search result
    PSE550Vacuum pressureView search result
SeriesTypeRated differential pressure range
PSE550Vacuum pressure0 to 2 kPa

Vacuum Gripper for Collaborative Robots ZXP7□-X1□-ASSISTA
for Mitsubishi Electric Corporation MELFA ASSISTA 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Vacuum Grippers
    ・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M12 connector.
    ・Integrated vacuum ejector, air supply valve, pressure switch, and cups
    ・Features a rounded appearance without corners
    ・A wide variety of cup variations are available to support a wide range of workpieces.
  • Vacuum Gripper for Collaborative Robots ZXP7□-X1□-ASSISTA
    for Mitsubishi Electric Corporation MELFA ASSISTA 
    Manual
    Series View search result
    ZXP7□-X1□-ASSISTAView search result
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□-X1□-ASSISTAFlat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

Non-contact Gripper XT661

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special Pads
    ・Assists in non-contact workpiece transfer
    ・Max. workpiece suction distance: 10 mm
    ・2 types are available:
     Cyclone type: High lift: Max. 44 N
     Bernoulli type: Amplitude of the workpiece during gripping: ±0.01 mm or less
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Oval Vacuum Pad (Vacuum Suction Cup) ZP/ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For rectangular, vertically long, and horizontally long workpieces
    ・Pad form: Oval flat type
    ・Mounting: Male thread, Female thread
    ・Vacuum inlet direction: Vertical, Lateral
    ・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
    ・Buffer: Without, With
     Buffer stroke (mm): [ZP] 6, 10, 15, 20, 25
     Buffer stroke (mm): [ZP2] 10, 20, 30, 40, 50
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZPOval flat type2×4, 3.5×7, 4×10
ZP2Oval flat type3.5×7,
4×10, 4×20, 4×30,
5×10, 5×20, 5×30,
6×10, 6×20, 6×30,
8×20, 8×30

In-line Type Vacuum Ejector ZU□A

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors
    ・Compact and Lightweight
     O.D.: ø10.4, Weight: 3.9 g, Overall length: 52 mm
    ・Port size
     ø4, ø6 One-touch fitting, Rc1/8 female thread, ø5/32"
    ・Vacuum pressure reached [kPa]
     Type S: -90, -87, -85
     Type L: -48, -40
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Type S
Max. suction flow
[L/min(ANR)]
Type L
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
ZU03□A0.31.83.44.22 to 8
ZU04□A0.43.25.87.72 to 10
ZU05□A0.5713142 to 13
ZU07□A0.71116282 to 20

Toggle Type Air Gripper MHT2

Rotary Actuators/Air Grippers » Angular Type Air Grippers
    ・The new cylinder body allows small auto switches to be mounted on 4 surfaces.
    ・A strong and stable gripping force can be obtained through the toggle mechanism.
    ・Holds workpiece even when the air is shut down (Safety measure)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesCylinder bore size (mm)
MHT232,40,50,63

Locating Pin Cylinder MGPL50-X2616

Air Cylinders » Pin Shift Cylinder
    ・Ideal for pin positioning and locating workpieces
    ・Highly accurate mounting positions
     Highly accurate positioning is possible even after the cylinder is replaced.
    ・D-P3DWA magnetic field resistant auto switch is available.
    ・Coil scraper is equipped as standard.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Locating pin cylinderBall bushingMGPL50-X2616Double acting25, 40, 65

Sine Cylinder REC

Air Cylinders » Specialty Cylinders
    ・Allows the high-speed transfer of a workpiece which must avoid shock/impact
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardRECDouble acting, Single rod20,25,32,40

Go Top