WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 162 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Battery-less Absolute Encoder Type
Electric Actuator/Rod Type LEY

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Long stroke: Max. 500 mm
    ・Direct mounting: 3 directions, Bracket mounting: 3 types
    ・Auto switch can be mounted.
    ・Either positioning or pushing control can be selected.
     It is possible to hold the actuator with the rod pushing on a workpiece, etc.
    ・Positioning repeatability: ±0.02 mm or less
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEY1630 to 300Max. 141Max. 5002.5,5,10
Battery-less absolute
(Step motor/24 VDC)
LEY2530 to 400Max. 452Max. 5003,6,12
Battery-less absolute
(Step motor/24 VDC)
LEY3230 to 500Max. 707Max. 5004,8,16
Battery-less absolute
(Step motor/24 VDC)
LEY4030 to 500Max. 1058Max. 5004,8,16

AHC System/Auto Hand Changing System MA

Rotary Actuators/Air Grippers » Angular Type Air Grippers
    ・The robot hand tools change automatically to accommodate workpieces of different shapes, thus making it possible to adopt an FMS (flexible manufacturing system) in the assembly line.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPositioningAction
MA210Ball couplingSingle acting
MA310Ball couplingSingle acting
MA311Ball couplingDouble acting
MA320Curved couplingSingle acting
MA321Curved couplingDouble acting

Wide Type Parallel Style Air Gripper MHL2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Lightweight: Max. 10% lighter: 585 g → 525 g
     Weight reduced by changing the body shape and internal construction
    ・Built-in dust protection mechanism (Standard)
     Dust-resistant option (Made to order: -X85, -X86□)
    ・Long stroke: One unit can handle workpieces of various diameters.
    ・A large amount of gripping force is provided, through the use of a double pistonmechanism, while maintaining a compact design.
    ・Small auto switches can be directly mounted.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesBore size (mm)
MHL2-Z10,16,20,25,32,40

Low Speed Rotary Actuator CRQ2X/CDRQ2X/MSQX

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・It is possible to transfer workpieces at lower speeds. (5 s/90º)
    ・With auto switch (CDRQ2X series: CDRQ2X)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Low Speed Rotary Actuator CRQ2X/CDRQ2X/MSQX
    Manual
    Series View search result
    CRQ2XView search result
    MSQX
SeriesRack typeSizeRotating angle
CRQ2XDouble10,15,20,30,4080° to 100°170° to 190°
MSQXDouble10,20,30,500° to 190°

Pin Clamp Cylinder C(L)KQG/C(L)KQP

Air Cylinders » Clamp Cylinders
    ・Simultaneous positioning and clamping
    ・Compatible with a broad range of workpiece configurations (55 types of guide pins)
    ・4 body types for a broad range of installation conditions
    ・The height of the clamping position can be selected according to the workpiece.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size(mm)
Standard
(Built-in standard magnet)
CKQGRound
Diamond
50
Standard
(Built-in strong magnet)
CKQPRound
Diamond
50
With lock
(Built-in standard magnet)
CLKQGRound
Diamond
50
With lock
(Built-in strong magnet)
CLKQPRound
Diamond
50

Air-Hydro Booster CQ2

Hydraulic Equipment » Hydraulic Cylinders
    ・Converts air pressure to hydraulic pressure for high-pressure hydraulic cylinder actuation
    ・No hydraulic pump is required. High hydraulic pressure can easily be obtained.
    ・Applications: For lifting workpieces, for automatic clamping devices, hydraulic pressure source for low profile hydraulic cylinders
SeriesPneumatic cylinder dia.
(mm)
Generated hydraulic
pressure (with 0.5 MPa)
Amount of discharged oil
(cm3)
CQ2100, 140, 1603.5 to 1417 to 105

2-Color Display Digital Pressure Sensor Controller PSE300

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
    ・Applicable sensors: PSE53m, 54m, 550, 56m, 570, 573, 574
    ・Compatible with voltage input and current input
    ・Response time: 1 ms
    ・Space saving, Capable of vertical and horizontal contact mounting
    ・Panel mounting, Bracket mounting, DIN rail mounting

    ∗ The PSE300 series is to be discontinued as to September 2025.
     Please select the PSE300A series instead. ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2-Color Display Digital Pressure Sensor Controller PSE300
    Manual
    Series View search result
    PSE300View search result
  • 2-Color Display Digital Pressure Sensor Controller PSE300
    DoC/IM
    Series View search result
    PSE300View search result
SeriesSet pressure range
PSE300-101 to 101 kPa
10 to -101 kPa
-10 to 100 kPa
-0.1 to 1 MPa
-50 to 500 kPa
-0.2 to 2 kPa

Compact Pressure Switch ZSE1/ISE1

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
SeriesTypeSet pressure range
ZSE1Vacuum pressure0 to -101 kPa
ISE1LPositive pressure0 to 100 kPa
ISE1Positive pressure0 to 1 MPa

Compact Manometer PPA

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
    ・Pressure measurements can easily be taken anytime, anywhere.
SeriesSet pressureApplicable tubing sizeType
PPA100-0.1 to 1 MPaφ4,φ6For high pressure
PPA101-101 to 10 kPaφ4,φ6For vacuum
PPA102-10 to 100 kPaφ4,φ6For low pressure

Clean One-touch Fittings for Driving Air Piping KPQ/KPG

Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)
Clean Series/Low-Particle Generation » Fittings
    ・One-touch fittings suitable for driveline air systems in clean room environments
    ・Resin parts: Polypropylene
    ・All metal portions: Brass (Electroless nickel-plated) KPQ
             Stainless steel (Stainless steel 304) KPG
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KPQφ4,φ6,φ8,φ10,φ12M5,1/8,1/4,3/8,1/2
KPGφ4,φ6,φ8,φ10,φ12M5,1/8,1/4,3/8,1/2

Go Top