There were 162 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
3-Port Solenoid Valve/Unit Manifold Valve VV061
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves-
・Valve, base plate, base, and fitting in one compact unit
・Innovative unit manifold
・Equipped with a 6 mm wide valve, V060 series
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Type | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|
VV061 | Standard High flow | Effective area:0.11 mm2 Effective area:0.21 mm2 | 0.55(Standard) 0.23(With power saving circuit) | -100 kPa |
3-Port Solenoid Valve SYJ300/500/700
Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
-
・Power consumption: 0.1 W (With power saving circuit)
・Manifold type no.: SS5YJ3, SS5YJ5, SS5YJ7
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
SYJ300 | 0.36 | 0.31 | 0.089 | 0.35(Standard) 0.1(With power saving circuit) | -100 kPa |
SYJ500 | 1.2 | 0.48 | 0.34 | 0.35(Standard) 0.1(With power saving circuit) | -100 kPa |
SYJ700 | 2.7 | 0.34 | 0.69 | 0.35(Standard) 0.1(With power saving circuit) | -100 kPa |
Bernoulli Gripper with Coanda Grip ZNC-C
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special Pads-
・Reduces the impact of air flow on light-weight workpieces and adjacent
workpieces
・Prevents lateral slide when suctioning the workpiece
There is no risk of suctioning of powder matter adhering on the
workpiece into the device and pipe, as the workpiece is suctioned while
air is blow.
・Body material: Stainless steel, Aluminum
・With Coanda grip
Prevents blowing away of workpiece before suctioning and lateral sliding
of workpiece during suctioning
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Material | Size | Attachment |
---|---|---|---|
ZNC-C | Aluminum Stainless steel | ø20, ø30, ø40, ø60, ø80 | With Coanda grip With vibration suppression cover |
Pressure Sensor 10-PSE530
Clean Series/Low-Particle Generation » Switches/Sensors
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Series | Set pressure range |
---|---|
10-PSE530 | -100 to 101kPa 0 to 101kPa 0 to -101kPa 0 to 1MPa |
Insert Fittings 10-KF
Clean Series/Low-Particle Generation » Fittings
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Fittings and Tubing/Precautions Green Procurement (RoHS)
Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
10-KF | φ4, φ6, φ8, φ10, φ12 | 1/8, 1/4, 3/8, 1/2 |
Wide Type Air Gripper 11-/22-MHL2
Clean Series/Low-Particle Generation » Air Grippers
Clean Series
・Wider, larger opening/closing and stroke
・Ideal for holding large-size workpieces that have dimensional variances.
・The double pistons provide a large amount of gripping force.
Safety Instructions Air Grippers Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
11-/22-MHL2 | 10, 16, 20, 25, 32, 40 |
Compact Pneumatic Pressure Sensor/Switch PSE54□
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)-
・PSE Sensor Set Up Tool PSE-ST has been added. [New]
・Switch output specification
・IO-Link compatible
・Analog output (Voltage)
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
PSE541 | Vacuum pressure | 0 to -101 kPa |
PSE543 | Compound pressure | -100 to 100 kPa |
PSE540 | Positive pressure | 0 to 1 MPa |
3-Screen Display High-Precision Digital Pressure Switch
ZSE20□(F)/ISE20□
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・A low differential pressure range type has been added to the 20A
series. [New]
・Integrated R1/8 fitting with bottom wiring entry
・An M12 connector type has been added.
・A low pressure range type has been added.
・Visualization of settings
・Simple 3-step setting
・Easy screen switching
It is possible to change the settings while checking the measured value.
・Delay time:1.5 ms or less
・Current consumption: 25 mA or less
・IO-Link compatible
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure | Applicable fluid |
---|---|---|---|---|---|
ZSE20 (F) ISE20 | 1 output | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa | IP40 | Air |
ZSE20A (F) ISE20A | 2 outputs, Analog output (Voltage/Current) | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa | IP40 | Air |
ZSE20AF-X576 to 580 (Made to Order) | 2 outputs, Analog output (Voltage/Current) | Compound pressure | −50.0 to 50.0Pa, −100.0 to 100.0Pa, −200 to 200.0Pa | IP40 | Air |
ZSE20AF-X576 to 580 (Made to Order) | 2 outputs, Analog output (Voltage/Current) | Compound pressure | −500 to 500Pa, −1.000 to 1.000kPa, −2.00 to 2.00kPa, −5.00 to 5.00kPa, −10.00 to 10.00kPa | IP40 | Air |
ZSE20B (F)-(L) ISE20B-(L) | 2 outputs, Analog output (Voltage/Current), IO-Link/Switch: 1 output | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa | IP65 | Air |
ZSE20C (F)-(L) ISE20C (H)-(L) | 2 outputs, Analog output (Voltage/Current), IO-Link/Switch: 1 output | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa, −0.100 to 2.000 MPa | IP65 | General fluids |
Electro-Pneumatic Regulator ITV
Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic RegulatorsIO-Link Devices » Electro-Pneumatic Regulator
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Pressure Control Equipment » Electro-Pneumatic Regulators
-
・Stepless control of air pressure in proportion to electrical signals
・Sensitivity: 0.2 kPa (100 kPa specification)
・Linearity: ±1% or less (F.S.)
・Hysteresis: 0.5% or less (F.S.)
・Communication: CC-Link, DeviceNet™, PROFIBUS DP, RS-232C, IO-Link
▶IO-Link Master
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS) IO-Link Master Electro-Pneumatic Regulator Application Examples
Green Procurement (RoHS) IO-Link Master Electro-Pneumatic Regulator Application Examples
Series | Port size | Set pressure (MPa) |
---|---|---|
ITV0000 | Built-in One-touch fitting φ4,φ5/32 | 0.001 to 0.1 0.001 to 0.5 0.001 to 0.9 |
ITV1000 | 1/8,1/4 | 0.005 to 0.1 0.005 to 0.5 0.005 to 0.9 |
ITV2000 | 1/4,3/8 | 0.005 to 0.1 0.005 to 0.5 0.005 to 0.9 |
ITV3000 | 1/4,3/8,1/2 | 0.005 to 0.1 0.005 to 0.5 0.005 to 0.9 |
Main Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Air Preparation Equipment » Air Preparation Filters-
・Compressed air purity class: ISO 8573
・Increased air flow capacity due to lower pressure drop which contributes to energy saving
Flow capacity: 14.5 m3/min (ANR) (Increased by up to 20% compared with the existing model)
Pressure drop: 5 kPa or less
・Lightweight: Max. 52% lighter (10.5 kg → 5.0 kg)
Lighter body weight due to thinner stainless steel bowl
・Space-saving design, Reduced piping labor!
The AFF series main line filter removes both water droplets and solid particles.
A separate filter for removing water droplets (water separator, AMG series) is not necessary any more.
Space and piping work are reduced.
・Easier replacement of the element
The stopper function prevents the bowl from falling.
Safety Instructions Air Preparation Equipment/Precautions Selection/Technical Data Green Procurement (RoHS) Element Part No.
Type | Series | Filtration (μm) | Air flow(m3/min[ANR]) | Port size |
---|---|---|---|---|
Main line filter | AFF | 1.0 (Filtration efficiency: 99%) | 7 to 14.5 | 1,1 1/2, 2 |
Mist separator | AM | 0.1 (Filtration efficiency: 99%) | 7 to 14.5 | 1,1 1/2, 2 |
Micro mist separator | AMD | 0.01 (Filtration efficiency: 99.9%) | 7 to 14.5 | 1,1 1/2, 2 |