There were 162 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Cups with Flange for Collaborative Robots ZXP7-PFL1-□-X1
for KAWADA ROBOTICS CORPORATION, NEXTAGE
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Vacuum Grippers
-
・Standards: Conforming to ISO9409-1-50-4-M6
・Tube-less piping
Individual piping to suction cups is unnecessary and there is no
interference with workpieces or operators
・Features a rounded appearance without corners
・A wide variety of cup variations are available to support a wide range of
workpieces.
・Possible to change the number of suction cups and mounting pitches
Series | Cup form | Cup diameter |
---|---|---|
ZXP7-PFL1-□-X1 | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 |
Dust Resistant Cylinder MXQ-XC4A
Air Cylinders » Environment Resistant Cylinders-
・Compatible with environments where powder particles of 20 to 50 μm in
diameter, such as ceramic powder, toner powder, paper powder, metal
powder (excluding welding spatter), etc., are present
・4 times more durable than the standard model
Lube-retainers are installed on the guide unit and rod cover.
This prevents the entry of dust and foreign matter.
・Dimensions and workpiece mounting dimensions are interchangeable
with the standard product.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXQ-XC4A | Double acting | 6,8,12,16,20,25 |
Symmetric | MXQ□L-XC4A | Double acting | 6,8,12,16,20,25 |
[Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP
Flow Control Equipment » Related Equipment-
・Model with residual pressure release function
It is possible to construct a safety circuit!
・Model without residual pressure release function
Temporary intermediate stops are possible.*
* Precise intermediate stops are not guaranteed.
・Vertical and horizontal types are available, which can be selected
depending on the installation conditions.
・Improved piping design flexibility (360°-rotation type)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Model with residual pressure release function Pilot check valve Horizontal type | AKP-□B□E | M5×0.8, 10-32UNF 1/8, 1/4, 3/8, 1/2 (R, NPT, G) | φ4, φ6, φ8, φ10, φ12 | φ5/32",φ1/4",φ5/16" |
Model with residual pressure release function Pilot check valve Vertical type | AKP-□A□E | M5×0.8, 10-32UNF 1/8, 1/4, 3/8, 1/2 (G) | φ4, φ6, φ8, φ10, φ12 | - |
Model without residual pressure release function Pilot check valve Horizontal type | AKP-□B□ | M5×0.8, 10-32UNF 1/8, 1/4, 3/8, 1/2 (R, NPT, G) | φ4, φ6, φ8, φ10, φ12 | φ5/32",φ1/4",φ5/16" |
Model without residual pressure release function Pilot check valve Vertical type | AKP-□A□ | M5×0.8, 10-32UNF 1/8, 1/4, 3/8, 1/2 (G) | φ4, φ6, φ8, φ10, φ12 | - |
Pressure Sensor Controller 10-PSE300
Clean Series/Low-Particle Generation » Switches/Sensors
Clean Series
・Response time: 1ms
・Set pressure resolution: 1/1000
・Capable of vertical and horizontal contact mounting
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Series | Set (differential) pressure range |
---|---|
10-PSE300 | -101 to 101kPa 10 to -101kPa -10 to 100kPa -0.1 to 1MPa -50 to 500kPa -0.2 to 2kPa |
Desktop Duster Box ZVB
Static Neutralization Equipment » Static Neutralization Equipment Desktop Duster Box-
・Static neutralization, dust removal, and dust collection processes have
been integrated into one box.
・Supports workpieces of various sizes:
Electronic components, lenses, smartphones, lamp covers, cosmetic
cases, parts for home appliances
・Static neutralization and dust removal efficiency have been improved by
separation from the ion blow and air blow structure.
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Size | Ion generation method | Offset voltage |
---|---|---|---|
ZVB20 | A4 | Corona discharge type | Within ±10 V (Static neutralization distance: 100 mm from the nozzle) |
ZVB40 | A3 | Corona discharge type | Within ±10 V (Static neutralization distance: 100 mm from the nozzle) |
3-Screen Display Sensor Monitor PSE300A
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)-
・Compatible with 5 types of pressure sensor
Applicable sensor: PSE53m, PSE54m, PSE550, PSE57m, PSE56m
・It is possible to change the settings while checking the measured value.
・NPN/PNP switch function
・Input range selection (for pressure/flow rate)
・Simple 3-step setting
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Set pressure range |
---|---|
PSE300A | −0.2 to 2.1 kPa 10 to −105 kPa −105 to 105 kPa −10 to 105 kPa −50 to 525 kPa −0.105 to 1.05 MPa −0.105 to 2.1 MPa −0.25 to 5.25 MPa −0.5 to 10.5 MPa |
3-Screen Display Multi-channel Digital Sensor Monitor PSE200A
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・Up to 4 pressure sensors can be connected!
Centralized control saves installation space.
A single monitor various applications
・It is possible to change the settings while checking the measured value.
・IO-Link compatible
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS) IO-Link Master
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS) IO-Link Master
Series | Set pressure range | Applicable pressure sensors |
---|---|---|
PSE200A | −0.2 to 2.1 kPa 10 to −105 kPa −105 to 105 kPa −10 to 105 kPa −50 to 525 kPa −0.105 to 1.05 MPa −0.105 to 2.1 MPa −0.25 to 5.25 MPa −0.5 to 10.5 MPa | PSE550 PSE531/PSE541/PSE561 PSE533/PSE543/PSE563/PSE573 PSE532 PSE564/PSE574 PSE530/PSE540/PSE560/PSE570 PSE575 PSE576 PSE577 |
Air Checker/Electronic Pressure Switch PS1000/1100/1200
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
-
・Plug-in port for One-touch fittings.
・With LED light.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
PS1000 | Positive pressure | -0.1 to 0.45 MPa |
PS1100 | For vacuum/residual pressure | -0.1 to 0.4 MPa |
PS1200 | For vacuum | -100 to 0 kPa |
Clean One-touch Fittings for Blowing KP
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)Clean Series/Low-Particle Generation » Fittings

-
・One-touch fittings for clean room blowing systems
・Completely oil-free (Fluoro-coated rubber portions)
・Wetted parts are non-metallic.
・Parts washed and assembled in a clean room, Packed in double packaging.
・Can be used in a vacuum (−100 kPa)
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KP | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
Magnet Gripper MHM-X6400
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special PadsArc Welding Process Equipment » Specialty Cylinders
Rotary Actuators/Air Grippers » Magnet Grippers
-
・Steel plates can be transferred without a vacuum.
Can support workpieces with holes and uneven surfaces when a vacuum pad cannot be used
・Holds workpieces even when the air is shut off
・High holding force: 80 N (Workpiece plate thickness: 0.6 mm), 120 N
(Workpiece plate thickness: 1.4 mm)
・Residual holding force: 0.3 N or less (Reduces workpiece release time)
Series | Holding force (Workpiece plate thickness: 0.6 mm) |
---|---|
MHM-32D1-X6400 | 80 N |
MHM-32D2-X6400 | 50 N |
MHM-32D3-X6400 | 30 N |