WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,029 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Plug-in Top Ported Compact 5-Port Solenoid Valve JSY3000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・A top-ported type has been added to the JSY3000 series.
    ・4(A) and 2(B) port output pressure detection is possible.
     Caution: The mounting bases are side ported.
Series4(A)/2(B) port size
Thread piping
Power consumption [W]
JSY3000Rc1/160.4 (Standard)
0.1 (With power-saving circuit*)
*Made to order

Separate Controller Ionizer / Slim Bar Type IZT44/45

Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type
    ・Powerfully eliminates static electricity from highly charged workpieces
     Pulse AC type, High density emitter arrangement (6 times the number of emitters∗)
    * Compared to the existing model
    ・Can be mounted in a narrow space (Height 23 mm x Width 20 mm)
     Can be installed through gaps between equipment
     Improved installation, replacement, and maintenance in narrow spaces
    ・Powerful static elimination is possible without air supply.
    ・High speed static elimination: Discharge time reduced by approx. 60%
    ・2-way directional static elimination using branch cables
     2 ionizer bars can be connected to one high voltage power supply.
    ・Up to 4 high voltage power supply modules can be connected to one controller. (IZT45)
    ・Flexible layout possible with various module connection methods (IZT45)
     Controller to Bar maximum installation distance: 15 m
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Separate Controller Ionizer / Slim Bar Type IZT44/45
    Manual
    Series Type View search result
    IZT44 Slim bar typeSeparate controllerView search result
    IZT45 Slim bar typeSeparate controllerView search result
  • Separate Controller Ionizer / Slim Bar Type IZT44/45
    DoC/IM
    Series Type View search result
    IZT44 Slim bar typeSeparate controllerView search result
    IZT45 Slim bar typeSeparate controllerView search result
SeriesTypeIon generation methodFunction
IZT44 Slim bar typeSeparate controllerCorona discharge typeHigh voltage error detection
Output check
IZT45 Slim bar typeSeparate controllerCorona discharge typeAuto balance
Maintenance detection
High voltage error detection
Ion generation stop signal
Output check

3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)

Grease-free Nitrogen (N2) Compatible Equipment » Pressure Switches
    ・Visualization of settings
    ・Simple 3-step setting
    ・Easy screen switching
     It is possible to change the settings while checking the measured value.
    ・Delay time: 1.5 ms or less
    ・Current consumption: 25 mA or less (ZSE20/ISE20), 35 mA or less (Other
     models)
    ・Grease-free
  • 3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)
    Manual
    Series Type View search result
    ZSE20(F)-X2
    ISE20-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20A(F)-X2
    ISE20A-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20B(F)-X2
    ISE20B-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20C(F)
    ISE20C(H)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
  • 3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)
    DoC/IM
    Series Type View search result
    ZSE20(F)-X2
    ISE20-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20A(F)-X2
    ISE20A-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20B(F)-X2
    ISE20B-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20C(F)
    ISE20C(H)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
SeriesOutput typeTypeRated pressure rangeEnclosure
ZSE20(F)-X2
ISE20-X2
1 outputCompound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
IP40
ZSE20A(F)-X2
ISE20A-X2
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
IP40
ZSE20B(F)-X2
ISE20B-X2
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
IP65
ZSE20C(F)
ISE20C(H)
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
−0.100 to 2.000 MPa
IP65

F.R.L. Units AC

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Modular design with uniform body style
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard.
     Better visibility: 360°
    ・No tools are required.
     Easier replacement of the element (AF-D only)
DescriptionSeriesPort size
Air filter, Regulator, LubricatorAC20 to 60-D1/8,1/4,3/8,1/2,3/4,1
Filter regulator, LubricatorAC20A to 60A-D1/8,1/4,3/8,1/2,3/4,1
Air filter, RegulatorAC20B to 60B-D1/8,1/4,3/8,1/2,3/4,1
Air filter, Mist separator, RegulatorAC20C to 40C-D1/8,1/4,3/8,1/2
Filter regulator,Mist separatorAC20D to 40D-D1/8,1/4,3/8,1/2

Magnetically Coupled Rodless Cylinder/Basic Type CY3B

Air Cylinders » Magnetically Coupled Rodless Cylinders
    ・Lightweight
     The product weight has been reduced through re-designing of the body
     and head cover shapes and employment of magnetic coupling.
     Weight: 16% reduction (1.35 kg → 1.13 kg)
    ・Improved lubrication
     A Lube-retainer is installed to support lubrication retention on the piston
     and to ensure a lubrication film. (Bore size: ø15 to ø63)
    ・Stable operation
     Lengthening of the wear ring on the body side by, 30% at maximum,
     helps to achieve smooth movement.
    ・The specifications, magnet holding force, and mounting dimensions are
     the same as those of the existing CY3B series model.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
BasicCY3B-ZDouble acting6,10,15,20,25,32,40,50,63

Speed Controller with Compact Indicator AS-FSMA/FSCA

Flow Control Equipment » Speed Controllers for Low Speed Control
    ・Improvement of resolution has made it possible to make fine
     adjustment.
     1 to 50 mm/s: AS-FSMA series
     50 to 150 mm/s: AS-FSCA series
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in 1/4
     increments.
     Reduces work-hours and setting mistakes
    ・Better visibility
     Check from 360° directions is possible.
     Inspection and maintenance works are facilitated.
 *Panel mount adapters are only compatible with in-line type
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Speed controller with indicator
Elbow type, Universal type
AS-FSMA
AS-FSCA
M5×0.8
10-32UNF
R,NPT,G
1/8,1/4
φ2 to φ10φ1/8'' to φ3/8''
Speed controller with indicator
In-line type
AS□2-FSMA
AS□2-FSCA
-φ3.2 to φ8φ1/8'' to φ5/16''

Vacuum Flow ZHV

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Flow
Air Blowing Equipment » Air Blowing Equipment
    ・Blow and vacuum can be performed by supplying compressed air.
     Blow: Max. 11000 L/min (ANR)∗1
     Vacuum: Max. 8000 L/min (ANR)∗1
     ∗1 Values for the ZHV40 when the supply pressure is 0.5 MPa
    ・It is possible to adjust the blow and vacuum flow rate by adjusting the
     nozzle position!
    ・A vacuum flow rate 3 times or more the supply air
    ・A blow flow rate 4 times or more the supply air
    ・Weight: Max. 50% reduction (209 g ← 417 g) ∗2
     ∗2 ZHV20, in comparison with product (ZH20-X185)
    ・Volume: Max. 50% reduction (17000 mm3 ← 34000 mm3) ∗3
     ∗3 ZHV10, in comparison with product (ZH10-X185)
    ・In terms of body mounting, port connection, and passage diameter, this
     product is compatible with the product (ZH-X185).
SeriesVacuum pressure
[kPa]
Suction flow rate
[L/min (ANR)]
Discharge flow rate
[L/min (ANR)]
Air consumption
[L/min (ANR)]
Fluid passage dia.
ZHV10-6520670180ø13
ZHV20-619752360380ø21.6
ZHV30-645905310710ø30
ZHV40-6527068201330ø42

Go Top