WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,029 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


2-Layer Fluoropolymer Polyurethane Tubing TUE

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
    · 2-layer tube with excellent environmental resistance and flexibility
     Outer layer: Fluoropolymer, Inner layer: Polyurethane
    · Tubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)
    · Wide color variations
     Available in black, white, blue, and translucent colors.
SeriesTubing O.D.
Metric size
ColorFluid
TUEφ4,φ6,φ8,φ10,φ12Black, White, Blue, TranslucentAir, Water, Inert gas

Multistage Ejector ZL1/ZL3/ZL6

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
    ・An IO-Link compatible vacuum pressure switch has been added. (ZL3,
     ZL6) New
     Allows for ejector control with a single communication line
     Reading of the device information and parameter batch settings are
     possible.
    ・Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
    ・Air consumption: 91% reduction (ZL3, ZL6)
     Reduced by the pressure switch for vacuum with energy saving function
     and efficient ejectors
    ・Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZL11.210057
ZL3M1.9300※1150
ZL3H1.5300※1135
ZL6M1.9×2600※1300
ZL6H1.5×2600※1270

Electric Vacuum Gripper for Collaborative Robots ZXPE5

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Electric Actuators/Cylinders » Grippers for Collaborative Robots
Grippers for Collaborative Robots » Electric Vacuum Grippers (Built-in Vacuum Pump Type)
    ・A vacuum gripper that doesn't require an air source
    ・Operation possible by simply connecting an electrical wire connector
     Can be used without an air source due to the built-in vacuum pump
    ・Unitization of the peripheral devices required for adsorption
     The vacuum pump, atmospheric release valve, pressure monitor,
     and cups have been integrated.
    ・Current consumption: Max. 64% reduction
     Energy-saving operation possible via automatic/manual modes
    ・Lightweight: 556 g
    ・A wide variety of cup variations are available to support a wide range of
     workpiece shapes.
    ・Standards: Conforming to ISO9409-1-50-4-M6

    1 These are the values under SMC measurement conditions when the gripper is in continuous mode (the vacuum pump working continuously) and may vary depending on the
    atmospheric pressure (weather, altitude, etc.) and the measurement method.
    2 May be restricted depending on the cup diameter, mounting orientation, or workpiece. Please use within the max. work load. Suction and transfer exceeding the max. work load may result in product failure and the dropping of workpieces.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electric Vacuum Gripper for Collaborative Robots ZXPE5
    Manual
    Series View search result
    ZXPE5View search result
  • Electric Vacuum Gripper for Collaborative Robots ZXPE5
    DoC/IM
    Series View search result
    ZXPE5View search result
SeriesCup formCup diameterMax. suction flow rate*1
[L/min(ANR)]
Max. work load*2
[Kg]
ZXPE5Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
Flat type for film packaging workpieces
φ8 to φ324.55

Metal Speed Controller / Low Profile Type ASBL

Flow Control Equipment » Speed Controllers for General Purposes
    ・Improved environmental resistance with the all metal exterior
    ・For use in environments with welding spatter, dust, ultraviolet, etc.
    ・Improved installability using a hexagon wrench
    ・Improved piping design flexibility (360° rotation)
    ・Reduced height when installed: Approx. 30% reduction
     (when a knob is fully opened)
     ∗ 21.2 mm: ASBL23□1-01-06 ◀ 30.9 mm: ASB22□1-01-06
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Metal Speed Controller / Low Profile Type ASBL
    Manual
    Type Series View search result
    All metal exterior
    elbow type
    ASBLView search result
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
All metal exterior
elbow type
ASBLM5×0.8
10-32UNF
R,G,NPT 1/8 to 1/2
φ4 to φ12φ5/32'' to φ1/2''

Analog Auto Switch and Display Sensor Monitor D-MH1□

Rotary Actuators/Air Grippers » Auto Switches
Switches/Sensors/Controller » Auto Switches for Rotary Actuators and Air Grippers
    ・Outputs the analog voltage according to the actuator stroke position
    ・A single switch can discriminate between max. 3 position points.  
     Repeatability: ±20 mV (Converted stroke ±0.1 mm)
     Discriminable dimensional difference: 0.2 mm
     ∗ The value is in the high-resolution range. The converted stroke value
      varies depending on the actuator.
     ∗ For air grippers, this is the value for one side of the finger. When it is
      converted to the dimension of the workpiece to be gripped, the value is
      doubled.
    ・Detection position display and setting away from the actuator are
     possible.
    ・Analog voltage output (1 to 5 V)
     ・Can also be used with the analog auto switch single unit
    ・Reduced setting labor
     ・No need to fine-tune the switch mounting position
     ・Easy adjustment even in narrow places and on moving parts
    ・Improved productivity
     · Gripper fully open R gripping R gripping failure detection
     · Minimized lead wire disconnection risk
    · Preventive maintenance
     · Display of gripper finger wear
     · Visualization of daily inspections (Origin position/ Gripping position)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Analog Auto Switch and Display Sensor Monitor D-MH1□
    Manual
    Series Type View search result
    D-MH1AD(V)Analog auto switchView search result
    D-MH1BNSensor monitorView search result
    D-MH1BPSensor monitorView search result
  • Analog Auto Switch and Display Sensor Monitor D-MH1□
    DoC/IM
    Series Type View search result
    D-MH1AD(V)Analog auto switchView search result
    D-MH1BNSensor monitorView search result
    D-MH1BPSensor monitorView search result
SeriesTypeDescription
D-MH1AD(V)Analog auto switchAnalog output sensor (1 to 5 V)
D-MH1BNSensor monitorDisplay sensor monitor, NPN 2 outputs
D-MH1BPSensor monitorDisplay sensor monitor, PNP 2 outputs

Non F-Gas Uses (CO2 Refrigerant) Thermo-chillers for the Semiconductor Industry INR-495-042/INR-495-043

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Temperature Control Equipment » Chiller Compliant Regulations
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Chiller Compliant Regulations
Temperature Adjustment Line » Chiller Compliant Regulations
    ・Non F-Gas (CO2 refrigerant R744)
    ・GWP: 1 (Natural refrigerant)
    ・EU refrigerant regulations: GWP150 or less∗
    ・US refrigerant regulations: GWP700 or less∗
    ・California, US refrigerant regulations: GWP750 or less
     ∗As of December 2023
    ・Air transport possible
     No air transport restrictions for non-toxic and non-flammable∗
     refrigerants
     ∗A1 (ASHRAE34 standard)
    ・No F-Gas management required
     Eliminates the need for periodic inspections based on the Fluorocarbon
     Emissions Control Act (Japan)
    ・No F-Gas recovery & disposal costs
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Non F-Gas Uses (CO2 Refrigerant) Thermo-chillers for the Semiconductor Industry INR-495-042/INR-495-043
    DoC/IM
    Series View search result
    INR-495-042
    INR-495-043
    View search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling
method
Circulating
fluid
INR-495-042
INR-495-043
-20 to 708.5 kW±1.0℃Water-cooled
refrigeration
Fluorinated fluid

Wear Resistant Tubing / Clear Type TUZC

Fittings and Tubing » Tubing
    ・Abrasion: Approx. 1/3 (Compared with SMC polyurethane tubing
     TU series)
    ・Clear type
     Transparency in which the inside contents of a tube can be seen.
SeriesTubing O.D.
Metric size
ColorFluid
TUZCφ6Black, Blue, TranslucentAir, Water

Flow Controller for Air PFCA7

Switches/Sensors/Controller » Controllers
    ・For the automatic adjustment of the flow rate
    ・Applicable fluid: Dry air, N₂, Ar, CO₂
    ・Color display/2-screen display supported
     For the confirmation of the instantaneous flow rate, flow rate command
     value, and accumulated flow rate at a glance
    ・IO-Link compatible
    ・Flow ratio 100:1
SeriesRated control flow rate range [L/min]
(Dry air, N₂, Ar)
Set control flow rate range [L/min]
(Dry air, N₂, Ar)
Set control flow rate
Min. unit [L/min]
PFCA7100.1 to 100.04 to 10.30.01
PFCA7250.2 to 250.1 to 25.80.1
PFCA7500.5 to 500.2 to 51.50.1
PFCA7111 to 1000.4 to 1030.1

Water Resistant Stainless Steel Speed Controller HF2A-ASG-□V

Flow Control Equipment » Speed Controllers Special Environments
    ・The water-resistant construction and the stainless steel external
     parts allow for the product to be used in environments where it
     may come into contact with water droplets.
    ・Metal material: External metal parts stainless steel 316 (external
     metal parts excluding body A)
    ・Grease: NSF H1 grease
    ・Max. operating temperature: 150°C
    ・Improved water-resistance and washabili
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Dual speed
controller
HF2A-ASG-□VM5×0.8
10-32UNF
R, G, NPT 1/8 to 1/2
φ4 to φ12φ5/32'' to φ1/2''

Push-lock Type Dual Speed Controller with One-touch Fitting ASD-A

Flow Control Equipment » Speed Controllers for General Purposes
    ・Easy to lock push-lock type
    ・No tools required. Larger knob
    ・Allows for simultaneous meter-in and meter-out control
    ・Prevents cylinders from popping out, and allows for the
     speed control of single acting cylinders
    ・Easy identification of meter-in or meter-out by knob color
    ・Lightweight: Approx. 28% lighter
    ・Improved reproducibility of flow rate
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Dual speed
controller
ASD-AM5 to 1/2φ4 to φ12φ1/8'' to φ3/8''

Go Top