WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,029 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


5 Port Solenoid Valve 10-SY

Clean Series/Low-Particle Generation » Directional Control Valves

    Clean Series



    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesSonic conductance: CCylinder sizePower consumptio (W)
10-SY30001.1dm3(s・bar)φ400.35
10-SY50002.8dm3(s・bar)φ630.35
10-SY70004.5dm3(s・bar)φ800.35
10-SY900010dm3(s・bar)φ1000.35

Vertical Suction Filter FHIA

Hydraulic Equipment » Hydraulic Equipment
    ・Vertical suction filters are designed for installation between the pump
     and reservoir tank.
     Their main function is to protect the pump.
    ・It is possible to detect clogging with the differential pressure indicator
     and differential pressure indication switch (CB-□□H).
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeRated flow rate L/minOperating
pressure
Element μm
(Nominal filtration)
FHIA1/2B to 4B30 to 1300Negative pressureMicromesh :
74, 105, 149

Compact Hydraulic Cylinder CHQ/CHDQ

Hydraulic Equipment » Hydraulic Cylinders
    ・Lightweight, compact aluminum body
    ・It is possible to mount auto switches.
    ・Same longitudinal dimensions for cylinders with/without auto switches
    ・With auto switch (CHDQ series: CHDQ, CHDQW)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNominal pressure (MPa)Body materialActionBore Size (mm)
CHQ3.5AluminumDouble acting, Single rod20, 32, 40, 50
63, 80, 100
CHQW3.5AluminumDouble acting, Double rod20, 32, 40, 50
63, 80, 100

Double-layered Tubing for Instrumentation Device (Single-tube/Double-tube) IN-241, T-X120/121/166

Pneumatic Instrumentation Equipment » Piping Materials
    ・Double-layered tubing with an external layer of vinyl chloride or polyolefin to protect the inner tubing
    ・Inner tubing color: Black or Black + White
SeriesTube size Tubing
O.D. ×Tubing I.D.
Fluid
IN-241 T-X120/121/166φ6×φ4
φ8×φ6
φ10×φ7.5
Air

NAMUR Interface 3-Port Solenoid Valve VFN200N

Pneumatic Instrumentation Equipment » Solenoid Valves
    ・The interface surface is compliant with NAMUR Standards.
     Can be directly installed on industrial valve actuators that comply with NAMUR
  • NAMUR Interface 3-Port Solenoid Valve VFN200N
    DoC/IM
    Series View search result
    VFN200NView search result
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Power consumption (W)
VFN200N5.410.311.381.8

Pressure Switch IS

Pneumatic Instrumentation Equipment » Detection Conversion Units
    ・The pressure switch IS100 series can be utilized for automatic air pressure control in a wide variety of fields, such as industrial machinery or chemical plants.
    ・Pressure adjustment range: 0.02 to 0.1 MPa
    ・Electric wiring: Various wiring and entry methods can be selected.
    ・Mechanical service life: 100,000 cycles
SeriesPort sizePressure adjustment range (MPa)Contact
IS100Rc1/40.02 to 0.1Using micro switch
A, B 2 contacts

Electro-Pneumatic Transducer IT600/601

Pneumatic Instrumentation Equipment » Electro-Pneumatic Transducers
    ・Air pressure in proportion to the current signal can be output.
    ・Wide output pressure range: 0.02 to 0.6 MPa
    ・Fast response
    ・Independent electric unit/Explosion-proof (flameproof) construction
    ・Easy span adjustment
SeriesPort sizeSupply air pressure (MPa)Input current
IT600Rc1/40.14 to 0.244 to 20 mA DC
IT601Rc1/40.24 to 0.74 to 20 mA DC

Booster Relay IL100/XT240

Pneumatic Instrumentation Equipment » Relays/Valves
    ・Used when the piping distance between the instrumentation and operational area is long, or when the operational area has a large capacity
    ・Can help accelerate actuation speed considerably
  • Booster Relay IL100/XT240
    Manual
    Series View search result
    IL100View search result
    XT240
SeriesPort sizePressure ratioInput/Output pressure
IL100Rc1/4, 3/81:10.7 MPa
XT240Rc. NPT 1/4 (SIG), 1 (SUP. OUT)1:10.7 MPa

Industrial Filter/Vessel Series FGD

Industrial Filters/Sintered Metal Elements » Industrial Filters
    ・Ideal for low-flow filtration (Max. 60 L/min)
    ・It is possible to select the antistatic specification (FGDE, FGDF).
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Industrial Filter/Vessel Series FGD
    Manual
    Series View search result
    FGDView search result
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FGDRc3/8,1/2,3/40.7, 1 MPaMAX. 80

For 300 mm Wafer: Parallel Seal Type Slit Valve XGTP

High Vacuum Equipment » Slit Valves
Equipment for the Semiconductor Industries » Slit Valve/Transfer
    ・Long service life: 3 million cycles (within standard temperature range)
    ・Low particle generation: Reduced by 1/5 or more
     (compared with the existing product)
    ・Easier maintenance
     Easy replacement of bellows
     Gate can be replaced from above. (Made to order)
    ・Safety measures
     A mechanical end lock mechanism has been adopted.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • For 300 mm Wafer: Parallel Seal Type Slit Valve XGTP
    Manual
    Series View search result
    XGTPView search result
SeriesOperating environmental
pressure (Pa)(abs)
FluidOpening window size
(Height x Width)
(mm)
Operating
pressure
(MPa)(G)
XGTPAtmospheric pressure
to 10-6
Inert gas50 x 3360.45 to 0.6

Go Top