There were 1,029 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Mechanically Jointed Rodless Cylinder MY2
Air Cylinders » Mechanically Jointed Rodless Cylinders
-
・Height has been reduced by a maximum of 30% compared to the mechanically jointed rodless cylinder, MY1H series. Furthermore, it is possible to replace the cylinder for the drive unit while the workpiece is mounted.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Tables Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Tables Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Cam follower guide | MY2C | Double acting | 16,25,40 |
Linear guide | MY2H | Double acting | 16,25,40 |
Linear guide | MY2HT | Double acting | 16,25,40 |
Hygienic Design Cylinder HY□/HYD□
Air Cylinders » Environment Resistant Cylinders
-
・Improved water resistant air cylinder with an easily washable
configuration
・5 times the lifespan of the improved water resistant cylinder
(SMC comparison)
・With auto switch (HYDB series: HYDB, HYDQB series: HYDQB,
HYDC series: HYDC, HYDG series: HYDG)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic | HYB | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Basic | HYQ | Double acting, Single rod | 20,25,32,40,50,63 |
ISO Standard | HYC | Double acting, Single rod | 32,40,50,63 |
With guide | HYG | Double acting | 20,25,32,40,50,63 |
Free Mount Cylinder CU/CDU
Air Cylinders » Compact Air Cylinders-
・Space-saving cylinder that enables the direct mounting of cylinders on multiple sides
・With auto switch (CDU series: CDU, CDUW, CDUK, CDUKW, CDU-A, ZCDUK)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CU | Double acting, Single rod | 6,10,16,20,25,32 |
Standard | CU | Single acting (Spring return/extend) | 6,10,16,20,25,32 |
Standard | CUW | Double acting, Double rod | 6,10,16,20,25,32 |
Non-rotating rod | CUK | Double acting, Single rod | 6,10,16,20,25,32 |
Non-rotating rod | CUK | Single acting (Spring return/extend) | 6,10,16,20,25,32 |
Non-rotating rod | CUKW | Double acting, Double rod | 6,10,16,20,25,32 |
Long stroke/Standard | CU | Double acting, Single rod | 6,10,16,20,25,32 |
Long stroke/ Non-rotating rod | CUK | Double acting, Single rod | 6,10,16,20,25,32 |
With air cushion | CU-A | Double acting, Single rod | 20,25,32 |
For vacuum | ZCUK | Double acting, Single rod | 10,16,20,25,32 |
Air Cylinder/Compact Type MB-X3155
Air Cylinders » Standard Air Cylinders (Square Cover)
-
・Now, more compact and lightweight due to the adoption of a octagonal piston!
Weight: 35% reduction (750 g→487 g)
Overall length: 16% reduction (189 mm→158 mm)
Height Width: 10% reduction (52 mm→47 mm)
・Air cushion adjustment is not required due to the non-adjustable air cushion.
The built-in rubber bumper reduces the metal noise that occurs when the piston stops.
・Small auto switches can be mounted on 4 surfaces. (Tie-rod mounting)
Applicable auto switch: D-M9m
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MB-X3155 | Double acting single rod | 40, 63 |
Pin Cylinder CJP2/CDJP2/CJP
Air Cylinders » Standard Air Cylinders (Round Type)
-
・Two auto switches can be mounted even on the ø4, 5 st.
・A ø2 One-touch fitting and a speed controller can be connected.
・With auto switch (CDJP2 series: CDJP2)
∗ CJP Series is to be discontinued at the end of July 2025.
Please select CJP-Z Series instead. ▶Click here for details.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJP2 | Double acting, Single rod | 4,6,10,16 |
Standard | CJPB | Single acting (Panel mount) | 4,6,10,15 |
Standard | CJPS | Single acting (Plug mount) | 4,6,10,15 |
ISO Interface Solenoid Valve/ISO5599/II VSR8/VSS8
ISO Products » Solenoid ValesDirectional Control Valves » ISO Valves

-
*With port size 1/2 for VSR/VSS8-6, 3/4 for VSR/VSS8-8, 1 for VSR/VSS8-10.
Model | Seal | Effective area (Cv)* | Power consumption (W) |
---|---|---|---|
VSR8-6 | Rubber | 36 (2.0) | 1.8 |
VSS8-6 | Metal | 32 (1.8) | 1.8 |
VSR8-8 | Rubber | 72 (4.0) | 1.8 |
VSS8-8 | Metal | 65 (3.6) | 1.8 |
VSR8-10 | Rubber | 97 (5.4) | 1.8 |
VSS8-10 | Metal | 90 (5.0) | 1.8 |
Hand Valve VH200/300/400/600
Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve-
・The direction of air flow can be confirmed at a glance by the orientation of the handle.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Description | Series | Max. operating pressure | Port size |
---|---|---|---|
Hand valve | VH200 | 1.0 MPa | 1/4 |
Hand valve | VH300 | 1.0 MPa | 1/4,3/8 |
Hand valve | VH400 | 1.0 MPa | 1/4,3/8,1/2,3/4 |
Hand valve | VH600 | 0.7 MPa | 3/4,1 |
5-Port Air Operated Valve VZA2000/4000
Directional Control Valves » Air Operated Valves
-
・Can be used with the same manifolds as the VZ2000/4000 series.
・Can be mounted on VQZ2000/3000 manifolds.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
VZA2000 | 0.90 | 0.25 | 0.21 | φ40 |
VZA4000 | 2.2 | 0.19 | 0.54 | φ50 |
Fieldbus System EX245
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)IO-Link Devices » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIsafe Compatible Products
-
・For Input/Output
・Push Pull connectors
AIDA specifications compliant
SCRJ connectors, RJ45 connectors
・Compatible with the PROFIenergy energy-saving function
・Shared Device function
・PROFIsafe compatible
・IO-Link compatible
・Supports System Redundancy S2
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafeGreen Procurement (RoHS)
Series | Enclosure | Communication protocol | Applicable valve |
---|---|---|---|
EX245 | IP65 | PROFINET PROFIsafe | JSY3000, 5000 (Plug-in) SY3000, 5000 (Plug-in) VQC2000, 4000 |
3-Port Solenoid Valve V100
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves-
・Power consumption: 0.1 W (With power-saving circuit)
・Coil temperature rise: 1°C (Standard type, With power-saving circuit)
・Manifold type no.: VV100-S41
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Type | Flow rate characteristics 2→3 C[dm3/(s・bar)] | Flow rate characteristics 2→3 b | Flow rate characteristics 2→3 Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|---|
V100 | Standard | 0.037 | 0.11 | 0.008 | 0.35 (Standard) 0.1 (With power-saving circuit) | -100 kPa |
V100 | Large flow | 0.076 | 0.07 | 0.016 | 1 | -100 kPa |
V100 | Large flow (Type U) | 0.16 | 0.18 | 0.038 | 0.35 (With power-saving circuit) | -100 kPa |