WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,029 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Rectangular Multi-connector 10-KDM

Clean Series/Low-Particle Generation » Fittings

    Clean Series


    ・One-touch installation and removal of multi-tubes.
SeriesNo. of connecting tubesConnection thread
10-KDM10, 20φ3.2, φ4, φ6, φ8

Rotary Actuated Air Gripper 3-Finger Type 11-/22-MHR3/MDHR3

Clean Series/Low-Particle Generation » Air Grippers

    Clean Series


    ・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
    ・Supports class 10 clean room.
SeriesBore size (mm)
11-/22-MHR3Nominal size 10, 15

5 Port Solenoid Valve 10-SZ

Clean Series/Low-Particle Generation » Directional Control Valves

    Clean Series



    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesSonic conductance: CCylinder sizePower consumption (W)
10-SZ30000.77dm3(s・bar)φ320.6

Line Filter FH

Hydraulic Equipment » Hydraulic Equipment
    ・Compact, solid, and safe design
    ・Easy element replacement
    ・Easy fluid flow direction reversal
    ・It is possible to detect clogging with the differential pressure indicator
     and differential pressure indication switch (CB-□□H).
SeriesPort sizeRated flow L/minOperating pressure
(MPa)
Element μm
(Nominal filtration)
FH34Threaded (Rc)
3/8 to 1 1/2
Flange SSA
15 (1/2B) to 80 (3B)
10 to 6003.5, 7, 14, 21Paper : 5, 10, 20
FH44Threaded (Rc)
3/8 to 1 1/2
Flange SSA
15 (1/2B) to 80 (3B)
10 to 6003.5, 7, 14, 21Paper : 5, 10, 20
FH54Threaded (Rc)
3/8 to 1 1/2
Flange SSA
15 (1/2B) to 80 (3B)
10 to 6003.5, 7, 14, 21Paper : 5, 10, 20
FH64Threaded (Rc)
3/8 to 1 1/2
Flange SSA
15 (1/2B) to 80 (3B)
10 to 6003.5, 7, 14, 21Paper : 5, 10, 20

Round Type Hydraulic Cylinder CHM/CHDM

Hydraulic Equipment » Hydraulic Cylinders
    ・Lightweight with an aluminum tube and cover
    ・With auto switch (CHDM series: CHDM)
SeriesNominal pressure (MPa)Tube materialActionBore Size (mm)
CHM3.5AluminumDouble acting, Single rod20, 25, 32, 40

Industrial Filter/Vessel Series FGA

Industrial Filters/Sintered Metal Elements » Industrial Filters
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FGA25 to 150 (1B to 6B)
JIS 10KFF
1 MPaMAX. 80

Thermo-chiller/Standard Type HRS090

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Temperature Adjustment Line » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
    ・Lightweight and compact
    ・Cooling capacity: 9 kW
    ・Temperature stability: ±0.5°C
    ・Set temperature range: 5 to 35°C
    ・Max. ambient temperature: 45°C
    ・Power supply: 3-phase 200 to 230 VAC, 380 to 415 VAC, 460 to 480VAC
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Standard Type HRS090
    Manual
    Series View search result
    HRS090View search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS0905 to 35℃9kW (60Hz)±0.5℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
Deionized water
Ethylene glycol aqueous solution (15%)

High Purity Fluoropolymer Needle Valve LVN

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Fittings/Needle Valves
Fluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing
    ・Material: New PFA
    ・Fitting integrated, all-in-one structure
     Uses Hyper fittings/LQ2 series
    ・Triple-seal construction
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Flow adjustment range
(L/min)
Orifice diameter
(mmø)
LVN4 to 121/8'' to 1/2''0 to 124.4 to 10

Go Top