WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,029 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Non-Metallic Pump/Double Acting Pump PAF

Process Pumps(Diaphragm Pumps) » Process Pumps
Fluoropolymer Equipment/PVC Equipment » Fluoropolymer Process Pumps
    *Tightening bolt, Air switching valve: Stainless steel
     Use the PAF series standard products when a metal-free pump is necessary for hydrofluoric acid, etc.
SeriesActuationDischarge rate
(L/min)
Wetted parts material
PAF3410Automatically operated type1 to 20New PFA
(Fluororesin)
PAF3413Air operated type1 to 15New PFA
(Fluororesin)
PAF3410-X68Automatically operated type1 to 20New PFA
(Fluororesin)
PAF5410Automatically operated type5 to 45New PFA
(Fluororesin)
PAF5413Air operated type5 to 38New PFA
(Fluororesin)

Process Pump PA5000

Process Pumps(Diaphragm Pumps) » Process Pumps
    ・Now with compact / energy saving / high-dispense-volume body material
     polypropylene (PP)!
    ・Compact: Height 185 mm x Width 134 mm x Depth 202 mm
    ・Lightweight: 3.0 kg (Polypropylene)
    ・Fluid contact body material:
     Selectable from PP (polypropylene), aluminum or stainless steel
    ・Automatically operated type and air operated type are available.
    ・Self-priming makes priming unnecessary
SeriesActuationDischarge rate
(L/min)
Wetted parts material
PA50□□Automatically operated
Air operated
63Polypropylene (PP)
PA51□□Automatically operated
Air operated
60Aluminum (ADC12)
PA52□□Automatically operated
Air operated
60Stainless steel (SCS14)

PVC Quick Drain Valve LVW

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » PVC Valves
    ・Compliant with JIS Standards for polyvinyl chloride piping (JIS K 6742)
    ・Applicable fluids: Deionized water, Chemical liquids
    ・Materials of wetted parts: PVC (Body)
               PTFE (Poppet)
               FKM (O-ring: Standard)
               EPDM (O-ring: Option)
    ・Flow rate characteristics: Cv factor 10 to 198
    ・Easy piping with union connection
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Orifice diameterValve type
LVW60φ32 (Nominal dia. 25A)φ25Double acting
LVW80φ38 (Nominal dia. 32A)φ40Double acting
LVW80φ48 (Nominal dia. 40A)φ40Double acting
LVW90φ60 (Nominal dia. 50A)φ65Double acting
LVW90φ75 (Nominal dia. 65A)φ65Double acting
LVW90φ89 (Nominal dia. 80A)φ80Double acting

High Purity Chemical Liquid Valve/Air Operated, Threaded Type LVA

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Body materials: New PFA/Stainless steel/PPS
    ・Diaphragm materials: PTFE, EPR, or NBR can be selected.
    ・Organic solvents compatible
     Body: Stainless steel, Actuator section: ADC, Buffer: Choose from FKM/EPDM
    ・Manifold type no.: LLA2,LLA3,LLA4,LLA5
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typePort size
Applicable tubing O.D.
Orifice diameter
(mmø)
LVAAir operated
Threaded type
N.C./N.O./
Double acting
1/8 to 12 to 22
LVAAir operated
Organic solvents
compatible
N.C./N.O./
Double acting
Metric: 6 to 19
Inch: 1/4 to 1
4 to 22

SUS316L Stainless Steel Fitting VCK

Process Valves » Valves for Water and Chemical Base Fluids
    ・Since sealing tape is not required, there is no need to worry about insulation.
     (Applicable for painting with high voltage)
    ・Easy insertion/removal of piping in narrow spaces
SeriesMaterial/DescriptionPort size
VCKStainless steel fitting
(316L SS)
G1/4

High Pressure Coolant Valve SGH

Process Valves » Coolant Valves
    ・Max. operating pressure: 3 MPa, 7 MPa, 10 MPa [New], 14 MPa [New]
    ・Applicable to high-speed grinding and long drilling processes
    ・Coolant valve for high-pressure coolant liquid that is ideal for lubrication, dust blowing, and cooling
    ・Service life: 3 million cycles (Based on SMC's test conditions)
    ・Water hammer: Reduced by 20% (Compared to existing model, VNH series)
    ・Power consumption: 0.35 W (24 VDC, V116)
    ・The 3-port dual pressure type has been standardized.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Pressure Coolant Valve SGH
    DoC/IM
    Series View search result
    SGHView search result
SeriesValve typePort sizeOrifice diameter (mmø)
SGHN.C./N.O.3/8 to 17.5 to 15.9

Process Valve/2 Port Valve (2 Way Valve) for Fluid Control VNB

Process Valves » 2/3 Port Valves for General Purpose Fluid Control
    ・For controlling various fluids
    ・Can operate with a wide range of fluids, such as air, water, oil, gas, vacuum, etc., depending on the selected body and seal materials
    ・Air operated, external pilot solenoid
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Process Valve/2 Port Valve (2 Way Valve) for Fluid Control VNB
    Manual
    Series View search result
    VNBView search result
  • Process Valve/2 Port Valve (2 Way Valve) for Fluid Control VNB
    DoC/IM
    Series View search result
    VNBView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VNBN.C./N.O./C.O.1/8 to 2
1 1/4B to 2B
7 to 50

Compact Direct Operated 3 Port Solenoid Valve (3 Way Valve) for Water and Air VDW200/300

Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated Valves
Equipment for the Semiconductor Industries » Cooling Water Line
    ∗ The production of the VDW10/20 series was discontinued
     in December 2012. Please select the new VDW10/20 series.
    ∗ Excludes the VDW10/20 series manifold
    ∗ The production of the VDW30 series was discontinued
     in July 2015. Please select the VX21 series.
    ∗ The production of the 3-port solenoid valve VDW200/300 series
     is continued.
SeriesValve typePort sizeOrifice diameter (mmø)
VDW10/20/30N.C.M5 to 1/4 (8A)1 to 4
VDW200/300C.O.M5 to 1/4 (8A)1 to 4

Direct Operated 2 Port Solenoid Valve (2 Way Valve) VX2

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・For air, medium vacuum, water, oil, steam (Can be used with heated water)
    ・Flow rate: 20% more flow*
    ・Height: 10% smaller*
    ・Weight: 30% lighter*
    ・Body materials: Aluminum, Resin, C37, Stainless steel
    ・Available with One-touch fittings (Resin body)
     *Comparison made with SMC’s existing model
    ・Manifold type no.: VVX21, VVX22, VVX23
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Direct Operated 2 Port Solenoid Valve (2 Way Valve) VX2
    DoC/IM
    Series View search result
    VX21/22/23View search result
SeriesValve typePort sizeOrifice diameter (mmø)
VX21/22/23N.C./N.O.1/8 to 1/2
ø6 to ø12
2 to 10

Flow Switch/Paddle Type IF3

Switches/Sensors/Controller » Mechanical Flow Switches
    ・Used as a general relaying device when water stoppage or water volume reduction occurs during the use of a cooling water system, etc.
    ・Piping sizes ranges from 3/4 B to 6 B.
    ・Equivalent to IP42 and IP44
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flow Switch/Paddle Type IF3
    DoC/IM
    Series View search result
    IF3View search result
SeriesRated flow range (L/min)
IF314 to 60
20 to 1500
36 to 2600

Go Top