There were 1,029 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Refrigerated Air Dryer IDF □E/F/D
Air Preparation Equipment » Air Dryers
-
* The refrigerated air dryer IDF22E to IDF75E series is to be discontinued.
Please consider selecting an IDF60 to 90 series refrigerated air dryer as a
substitute.
Discontinuation date
IDF22E/IDFA22E: Discontinued
IDF37E/IDFA37E: Scheduled to be discontinued as of the end of
March 2024
IDF55E/IDFA55E: Scheduled to be discontinued as of the end of
September 2024
IDF75E/IDFA75E: Scheduled to be discontinued as of the end of
September 2024
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Series | Rated inlet condition | Air flow capacity (m3/min[ANR]) 50 Hz | Air flow capacity (m3/min[ANR]) 60 Hz | Applicable air compressor (kW) | Refrigerant | Port size | Compressor output |
---|---|---|---|---|---|---|---|
IDF1E | 35℃ 0.7 MPa | 0.1 | 0.12 | 0.75 | R134a (HFC) | Rc3/8 | Less than 7.5kw |
IDF2E | 35℃ 0.7 MPa | 0.2 | 0.235 | 1.5 | R134a (HFC) | Rc3/8 | Less than 7.5kw |
IDF3E | 35℃ 0.7 MPa | 0.32 | 0.37 | 2.2 | R134a (HFC) | Rc3/8 | Less than 7.5kw |
IDF4E | 35℃ 0.7 MPa | 0.52 | 0.57 | 3.7 | R134a (HFC) | Rc1/2 | Less than 7.5kw |
IDF6E | 35℃ 0.7 MPa | 0.75 | 0.82 | 5.5 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDF8E | 35℃ 0.7 MPa | 1.22 | 1.32 | 7.5 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDF11E | 35℃ 0.7 MPa | 1.65 | 1.82 | 11 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDF15E1 | 35℃ 0.7 MPa | 2.8 | 3.1 | 15 | R134a (HFC) | Rc1 | Less than 7.5kw |
IDF100F | 40℃ 0.7 MPa | 16.0 | 18.8 | 100 | R407C (HFC) | R2 | Less than 7.5kw |
IDF125F | 40℃ 0.7 MPa | 20.1 | 23.7 | 125 | R407C (HFC) | 65(2 1/2B) flange | Less than 7.5kw |
IDF150F | 40℃ 0.7 MPa | 25.0 | 30.0 | 150 | R407C (HFC) | 80(3B) flange | Less than 7.5kw |
IDF190D | 40℃ 0.7 MPa | 32.0 | 38.0 | 190 | R407C (HFC) | 80(3B) flange | Less than 7.5kw |
IDF240D | 40℃ 0.7 MPa | 43.0 | 50.0 | 240 | R407C (HFC) | 100(4B) flange | Less than 7.5kw |
IDF370D | 35℃ 0.7 MPa | 54.0 | 65.0 | 370 | R407C (HFC) | 150(6B) flange | More than 7.5kw |
Water Cooled Aftercooler HAW
Air Preparation Equipment » Aftercoolers/Air Tanks
-
・Can cool high-temperature compressed air from compressors down to
40°C or less and efficiently remove moisture from the air
・Stable operation for this water-cooled type is possible even in an environment
with a high temperature, high moisture, and heavy foreign particles.
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Applicable compressor (kW) | Air flow capacity L/min (ANR) |
---|---|---|
HAW | 2.2 to 110 | 300 to 18000 |
Free Mount Cylinder for Vacuum ZCUK
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
-
・In the rectangular compact cylinder CU series, which has a high level of mounting precision, a vacuum passage is provided in the rod to facilitate the mounting of a vacuum pad and to save space.
・Standard vacuum pads (ø2 to ø50) can be mounted.
Safety Instructions Vacuum Equipment/Precautions Actuators/Precautions
Auto Switches/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Auto Switches/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Series | Bore size: (mm) | Vacuum pad diameter | Stroke (mm) |
---|---|---|---|
ZCUK | 10, 16, 20, 25, 30 | φ2 to φ50 | 5 to 50 |
Electronic Vacuum Regulator ITV
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum RegulatorsModular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Pressure Control Equipment » Electro-Pneumatic Regulators
-
・Stepless control of vacuum pressure in proportion to electrical signals
・Communication: CC-Link, DeviceNet™, PROFIBUS DP, RS-232C
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
ITV009□ | Built-in One-touch fitting φ4,φ5/32 | -1 to -100 |
ITV209□ | 1/4 | -1.3 to -80 |
Vacuum Flow Stainless Steel Specifications ZH□-□-X341
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum FlowAir Blowing Equipment » Air Blowing Equipment

-
・By supplying compressed air, large blow and vacuum flow rates are available.
・A blow flow rate 4 times the supply air
・A vacuum flow rate 3 times the supply air
・Large passage diameter available for the suction of machining chips, particles, etc.
・Maintenance-free
・Mounting brackets are available.
・Application examples:
Blow: Blowing away water droplets and machining chips
Vacuum: Vacuuming smoke during soldering, Transferring materials such as pellets or fine particles
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Vacuum Gripper for Collaborative Robots ZXP7□-X1□-KA
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots-
・A compact, lightweight all-in-one vacuum gripper
・Integrated vacuum ejector, pressure switch, and cups
・Standards: Conforming to ISO 9409-1-31.5-4-M5
・A wide variety of cup variations are available to support a wide range of workpieces.
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□-X1□-KA | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 | 17 | 57 |
Air Suction Filter with One-touch Fittings ZFB
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
-
・Prevents problems related to vacuum circuits or airborne contaminants
・Vacuum tubes can be connected and removed by a one-touch operation.
Series | Applicable tubing O.D. Metric | Applicable tubing O.D. Inch | Flow rate L/min (ANR) | Filtration (μm) |
---|---|---|---|---|
ZFB10 | φ4, φ6 | φ3/16, φ1/4 | 10 to 20 | 30 |
ZFB20 | φ6, φ8 | φ1/4 | 30 to 50 | 30 |
ZFB30 | φ8, φ10 | φ3/8 | 75 | 30 |
ZFB40 | - | φ1/2 | 100 | 30 |
Vacuum Release Valve with Restrictor SJ3A6
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units
-
・2 built-in spool valves
・It is possible to control vacuum adsorption and release with a single
valve unit.
・Width 10 mm (Same size as the SJ3000 series)
・With a restrictor that can adjust the flow rate of the release air
・Built-in replacement filter on both vacuum and release sides
・Can be combined with the 4 port solenoid valve SJ2000/3000 (Made to
order)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
All Stainless Steel Vacuum Ejector ZH□□-X267
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors-
・All stainless steel (SCS13: Equivalent to stainless steel 304)
・Sealant not required
・Max. operating temperature: 260℃
・Grease-free
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
---|---|---|---|---|
ZH05-X267 | 0.5 | 5 | 13 | 2 to 13 |
ZH07-X267 | 0.7 | 12 | 23 | 2 to 20 |
ZH10-X267 | 1.0 | 24 | 46 | 2 to 32 |
Directional Control Driver for Electric Cylinder LC3F
Electric Actuators/Cylinders » Electric Cylinders
-
・Directional control driver like a solenoid valve
・Command for transfer with ON/OFF signal, Thrust can be set
・Driver and motor burnout protection with current control
Series | Applicable model |
---|---|
LC3F2 | LZB,LZC |