WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,029 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Floating Joint/Simple type Joint 25A-J/Y□

Series Compatible with Secondary Batteries Series 25A- » Related Products
    ∗ Standard products: Standard products are copper (Cu) and zinc (Zn) free.
    ・Refer to Compact Cylinder/CQ2 for Simple joint for CQ2/YA/YB/YU.
     Click here for Compact Cylinder/Series CQ2
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Floating Joint25A-JAStandard/80, 100 only
Floating Joint25A-JBFor compact cylinder
Floating Joint25A-JSStainless steel
Simple Joint for CQ2YAType A mounting bracket
Simple Joint for CQ2YBType B mounting bracket
Simple Joint for CQ2YUJoint

Speed Controller with Indicator 10-AS-FS

Clean Series/Low-Particle Generation » Flow Control Equipment
TypeSeriesPort size
in the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type10-AS-FSM5×0.8
10-32UNF
R,NPT,G,Uni 1/8 to 1/2
φ2 to φ16φ1/8'' to 1/2''
Elbow type
Uni thread
10-AS-FSUni 1/8 to 1/2φ3.2 to φ16φ1/8'' to 1/2''

Insert Fittings 10-KF

Clean Series/Low-Particle Generation » Fittings
SeriesApplicable tubing O.D.Connection thread
10-KFφ4, φ6, φ8, φ10, φ121/8, 1/4, 3/8, 1/2

Wide Type Air Gripper 11-/22-MHL2

Clean Series/Low-Particle Generation » Air Grippers

    Clean Series


    ・Wider, larger opening/closing and stroke
    ・Ideal for holding large-size workpieces that have dimensional variances.
    ・The double pistons provide a large amount of gripping force.
SeriesCylinder bore size (mm)
11-/22-MHL210, 16, 20, 25, 32, 40

Air Cylinder 10-/11-/21-/22-CM2-Z

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard10-/11-/21-/22-CM2-ZDouble acting, Single rod20,25,32,40
Standard10-/11-/21-/22-CM2W-ZDouble acting, Double rod20,25,32,40
Direct mount10-/11-/21-/22-CM2R-ZDouble acting, Single rod20,25,32,40
End lock10-/11-/21-/22-CBM2Double acting, Single rod20,25,32,40

5 Port Solenoid Valve 10-SV

Clean Series/Low-Particle Generation » Directional Control Valves

    Clean Series



    *The EX500 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesSonic conductance: CCylinder sizePower consumption (W)
10-SV10001.1dm3(s・bar)φ400.6
10-SV20002.8dm3(s・bar)φ630.6
10-SV30004.5dm3(s・bar)φ800.6
10-SV400010dm3(s・bar)φ1000.6

Suction Filter with Case FH99

Hydraulic Equipment » Hydraulic Equipment
    ・Compact, Lightweight
     Cover and case material: Aluminum casting
    ・Prevents pump cavitation
    ・Easy element maintenance
    ・It is possible to detect clogging with the differential pressure indicator
     and differential pressure indication switch (CB--□□H).
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeRated flow rate L/minOperating
pressure
Element μm
(Nominal filtration)
FH99INLET : 1B to 4B20 to 900Negative pressureMicromesh :
74, 105, 149

Go Top