WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,029 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Longer Life Cylinder MGJ-XB24

Air Cylinders » Guide Cylinders
    ・New technology offers at least 4 times better durability.
    ・Employs the same specification and mounting dimensions as
     the existing models, MGJ Miniature Guide Rod Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer LifeMGJ-XB24Double acting6,10

IO-Link Master EX600-GILB-X60

IO-Link Devices » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・IO-Link version V1.1
    ・Process data length 32-byte input/32-byte output (per port)
    ・IO-Link port type Class A

     ▶IO-Link Devices
SeriesNumber of portsPLC communication protocol
EX600-GILB-X604 portsCC-Link IE Field

3-Screen Display High-Precision Digital Pressure Switch ISE20B

Arc Welding Process Equipment » Detection Switches
    ・Setting is possible while checking the measured value.
    ・Allows pressure control and value management of shielding gas.
    ・Compatible with Argon (Ar), Carbon Dioxide
     (CO2) and the Mixed Gas (Ar+CO2)
  • 3-Screen Display High-Precision Digital Pressure Switch ISE20B
    Manual
    Series Type View search result
    ISE20BPositive pressureView search result
  • 3-Screen Display High-Precision Digital Pressure Switch ISE20B
    DoC/IM
    Series Type View search result
    ISE20BPositive pressureView search result
SeriesOutput typeTypeRated pressure rangeEnclosureApplicable fluid
ISE20B2 outputs
Analog output
(Voltage/Current)
Switch: 1 output
Positive pressure−0.100~1.000MPaIP65Air

Compact Cylinder CDQ2-XC88/XC89/XC91

Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size(mm)
StandardCDQ2-Z-XC88/XC89/XC91Double Acting, Single Rod32,40,50,63,80,100
Long StrokeCDQ2-Z-XC88/XC89Double Acting, Single Rod32,40,50,63,80,100
Anti-lateral LoadCDQ2□S-Z-XC88/XC89Double Acting, Single Rod32,40,50,63,80,100

Auto Switch 

Series Compatible with Secondary Batteries Series 25A- » Detection Switches/Auto Switches
SeriesModel
Solid State Auto SwitchD-M9□□-900
Solid State Auto SwitchD-F8□-900
Solid State Auto SwitchD-Y7□□-900
Solid State Auto SwitchD-G59, G5P, K59-900
Solid State Auto SwitchD-F79, F7P, J79-900
Solid State Auto SwitchD-F7□V-900
Reed Auto SwitchD-A90-900
Reed Auto SwitchD-Z80-900
Reed Auto SwitchD-E73A, E76A, E80A

Clean Air Filter 25A-

Series Compatible with Secondary Batteries Series 25A- » Air Preparation Equipment/Clean Air Filters
    ∗Standard products: Standard products are copper (Cu) and zinc (Zn) free.
    Refer to the Web Catalog for details.
    Click here for Clean Air Filter/Series SFD
    Click here for Clean exhaust filter/Series SFE
SeriesModelSpecification
Clean Air FilterSFD100
Clean Air FilterSFD200
Clean Air Filter25A-AMPExhaust cleaner for clean room
Clean Air FilterSFEClean exhaust filter

Air Gripper 25A-

Series Compatible with Secondary Batteries Series 25A- » Rotary Actuators/Air Grippers
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Parallel Type Air Gripper25A-JMHZ2Compact type・Standard type
Parallel Type Air Gripper25A-JMHZ2-X6900 (A, B)Compact type・With Positioning Pins on
the Lateral Mounting Surface
Parallel Type Air Gripper25A-JMHZ2-X7460Compact type・Lateral Auto Switch Mounting
Parallel Type Air Gripper25A-MHZ2Standard
Parallel Type Air Gripper25A-MHZL2Long stroke
Parallel Type Air Gripper25A-MHZJ2With dust cover
Parallel Type Air Gripper25A-MHZJ2-X6100With dust cover
Parallel Type Air Gripper25A-MHZL2-X5955Long stroke, With dust cover
Parallel Type Air Gripper25A-MHF2Low profile type
Parallel Type Air Gripper25A-MHL2Wide type
Parallel Type Air Gripper25A-MHS□3-finger, 4-finger
Parallel Type Air Gripper25A-MHSJ33-finger, With dust cover
Parallel Type Air Gripper25A-MHY2180º Angular type
Parallel Type Air Gripper25A-MHW2180º Angular type

Go Top