There were 1,029 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Air Cylinder CJ1
Air Cylinders » Standard Air Cylinders (Round Type)
-
・For the double acting type, the piping direction of the fitting on the rod
cover side varies within a range of 90°.
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ1 | Double acting, Single rod | 4 |
Standard | CJ1 | Single acting (Spring return) | 2.5,4 |
5-Port Solenoid Valve/ISO Standard VQ7-6/7-8
ISO Products » Solenoid ValesDirectional Control Valves » ISO Valves
-
・Compliant with ISO Standards
・Manifold type no.: VV71, VV72
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQ7-6 | 6.0 | 0.11 | 1.4 | φ100 | 1.0 |
VQ7-8 | 13 | 0.27 | 3.3 | φ140 | 1.0 |
3-Port 3-Position Valve VEX3
Directional Control Valves » Power Valves-
・The intermediate stopping of cylinders up to ø125 is possible.
・Power consumption: 1 W
・4 Manual override options:
Non-locking push type
Locking slotted type
Push-turn locking slotted type
Push-turn locking lever type
Description | Series | Function |
---|---|---|
3-port 3-position valve | VEX3 | Directional control valve |
Finger Valve VHK□A
Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve
-
・The valve direction clearly indicates whether the valve is open or closed.
・With a function to prevent the nob from coming out
・Large effective area: 2.0 to 17.5 mm2
・Reduced operating force
・Poppet valve construction seldom suffers seal defection.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Description | Series | Type | Port size |
---|---|---|---|
Finger valve | VHK2A | 2-port valve | φ4 to φ12 M5,1/8 to 1/2 |
Finger valve | VHK3A | 3-port valve | φ4 to φ12 M5,1/8 to 1/2 |
2/3-Port Mechanical Valve with One-touch Fitting VM100F
Directional Control Valves » Mechanical Valves/Transmitters-
・Built-in One-touch fitting reduced installation space and less piping work
・Space saving
Approx. 35% reduction (25.8 mm shorter) due to the built-in One-touch fitting
・Lightweight
80% reduction (48 g lighter) due to the resin body material
・Less man-hours replacing the actuator
Mounting using a clip makes replacement easier.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions
Series Variation Selection/Technical Data Green Procurement (RoHS)
Series Variation Selection/Technical Data Green Procurement (RoHS)
Description | Series | Number of ports |
---|---|---|
Mechanical valve | VM100F | 2/3-ports |
5-Port Air Operated Valve SYA3000/5000/7000
Directional Control Valves » Air Operated Valves
-
・Can be used with the same manifolds as the SY3000/5000/7000 series non plug-in type.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
SYA3000 | 1.1 | 0.30 | 0.26 | φ40 |
SYA5000 | 2.8 | 0.29 | 0.66 | φ63 |
SYA7000 | 4.5 | 0.27 | 1.1 | φ80 |
Serial Transmission System EX600
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)IO-Link Compatible Products » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: Modbus TCP Compatible Products
IO-Link Compatible Products » Terminal Unit
-
・For Input/Output
・IO-Link An IO-Link unit compatible terminal unit has been added. [New]
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
▶IO-Link Devices
∗ The EX600-SPN1/SPN2 series will be discontinued in October 2023.
Please select the EX600-SPN3/SPN4 series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX600 | IP67 | PROFIBUS DP DeviceNet™ CC-Link EtherNet/IP™ EtherNet/IP™ (IO-Link unit compatible) EtherCAT EtherCAT (IO-Link unit compatible) PROFINET PROFINET (IO-Link unit compatible) MRP (PROFINET) (Made to order) Ethernet POWERLINK (Made to order) Modbus TCP (Made to order) CC-Link IE Field (Made to order) EtherNet/IP™ (IO-Link master compatible) (Made to order) | SY3000,5000,7000 (Plug-in) JSY1000, 3000, 5000 SV1000,2000,3000 VQC1000,2000,4000,5000 S0700(IP40) |
Serial Transmission System EX250
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: AS-interface Compatible Products

-
For Input/Output
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
*The EX250 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX250 | IP67 | DeviceNet™ CC-Link AS-Interface EtherNet/IP™ | JSY1000, 3000, 5000 (Plug-in) SY3000,5000,7000 (Plug-in) VQC1000,2000,4000,5000 SV1000,2000,3000 S0700(IP40) |
Serial Transmission System EX260
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)IO-Link Devices » SI Unit
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIsafe Compatible Products
-
For Output
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
・CC-Link IE TSN [New],Safety over EtherCAT® [New] compatible
・IP67
・RJ45 communication connectors (X205)
▶Related Products
▶IO-Link Master
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafe Green Procurement (RoHS) IO-Link Master
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafe Green Procurement (RoHS) IO-Link Master
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX260 | IP67 | DeviceNet™,PROFIBUS DP,CC-Link,EtherCAT,PROFINET,EtherNet/IP™,Ethernet POWERLINK,IO-Link (Only available for SY,JSY,VQC communication connectors),CC-Link IE TSN,PROFIsafe (Only available for SY,JSY,VQC communication connectors),Safety over EtherCAT® | SY3000/5000/7000 (Plug-in),JSY1000/3000/5000 (Plug-in),VQC1000/2000/4000/5000,SV1000/2000/3000,S0700(IP40) |
Serial Transmission System EX120/121/122/124/126/140/180
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CompoNet Compatible Products

-
For Output
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX120 | IP20 | DeviceNet™ CC-Link CompoNet™ | JSY1000, 3000, 5000 (Plug-in) SY3000,5000,7000 (Plug-in) VQ1000,2000 SV1000,2000,3000,4000 |
EX121 | IP20 | DeviceNet™ CC-Link CompoNet™ | SY3000,5000 |
EX122 | IP20 | DeviceNet™ CC-Link CompoNet™ | SY3000,5000 |
EX124 | IP65 | CC-Link DeviceNet™ | VQ2000,4000,5000 |
EX126 | IP67 | CC-Link | SY3000,5000,7000 (Plug-in) SV1000,2000,3000 VQC1000,2000,4000, 5000 |
EX140 | IP20 | DeviceNet™ CC-Link | SZ3000 SQ1000,2000 |
EX180 | IP20 | DeviceNet™ CC-Link AnyWireASLINK (Made to order) | SY3000,5000,7000,SJ1000,2000,3000,S0700 |