There were 1,289 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Thermo-chiller/Inverter Type HRSH090
Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
Temperature Adjustment Line » Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
-
・Power consumption reduced by 53%
Complete with energy-saving triple inverter!
・Cooling capacity: 9.5 kW (Air-cooled), 11.0 kW (Water-cooled)
・Temperature stability: ±0.1°C
・Set temperature range: 5°C to 40°C
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSH090 | 5 to 40℃ | 9.5 kW | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Thermo-chiller/Standard Type HRS
Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Temperature Adjustment Line » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
-
・With this chiller, cooling water can be obtained anywhere it is necessary because of easy installation and easy operation.
・For a wide range of applications, such as laser machine tools, analytical equipment,
LCD manufacturing equipment, mold temperature control, etc.
・Compact: W 377 x H 615 x D 500 mm, 40 kg (HRS012/018/024)
・Timer function, Low liquid level protection, Power failure auto-restart,
Anti-freezing function, etc.
・Self diagnosis function
・Ideal for overseas models (Single-phase 200 to 230 VAC, Single-phase 100, 115 VAC)
・Compliant with UL Standards, CE-marking
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS012 to 060 | 5 to 40℃ | 1.3 kW 1.9 kW 2.4 kW 3.2 kW 4.2 kW 5.1 kW 5.9 kW (60 Hz) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Process Pump/Single Acting Pump PB
Process Pumps(Diaphragm Pumps) » Process PumpsFluoropolymer Equipment/PVC Equipment » Fluoropolymer Process Pumps
Safety Instructions Series Variations Related Products Applicable Fluids Product Specific Precautions Green Procurement (RoHS)
Series | Actuation | Discharge rate (mL/min) | Wetted parts material |
---|---|---|---|
PB1011A | Built-in solenoid valve | 8 to 2000 | Polypropylene Stainless Steel 316 |
PB1013A | Air operated type | 8 to 1000 | Polypropylene Stainless Steel 316 |
PB1313A | Air operated type | 8 to 1000 | New PFA (Fluororesin) |
Process Pump/Double Acting Pump PA/PAX
Process Pumps(Diaphragm Pumps) » Process Pumps
Safety Instructions Series Variations Related Products Applicable Fluids Product Specific Precautions Green Procurement (RoHS)
Series | Actuation | Discharge rate (L/min) | Wetted parts material |
---|---|---|---|
PA3□□0 | Automatically operated type | 1 to 20 | ADC12 (Aluminum) SCS14 (Stainless steel) |
PA3□13 | Air operated type | 0.1 to 12 | ADC12 (Aluminum) SCS14 (Stainless steel) |
PAX1□12 | Automatically operated type Built-in pulsation attenuator | 0.5 to 10 | ADC12 (Aluminum) SCS14(Stainless steel) |
Fluoropolymer Fittings/Hyper Fittings/Insert Bushing Type LQ1
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Fittings/Needle ValvesFluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing

-
・Material: New PFA
・Quadruple-seal construction
・The reducer method allows for tubing size changes without replacing the body.
Series | Max. operating pressure | Operating temperature (℃) |
---|---|---|
LQ1 | 1.0 MPa | 0 to 200 |
Vinyl Chloride Air Operated Valve LVP
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid ValvesFluoropolymer Equipment/PVC Equipment » PVC Valves

-
・Applicable to rigid vinyl chloride tubes: Union type with PVC unfixed
union
・Body material: CPVC, Diaphragm material: PTFE
・O-ring materials: FKM, EPDM (Selectable)
・Applicable fluids: Deionized water, Chemical liquids
Series | Applicable tubing O.D. | Orifice diameter (mmø) | Valve type | Option |
---|---|---|---|---|
LVP5□ | O.D. ø22 (Nominal dia. 16 A) | 16 | N.C./N.O./ Double acting | With flow rate adjustment |
LVP6□ | O.D. ø26 (Nominal dia. 20 A) | 22 | N.C./N.O./ Double acting | With flow rate adjustment |
LVP6□ | O.D. ø32 (Nominal dia. 25 A) | 22 | N.C./N.O./ Double acting | With flow rate adjustment |
High Purity Chemical Liquid Valve/Air Operated, Integrated Fitting Type LVC
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid ValvesFluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
-
・Body material: New PFA
・N.C./N.O./Double acting all feature the same configuration.
・Compatible with fluid temperatures of 100℃
・Manifold type no.: LLC2, LLC3, LLC4, LLC5
Series | Type | Valve type | Applicable tubing O.D. | Orifice diameter (mmø) |
---|---|---|---|---|
LVC | Air Operated Integrated fitting | N.C./N.O./ Double acting | Metric: 3 to 25 Inch: 1/8 to 1 | 4 to 22 |
Valve for Water and Chemical Base Fluids (2/3-Port Air Operated Valve) VCC
Process Valves » Valves for Water and Chemical Base Fluids
-
・Applicable for 2 liquid paints (VCC12D)
PTFE diaphragm structure = Elimination of sliding parts
Less paint adhesion
・Mountable on a robot arm (Space saving, Lightweight)
2 valves per station (30 mm pitch)
2/3-port valves mixed mounting
Resin manifold block
Series | Orifice diameter | Fluid |
---|---|---|
VCC | φ3.8 | Water/chemical-based paint, Ink, Cleaning fluid (Water, Butyl acetate), Air |
Coolant Valve (2 Way Valve)/Low Power Consumption, High Flow Type SGC
Process Valves » Coolant Valves-
・High flow type to control coolants (Cutting fluid) in machine tools
・Low power consumption: 0.35 W (at 24 VDC)
・Maximum operating pressure: 0.5 MPa, 1 MPa, 1.6 MPa
・Service life: 5 million cycles or more (Based on SMC's test conditions)
・CE-compliant
・Compatible with G threads (ISO1179-1) as standard
・Air operated, external pilot solenoid
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
SGC | N.C./N.O. | 3/8 to 2 | 9 to 51 |
Process Valve/2 Port Valve (2 Way Valve) for Compressed Air and Air-hydro Circuit Control VNA
Process Valves » 2/3 Port Valves for General Purpose Fluid Control
-
・Exclusively for pneumatic systems and air-hydro circuit controls
・The balance poppet permits normal and reverse flow.
・Air operated, external pilot solenoid
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VNA | N.C./N.O./C.O. | 1/8 to 2 | 10 to 50 |