WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Industrial Filter/Vessel Series FGD

Industrial Filters/Sintered Metal Elements » Industrial Filters
    ・Ideal for low-flow filtration (Max. 60 L/min)
    ・It is possible to select the antistatic specification (FGDE, FGDF).
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Industrial Filter/Vessel Series FGD
    Manual
    Series View search result
    FGDView search result
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FGDRc3/8,1/2,3/40.7, 1 MPaMAX. 80

Rodless Cylinder for Vacuum CYV

High Vacuum Equipment » Rodless Cylinders for Vacuum
Equipment for the Semiconductor Industries » Slit Valve/Transfer
    ・Air cylinder for transfer in vacuum environments (1.3 x 10-4 Pa)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rodless Cylinder for Vacuum CYV
    Manual
    Series Bore size (mm) View search result
    CYV15, 32View search result
SeriesOperating environment pressure
[Pa (ABS)]
Bore size (mm)
CYVAtmosphere to 1.3 x 10-415, 32

For 300 mm Wafer: Parallel Seal Type Slit Valve XGTP

High Vacuum Equipment » Slit Valves
Equipment for the Semiconductor Industries » Slit Valve/Transfer
    ・Long service life: 3 million cycles (within standard temperature range)
    ・Low particle generation: Reduced by 1/5 or more
     (compared with the existing product)
    ・Easier maintenance
     Easy replacement of bellows
     Gate can be replaced from above. (Made to order)
    ・Safety measures
     A mechanical end lock mechanism has been adopted.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • For 300 mm Wafer: Parallel Seal Type Slit Valve XGTP
    Manual
    Series View search result
    XGTPView search result
SeriesOperating environmental
pressure (Pa)(abs)
FluidOpening window size
(Height x Width)
(mm)
Operating
pressure
(MPa)(G)
XGTPAtmospheric pressure
to 10-6
Inert gas50 x 3360.45 to 0.6

Vacuum Angle Valve with Release Valve XLJ

High Vacuum Equipment » Other
    ・Prevents the reverse flow of oil through the roughing pump (rotary pump) into the chamber
    ・Reduced piping labor due to the built-in release valve structure
  • Vacuum Angle Valve with Release Valve XLJ
    Manual
    Series View search result
    XLJView search result
SeriesActuationValve
type
Shaft seal
type
Flange
size
XLJElectromagneticNormally closed/Vacuum pilotO-ring seal25, 40

Aluminum High Vacuum Angle Valve XLA/C/F/G

High Vacuum Equipment » High Vacuum Valves
Equipment for the Semiconductor Industries » Exhaust Line
    ・Aluminum bodied
     Uniform baking temperature
     Lightweight, Compact
     Minimal outgassing
     Minimal contamination from heavy metals
    ・Bellows are replaceable.
SeriesActuationValve
type
Shaft seal
type
ApplicationFlange
size
XLA-2Air
operated
Single
acting
(N.C.)
Bellows sealDust free,
Cleaned
16 to 80
XLAV-2
(With solenoid valve)
Air
operated
Single
acting
(N.C.)
Bellows sealDust free,
Cleaned
16 to 80
XLC-2Air
operated
Double
acting
Bellows sealDust free,
Cleaned
16 to 80
XLF-2Air
operated
Single
acting
(N.C.)
O-ring sealHigh-speed operation,
High operating cycles
16 to 80
XLFV-2
(With solenoid valve)
Air
operated
Single
acting
(N.C.)
O-ring sealHigh-speed operation,
High operating cycles
16 to 80
XLG -2Air
operated
Double
acting
O-ring sealHigh-speed operation,
High operating cycles
16 to 80

Regulators for Ultra High Purity (UHP) AP/SL/AP/AZ

Process Gas Equipment AP Tech » Process Gas Equipment
Equipment for the Semiconductor Industries » N2 Gas/Air Supply Line
    ・For UHP gas delivery in semiconductor and other clean industries
    ・Body material: 316L SS secondary remelt or 316L SS
    ・Electropolished wetted parts
    ・External metal seal construction
SeriesDescriptionTypeBody material
APFor Ultra High PuritySingle Stage Regulator316L SS secondary remelt
APFor Ultra High PurityTwo Stage Regulator316L SS secondary remelt
APFor Ultra High PurityPneumatic Actuation Pressure Regulator 316L SS secondary remelt
SLFor Ultra High PuritySingle Stage Regulator316L SS secondary remelt
AZFor Ultra High PuritySingle Stage RegulatorSUS316L
AZFor Ultra High PurityPneumatic Actuation Pressure Regulator SUS316L
AKFor General ApplicationsSingle Stage RegulatorSUS316
AKFor General ApplicationsTwo Stage RegulatorSUS316
AKFor General ApplicationsPneumatic Actuation Pressure Regulator SUS316
BPFor Ultra High PurityBack Pressure RegulatorSUS316
BPFor General Applications·Back Pressure RegulatorSUS316

Peltier-Type Thermo-con/Rack Mount Type 
HECR

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Temperature Adjustment Line » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・Good space utilization: Mountable in a 19-inch rack
     Saves space by allowing multiple pieces of equipment to be mounted
     together in a rack.
    ・Temperature stability: ±0.01℃ to 0.03℃
    ・Set temperature range: 10℃ to 60℃
    ・Cooling capacity: 200 W, 400 W, 510 W, 800 W, 1 kW, 1.2 kW
    ・Power consumption: 200 W, 300 W, 400 W
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling
method
HECR002-A10 to 60℃200 W±0.01 to 0.03℃Peltier-type air-cooled
HECR004-A10 to 60℃400 W±0.01 to 0.03℃Peltier-type air-cooled
HECR006-A10 to 60℃510 W±0.01 to 0.03℃Peltier-type air-cooled
HECR006L-A10 to 60℃510 W±0.01 to 0.03℃Peltier-type air-cooled
HECR008-A10 to 60℃800 W±0.01 to 0.03℃Peltier-type air-cooled
HECR010-A10 to 60℃1 kW±0.01 to 0.03℃Peltier-type air-cooled
HECR008-W10 to 60℃800 W±0.01 to 0.03℃Peltier-type water-cooled
HECR012-W10 to 60℃1.2 kW±0.01 to 0.03℃Peltier-type water-cooled

EU F-Gas Regulation-compliant Refrigerated Thermo-chiller HRZ-F

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
Temperature Adjustment Line » Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
    ・More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump.
    ・Energy saving
     The inverter controls the number of motor rotations of the compressor and pump according to the load from the user’s application.
     Power consumption: Max. 65% reduction
     Facility water: Max. 67% reduction
    ・High performance
     Temperature stability: ±0.1°C (When a load is stable)
     Cooling time: Max. 46% reduction (SMC comparison)
    ・Refrigerant: R410A (HFC)/R448A (HFC/HFO)
  • EU F-Gas Regulation-compliant Refrigerated Thermo-chiller HRZ-F
    Manual
    Series View search result
    HRZ-FView search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling
method
Circulating fluid
HRZ-F-20 to 40℃
10 to 60℃
-20 to 90℃
2 kW, 4 kW, 8 kW, 10 kW±0.1℃Water-cooled
refrigeration
Fluorinated fluids
Ethylene glycol aqueous solution
Tap water/Deionized water

Thermo-chiller/Rack Mount Type HRR

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
Temperature Adjustment Line » Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
    ・Operable without the need to remove the unit from the rack
     Front access: Simple to control, service, and maintain with all filters and drainage accessible via the front panel
    ・Space saving: Multiple chillers can be mounted to a 19-inch rack.
    ・Cooling capacity: 1.1/1.2/1.8/2.4/3.0/5.1 kW (60 Hz)
    ・Temperature stability: ±0.1℃
    ・Global power supply:
     Single-phase 100 VAC (50/60 Hz)/115 VAC (60 Hz)
     Single-phase 200 to 230 VAC (50/60 Hz)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Rack Mount Type HRR
    Manual
    Series View search result
    HRRView search result
  • Thermo-chiller/Rack Mount Type HRR
    DoC/IM
    Series View search result
    HRRView search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRR5 to 35℃
15 to 35℃
1.1 kW
1.2 kW
1.8 kW
2.4 kW
3.0 kW
5.1 kW
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
Ethylene glycol aqueous solution (15%)

Thermo-chiller/Dual Channel Thermo-chiller for Lasers HRL

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers
    ・Temperatures for 2 fluid channel systems can be controlled individually
     by one chiller.
    ・Space saving, Reduced wiring
     Footprint: 22% reduction
     One power supply system for 2 channels
    ・Energy saving
     Power consumption reduced by 30%
    ・Touch panel
    ・Power supply:
     3-phase 200 VAC (50 Hz)
     3-phase 200 to 230 VAC (60 Hz)
     3-phase 380 to 415 VAC (50/60 Hz)
     3-phase 460 to 480 VAC (60 Hz)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Dual Channel Thermo-chiller for Lasers HRL
    Manual
    Series Cooling capacity View search result
    HRL100CH1:9 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
    HRL200CH1:9 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
    HRL300CH1:26 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
    HRL400CH1:26 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
  • Thermo-chiller/Dual Channel Thermo-chiller for Lasers HRL
    DoC/IM
    Series Cooling capacity View search result
    HRL100CH1:9 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
    HRL200CH1:9 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
    HRL300CH1:26 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
    HRL400CH1:26 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
SeriesSet temperature rangeCooling capacityTemperature stabilityCooling methodCirculating fluid
HRL100CH1: 15 to 35℃ CH2: 10 to 40℃CH1:9 kw, CH2: 1.0 kW (Max. 5.0 kW)CH1:±0.1, CH2:±0.5Air-cooled refrigeration, Water-cooled refrigerationTap water, Deionized water
HRL200CH1: 15 to 35℃ CH2: 10 to 40℃CH1:9 kw, CH2: 1.0 kW (Max. 5.0 kW)CH1:±0.1, CH2:±0.5Air-cooled refrigeration, Water-cooled refrigerationTap water, Deionized water
HRL300CH1: 15 to 35℃ CH2: 10 to 40℃CH1:26 kw, CH2: 1.0 kW (Max. 5.0 kW)CH1:±0.1, CH2:±0.5Air-cooled refrigerationTap water, Deionized water
HRL400CH1: 15 to 35℃ CH2: 10 to 40℃CH1:26 kw, CH2: 1.0 kW (Max. 5.0 kW)CH1:±0.1, CH2:±0.5Air-cooled refrigerationTap water, Deionized water

Go Top