WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Guide Rod Type LE2YG□H

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
Electric Actuators/Cylinders » Rod Type/Guide Rod Type
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
    · Guide Rod Type LE2YG□H Series has been added. [New]
    · Compatible with manifold controller
     Up to 16 axes can be connected
    · Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    · Battery-less absolute encoder type
     Restart from the last stop position is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Guide Rod Type LE2YG□H
    Manual
    Model View search result
    LE2YG16□HView search result
    LE2YG25□HView search result
    LE2YG32□HView search result
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Guide Rod Type LE2YG□H
    DoC/IM
    Model View search result
    LE2YG16□HView search result
    LE2YG25□HView search result
    LE2YG32□HView search result
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LE2YG16□H30 to 200Max. 40Max. 7002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LE2YG25□H30 to 300Max. 70Max. 9003,6,12,20
Battery-less absolute
(Step motor 24 VDC)
LE2YG32□H30 to 300Max. 100Max. 9004,8,16,24

Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider Type Belt Drive LE2FB□H

Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
    · Slider Type Belt Drive LE2FB□H Series has been added. [New]
    · Compatible with manifold controller
     Up to 16 axes can be connected
    · Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    · Battery-less absolute encoder type
     Restart from the last stop position is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Slider Type Belt Drive LE2FB□H
    Manual
    Model View search result
    LE2FB16□HView search result
    LE2FB25□HView search result
    LE2FB32□HView search result
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Slider Type Belt Drive LE2FB□H
    DoC/IM
    Model View search result
    LE2FB16□HView search result
    LE2FB25□HView search result
    LE2FB32□HView search result
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LE2FB16□H300 to 1200Max. 1Max. 130048
Battery-less absolute
(Step motor 24 VDC)
LE2FB25□H300 to 2200Max. 10Max. 160048
Battery-less absolute
(Step motor 24 VDC)
LE2FB32□H300 to 2600Max. 19Max. 170048

For liquids Clamp-on Type Flow Sensor PFUW

Switches/Sensors/Controller » Clamp-on Type Flow Sensor
    ・Benefit from the eight “zeros” with clamp mounting!
     Zero piping work
     Zero leakage
     Zero clogging
     Zero pressure loss
     Zero fluid contact
     Zero fluid contact parts material concerns
     Zero foreign matter entry into piping
     Rated flow rate range from zero L/min
    ・“Easy mounting and retrofitting” Reduced installation work
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • For liquids Clamp-on Type Flow Sensor PFUW
    Manual
    Series View search result
    PFUWView search result
  • For liquids Clamp-on Type Flow Sensor PFUW
    DoC/IM
    Series View search result
    PFUWView search result
SeriesRated flow range (L/min)
PFUW0 to 60
0 to 100

IO-Link Compatible 2 in 1 Auto Switch D-MH2□

Rotary Actuators/Air Grippers » Auto Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Switches/Sensors/Controller » Auto Switches for Rotary Actuators and Air Grippers
IO-Link Devices » Auto Switches
    ・Outputs process data according to the actuator stroke position
    ・A single switch can discriminate between max. 3 position points.
    ・Discriminable resolution: ±0.1 mm ∗ Within the high-resolution range
    ・Detection position setting can be done away from the actuator.
    ・Process data output (–1000 to 1000)
     Can also be used with the 2 in 1 auto switch single unit if there is
     an IO-Link master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • IO-Link Compatible 2 in 1 Auto Switch D-MH2□
    Manual
    Series Type View search result
    D-MH2□IO-Link compatible
    2 in 1 auto switch
    View search result
  • IO-Link Compatible 2 in 1 Auto Switch D-MH2□
    DoC/IM
    Series Type View search result
    D-MH2□IO-Link compatible
    2 in 1 auto switch
    View search result
SeriesTypeNumber of set pointsOutput type
D-MH2□IO-Link compatible
2 in 1 auto switch
2 points
3 points
NPN output
PNP output

Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Temperature Control Equipment » Chiller Compliant Regulations
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Chiller Compliant Regulations
Temperature Adjustment Line » Chiller Compliant Regulations
    ・Non F-Gas
    ・Uses CO2 Refrigerant (R744)
    ・Greatly reduced GWP
    ・GWP = 1 Compliant with each country’s refrigerant regulations
     EU refrigerant regulations: GWP150 or more
     US refrigerant regulations: GWP700 or more
     California, US refrigerant regulations: GWP750 or more
     ∗ “GWP” indicates the global warming potential. The values are based on
     the IPCC AR4.
    ・Air transport possible
    ・Eliminates the need to pay for F-Gas recovery & disposal
    ・Eliminates the need for periodic inspections based on the Fluorocarbon
     Emissions Control Act (Japan)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC
    Manual
    Series Cooling capacity View search result
    HRZC2kW, 4kW, 8kW, 10 kWView search result
  • Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC
    DoC/IM
    Series Cooling capacity View search result
    HRZC2kW, 4kW, 8kW, 10 kWView search result
SeriesSet temperature rangeCooling capacityTemperature stabilityCooling methodCirculating fluid
HRZC−20 to 90℃2kW, 4kW, 8kW, 10 kW±0.1℃Water-cooled
refrigeration
Fluorinated fluids 60% ethylene glycol aqueous solution Deionized water/Tap water

[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF150/200

Temperature Control Equipment » Chiller Compliant Regulations
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Chiller Compliant Regulations
Temperature Adjustment Line » Chiller Compliant Regulations
    ・Low GWP Refrigerant Chiller
     GWP: 146  ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
     EU refrigerant regulations: GWP150 or more
     US refrigerant regulations: GWP700 or more
     California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・No heater is required, as the circulating fluid is heated using only the heat
     exhausted by the refrigerating circuit.
    ・Compatible with power supplies in Europe, Asia, Oceania, and North,
     Central, and South America
    ・3-phase 400 VAC Low-noise design 70 dB(A)
    ・Outdoor installation IPX4
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • [Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF150/200
    Manual
    Series Cooling capacity View search result
    HRSF150
    HRSF200
    15.7kW
    20.5kW (Air-cooled)
    20.6kW (Water-cooled)
    View search result
SeriesSet temperature rangeCooling capacityTemperature
stability
Cooling methodCirculating fluid
HRSF150
HRSF200
5 to 35℃15.7kW
20.5kW (Air-cooled)
20.6kW (Water-cooled)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
15 to 40% Ethylene glycol aqueous solution
Deionized water

Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100

Modular F.R.L. Units » Modular Connection Compatible Devices
    ・For the stepless control of air pressure in proportion to electrical signals
    ・Flow rate: Max. approx. 5 times (Compared with the existing model)
    ・Sensitivity: ±0.2% F.S. or less
    ・Linearity: ±1% F.S. or less
    ・Hysteresis: 0.5% F.S. or less
SeriesApplicable combinations
ITV1100AF20-D
ITV2100AF30-D
ITV3100AF40-D

Longer Life Cylinder C55-XB24

Air Cylinders » ISO Cylinders: ISO Standards (21287)
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specifications and dimensions as the existing
     model, C55 ISO Cylinder series.
    ・ISO Standards (21287)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeC55-XB24Double acting, Single rod20, 25, 32, 40

Energy Saving, Exhaust-Recovery Booster Regulator VBAE

Booster Regulators » Booster Regulators
    ・CO2 emissions (Air consumption): Max. 40% reduction (Based on SMC's
     measuring conditions)
     Driven by reusing the exhaust air
    ・Increase factory air pressure by 1.7 times
     Air-only operation that requires no power supply, and allows for easy
     installation.
    ・Operation noise: 65 dB (A)
     15 dB (A) reduction compared with the existing model (VBA series) (Based
     on SMC's measuring conditions)
    ・Charging time: Max. 50% shorter
    ・Operating cycles: 50 million cycles or more
     Reduced maintenance frequency due to improved life (Based on SMC's
     test conditions)
    ・Compatible with vertical and horizontal installation
    ・Mounting interchangeability with the existing model (VBA series)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
VBAE1/4,1/20.3 to 1.2

Biomass Tubing TU/TS/T-X309

Fittings and Tubing » Tubing
    ・Tubing according to carbon neutrality
    ・CO2 reduction amount: Max. 18.7 kg
     ∗ Comparison with the TS series (Tubing O.D. 12 mm;
      Tubing I.D. 9 mm), Soft nylon tubing, 100 meters roll
    ・Reduction in CO2 and greenhouse gases by reducing
     the use of petroleum driven raw materials, resulting
     in a greater contribution towards decarbonization.

    What is a biomass tube?
    Tubing produced from plant derived raw biomaterials such
    as castor seeds, etc.
SeriesMaterialTubing O.D.
Metric size
ColorFluid
TU-X309Polyurethaneφ4,φ6,φ8,φ10,φ12Black, White, BlueAir, Water
TS-X309Soft nylonφ4,φ6,φ8,φ10,φ12WhiteAir
T-X309Nylonφ4,φ6,φ8,φ10,φ12Black, WhiteAir

Go Top