WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 317 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Vacuum Pad with Ejector ZHP

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors
    ・Ejector and pad are integrated. Space saving with reduced piping labor!
    ・2-stage ejector
     Suction flow rate increased by 50%, Air consumption reduced by 30%
    ・Easier maintenance
     Mounting with the lock plate reduces the steps required for pad replacement!
    ・Pad diameter: ø63, ø80
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Pad with Ejector ZHP
    Manual
    Series View search result
    ZHPView search result
SeriesPad diameterPad formNozzle nominal size
ZHPφ63, φ80Bellows type with groove
Flat type with groove
φ0.7, φ1.0, φ1.2, φ1.5

NAAMS Standards Compliant Power Clamp Cylinder 
CKZ3N-X2742A/X2568□

Air Cylinders » Clamp Cylinders
    ・Weight reduced by up to 38%
     Aluminum body with greatly reduced weight
     Suitable for robot material handling
    ・Simple switch adjustment greatly reduces work hours
     Switch can be adjusted easily when changing the arm opening angle.
    ・High clamping force: 4000 N
    ・Metal switch cassette cover (Option)
     Protects switch cassette from unexpected impact
    ・A model with a manually operated handle (lock specification) is available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZ3N-X2742A
(Base type)
15º,30º,45º, 60º,75º,90º,105º,120º,135ºTURCK/P&F50,63
CKZ3N-X2568□
(With manually operated handle)
15º,30º,45º, 60º,75º,90º,105º,120ºTURCK/P&F50,63

End Power Cylinder CDQ2A-X3260

Air Cylinders » Compact Air Cylinders
    ・Air consumption: Max. 73% reduction
     3.6 L (ANR) → 2.3 L (ANR), Compared with the CQ2 series, ø50, 200 mm stroke
    ・Output is generated from 5 mm in front of the stroke end. (Extending operation only)
     Energy saving can be achieved by using the assist cylinder to reach the output stroke position.
    ・Smooth operation even when output is generated
    ・Small auto switches can be mounted on 4 surfaces of the assist cylinder.
    ・The CQ2 series rod flange type is mountable.
    ・Optimal for applications such as press fitting and clamping that require force at the stroke end
    ・Controllable by a single solenoid valve in the same way as a conventional cylinder
TypeSeriesActionBore size (mm)
StandardCDQ2A-X3260Double acting, Single rodOutput cylinder: 40, 50
Assist cylinder: 20, 25

5-Port Solenoid Valve VQ4000/5000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Compact with a large flow capacity
     Installation volume: 42% reduction, Installation area: 26% reduction
     VQ4000: Can drive cylinders up to ø160
     VQ5000: Can drive cylinders up to ø180
    ・Power saving: Power consumption of 0.4 W (Low wattage type)
    ・Supports Interface regulators
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
VQ40007.30.382.0φ1601.0
0.4(Low wattage type)
VQ5000170.314.7φ1801.0
0.4(Low wattage type)

Power Clamp Cylinder CKZT

Air Cylinders » Clamp Cylinders
    ・3 types of arm variations for each size
    ・Spatter resistant and water resistant structure

    * Power clamp cylinders (ø40, ø80) are now available with a manual handle lock.
     For details, refer to the “CKZT40” and “CKZT80” series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZT30º, 45º, 60º, 75º, 90º
105º, 120º, 135º
TURCK/P&F40, 50, 63, 80

5-Port Solenoid Valve VQC1000/2000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Enclosure IP67 compliant
    ・Flexible adaptation, such as the adding of stations and changing of specifications, is made possible with the use of a multi-pin connector manifold.
    ・Space-saving design with one side solenoid and fittings all positioned on one side, allowing free mounting
    ・No screws and one clamp structure for reduced recombination labor
    ・A variety of common wiring methods are available.
    ・4-position, dual 3-port valve
    ・Manifold type no.: VV5QC11, VV5QC21

    *The EX250/500 series is to be discontinued. When designing new
     equipment and facilities, consider using another series (EX260/EX600)
     instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→R1/R2)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
b
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
Cv
Applicable
cylinder size
Power
consumption
(W)
VQC10001.00.300.25φ400.4(Standard)
VQC20003.20.300.80φ630.4(Standard)

5-Port Solenoid Valve VQC4000/5000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Compact with a large flow capacity
     VQC4000: Can drive cylinders up to ø160
     VQC5000: Can drive cylinders up to ø180
    ・An extensive range of protocols are available.
    ・Power saving: Power consumption of 0.4 W (Low wattage type)
    ・Enclosure IP67 compliant
    ・Supports Interface regulators

    *The EX250/500 series is to be discontinued. When designing new
     equipment and facilities, consider using another series (EX260/EX600)
     instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Solenoid Valve VQC4000/5000
    Manual
    Series View search result
    VQC4000View search result
    VQC5000
  • 5-Port Solenoid Valve VQC4000/5000
    DoC/IM
    Series View search result
    VQC4000View search result
    VQC5000View search result
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
VQC40007.30.382.0φ1601.0
0.4(Low wattage type)
VQC5000170.314.7φ1801.0
0.4(Low wattage type)

Plate Cylinder MU/MDU

Air Cylinders » Compact Air Cylinders
    ・The oval piston design saves space. Cylinders can be mounted from multiple directions.
    ・It is possible to mount small auto switches in 4 directions.
    ・No protrusion of the auto switch from the mounting slot
    ・Available with a stroke of up to 300 mm
    ・With auto switch (MDU series: MDU, MDUW)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Plate Cylinder MU/MDU
    Symbol Specifications Download
    -XA1・6・7・11・17・18 Simple Specials MU(φ25 to φ63):Change of rod end shape PDF
  • Plate Cylinder MU/MDU
    Symbol Specifications Download
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
TypeSeriesActionBore size (mm)
StandardMU-ZDouble acting, Single rod25,32,40,50,63
StandardMU-ZSingle acting (Spring return/extend)25,32,40,50,63
StandardMUW-ZDouble acting, Double rod25,32,40,50,63

5-Port Solenoid Valve SQ1000/2000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Power saving: Power consumption of 0.4 W (Standard)
    ・Easy to add or decrease the number of valve stations
    ・Easy valve maintenance, mountable with one screw
    ・Easy replacement of clip type One-touch fittings
    ・Connector entry direction can be changed with a single push.
    ・4-position, dual 3-port valve
    ・Built-in back pressure check valve (Option)
    ・Manifold type no.: SS5Q13, SS5Q14, SS5Q23, SS5Q24

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→R1/R2)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
b
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
Cv
Applicable
cylinder size
Power
consumption
(W)
SQ10000.80.200.19φ320.4(Standard)
0.95(High pressure type)
SQ20003.10.180.71φ630.4(Standard)
0.95(High pressure type)

5-Port Solenoid Valve VFS1000/2000/3000/4000/5000/6000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Metal seal main valve construction
    ・Extensive size variations are available.
    ・For driving medium and large cylinders
    ・A wide variety of manifold options are available.
    ・Compatible with control units (VFS2000/3000/4000, Base mounted type)
    ・Manifold type no.: VV5FS1, VV5FS2, VV5FS3, VV5FS4, VV5FS5
    ・Supports Interface regulators
SeriesFlow rate characteristics
4/2→5/3(A/B→R1/R2)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
b
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
Cv
Applicable
cylinder size
Power
consumption
(W)
VFS10001.80.190.40φ501.8
VFS20003.50.320.85φ631.8
VFS30006.80.121.6φ801.8
VFS4000120.223.1φ1401.8
VFS5000200.134.7φ1601.8
VFS6000380.109.0φ2001.8

Go Top