WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


180º Angular Type Air Gripper/Rack & Pinion Type MHW2

Rotary Actuators/Air Grippers » Angular Type Air Grippers
    ・Features a unique seal construction with a shortened overall length and dust proofing countermeasures that allow it to be used for removing workpieces from machine tools or for holding workpieces
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesCylinder bore size (mm)
MHW220,25,32,40,50

Low Profile Air Gripper/With One Finger Fixed MHF2-□F

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Width: Max. 25% reduction (40 mm → 30 mm)
    ・Weight: Max. 25% reduction (275 g → 205 g)
    ・The fixed finger can be set to a reference position.
    ・Fixed finger position adjustment function
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesCylinder bore size (mm)
With one finger fixedMHF2-□F8,12,16,20

Rotary Table MSQ

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・Integrated table and rotary actuator
    ・Equipped with an angle adjustment mechanism
    ・Easy alignment when mounting the load and the body
    ・Built-in shock absorber type and external absorber type are selectable.
TypeSeriesRack typeSizeRotating angle
High precision typeMSQADouble1,2,3,7,10,20,30,500 to 190°
Basic typeMSQBDouble1,2,3,7,10,20,30,50,70,100,2000 to 190°
With external absorberMSQ□□LDouble10,20,30,5090°180°
With external absorberMSQ□□HDouble10,20,30,5090°180°

Rotary Table MSU/MDSU

Rotary Actuators/Air Grippers » Rotary Actuators Vane Type
    ・Integrated table and rotary actuator
    ・Angle adjustable, ±5º at each rotation end (Double: ±2.5º)
    ・Table deflection accuracy: 0.03 mm or less (MSUA)
    ・Connection port position: Select from side ported or axial ported
     (When a switch is installed, only the side ported is selectable.)
    ・It is possible to move the auto switch mounting position as desired.
    ・With auto switch (MDSU series: MDSUA, MDSUB)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Table MSU/MDSU
    Manual
    Type Series View search result
    High precisionMSUAView search result
    Basic typeMSUBView search result
TypeSeriesVane typeSizeRotating angle
Single
Rotating angle
Double
High precisionMSUASingle
Double
1,3,7,2090°180°
Basic typeMSUBSingle
Double
1,3,7,2090°180°90°

Multi-Counter CEU5

Air Cylinders » Stroke Reading Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Multi-Counter CEU5
    Manual
    Type Series View search result
    Multi-counterCEU5View search result
  • Multi-Counter CEU5
    DoC/IM
    Type Series View search result
    Multi-counterCEU5View search result
TypeSeriesApplicable cylinder (Stroke reading cylinder)
Multi-counterCEU5CEP1/CE1
CE2/ML2B

Clamp Cylinder with Lock CLK2

Air Cylinders » Clamp Cylinders
    ・The clamp cylinder makes it possible to maintain a clamped or unclamped state even when the air supply pressure drops or residual pressure is released. (Single-directional lock)
    ・Increases operation efficiency by eliminating the overhang from the tube cover with built-in cushion valve and plug
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clamp Cylinder with Lock CLK2
    Symbol Specifications Download
    -XC87 Made to Order Common Specifications Cylinder with one-way lock/heavy duty specifications PDF
TypeSeriesActionClevis width (mm)Bore size (mm)
Built-in standard magnetCLK2GDouble acting, Single rod12,16.5,19.532,40,50,63
Built-in strong magnetCLK2PDouble acting, Single rod16.5,19.540,50,63

Low Speed Cylinder CJ2X/CM2X/CQSX/CQ2X/CUX

Air Cylinders » Specialty Cylinders
    ・Reduces adhesion/quick extension
    ・Smooth operation is possible even at 0.5 mm/s.
     (1 mm/s for ø16 or smaller)
    ・The minimum operating pressure has been reduced by half.
     (Compared to the previous version)
    ・Improved functions (The new structure is equivalent to the standard models.)
    ・Interchangeable with the standard models
    ・With auto switch (CDJ2X-Z series: CDJ2X-Z, CDM2X-Z series: CDM2X, CDQSX series: CDQSX, CDQ2X series: CDQ2X, CDUX series: CDUX)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size
(mm)
Min. piston
speed (mm/s)
Air cylinderCJ2X-ZDouble acting, Single rod10, 161
Air cylinderCM2X-Z1Double acting, Single rod20, 25, 32, 400.5
Air cylinderCM2X-ZDouble acting, Single rod20, 25, 32, 400.5
Compact cylinderCQSXDouble acting, Single rod12, 161
Compact cylinderCQSXDouble acting, Single rod20, 250.5
Compact cylinderCQ2XDouble acting, Single rod32, 40, 50, 63, 80, 1000.5
Free mount cylinderCUXDouble acting, Single rod10, 161
Free mount cylinderCUXDouble acting, Single rod20, 25, 320.5

Slide Unit CX2/CDBX2/CDPX2

Air Cylinders » Dual Rod Cylinders
    ・It is possible to install a shock absorber that absorbs impact and noise as desired.
     Ideal for workpiece transfers requiring positional accuracy
    ・With auto switch (CDBX2 series: CDBX2, CDPX2 series: CDPX2)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Slide Unit CX2/CDBX2/CDPX2
    Symbol Specifications Download
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
TypeSeriesActionBore size (mm)
StandardCX2Double acting10,15,25

Compact Guide Cylinder MGPK

Air Cylinders » Guide Cylinders
    ・Volume: Max. 28% reduction (538 cm3 → 390 cm3)
    ・Weight: Max. 41% reduction (0.32 kg → 0.19 kg)
    ・High rigidity: Optimized configuration allows for compact body with high
     rigidity
     Plate thickness increased by up to 33%, Higher rigidity
    ・A Lube-retainer has been added to the guide rod.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearingMGPKDouble acting12,16,20,25,32,40,50
Basic typeBall bushingMGPKLDouble acting16,32
With air cushionSlide bearingMGPKM-HDouble acting12,16,20,25,32,40,50

Air Slide Table MXQ

Air Cylinders » Table Cylinders
    ・Integrated guide rail and table
    ・High rigidity and high accuracy has been achieved through the adoption of the recirculating linear guide.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Slide Table MXQ
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMXQDouble acting6, 8, 12, 16, 20, 25View search result
    SymmetricMXQ□LDouble acting6, 8, 12, 16, 20, 25View search result
TypeSeriesActionBore size (mm)
StandardMXQDouble acting6, 8, 12, 16, 20, 25
SymmetricMXQ□LDouble acting6, 8, 12, 16, 20, 25

Go Top