There were 1,223 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Free Mount Cylinder with Rubber Cushion 10-/11-/21-/22-CDU
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 10-/11-/21-/22-CDU | Double acting, Single rod | 6, 10, 16, 20, 25 |
5 Port Solenoid Valve 10-VQ
Clean Series/Low-Particle Generation » Directional Control Valves
Clean Series
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Series | Flow rate characteristics 2/4→3/5 (A/B→R1/R2) C [dm3/(s・bar)] | Flow rate characteristics 2/4→3/5 (A/B→R1/R2) b | Flow rate characteristics 2/4→3/5 (A/B→R1/R2) Cv | Cylinder size | Power consumption (W) |
---|---|---|---|---|---|
10-VQ1000 | 1.0 | 0.30 | 0.25 | φ40 | 0.4 (Basic) |
10-VQ2000 | 3.2 | 0.30 | 0.80 | φ63 | 0.4 (Basic) |
Return Filter FH100
Hydraulic Equipment » Hydraulic Equipment
-
・Easy maintenance
・It is possible to detect clogging with the differential pressure indicator
and differential pressure indication switch (CB-□□H).
Safety Instructions Hydraulic Filters/Precautions Guide/INDEX Made to Order Differential Pressure Indication Switch Green Procurement (RoHS)
Series | Port size (Rc) | Rated flow range L/min | Element μm (Nominal filtration) |
---|---|---|---|
FH100 | 3/4 to 3 | Paper : 50 to 600 Micromesh : 60 to 700 | Paper : 5, 10, 20 Micromesh : 74, 105 |
JIS Standard Hydraulic Cylinder CH2/CHD2
Hydraulic Equipment » Hydraulic Cylinders
-
・Uses a cushion seal type mechanism, Reduces impact at the stroke end, Improves durability
・Rod cover with block construction makes for easy disassembly and assembly
・With auto switch (CHD2 series: CHD2E, CHD2EW, CHD2F, CHD2FW, CHD2G, CHD2H)
Safety Instructions Hydraulic Cylinders/Precautions Auto Switches/Precautions
Series Variations Technical Data Green Procurement (RoHS)
Series Variations Technical Data Green Procurement (RoHS)
Series | Nominal pressure (MPa) | Tube material | Action | Bore Size (mm) |
---|---|---|---|---|
CH2E | 3.5 | Aluminum | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
CH2EW | 3.5 | Aluminum | Double acting, Double rod | 32, 40, 50, 63, 80, 100 |
CH2F | 7 | Stainless steel | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
CH2FW | 7 | Stainless steel | Double acting, Double rod | 32, 40, 50, 63, 80, 100 |
CH2G | 14 | Iron | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
CH2H | 14 | Stainless steel | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
Intelligent Valve Controller ND9000
Pneumatic Instrumentation Equipment » Positioners-
・Can be used for rotary and linear actuators
・SIL 2 certified by TÜV (Acc. to IEC 61508)
・Equipped with self-diagnostics
・Equipped with fail safe function (fully closed/fully open)
・Compatible with HART communication
・Enclosure: IP66, NEMA 4X
Series | Enclosure material | Air connection port | Supply pressure (MPa) | Input current |
---|---|---|---|---|
ND9100 | Anodised aluminum alloy and polymer composite | G1/4 | 0.14 to 0.8 | 4 to 20 mA |
ND9200 | Anodised aluminum alloy and tempered glass | NPT1/4 | 0.14 to 0.8 | 4 to 20 mA |
ND9300 | Stainless steel | NPT1/4 | 0.14 to 0.8 | 4 to 20 mA |
ND9400 | Stainless steel and polymer composite | NPT1/4 | 0.14 to 0.8 | 4 to 20 mA |
Bag Filter FGF
Industrial Filters/Sintered Metal Elements » Industrial Filters
-
・Highly effective for the filtration of high-temperature and high-viscosity fluids
・Ideal for high-flow filtration (Max. 2000 L/min)
・Easy handling of filtered impurities
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FGF | 100 (4B),150 (6B) JIS 10KFF | 0.5 MPa | MAX. 80 |
Peltier-Type Thermoelectric Bath (Made to Order) INR
Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)-
・High-precision temperature control bath that uses a Peltier device
・Compact and low noise
・Minimal up-down temperature distribution by a unique agitation method
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Max. cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
INR-244-696A | −15 to 60℃ | 280 W | ±0.02℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-745 | 0 to 60℃ | 140 W | ±0.03℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-733 | 0 to 60℃ | 140 W | ±0.03℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-747 | 0 to 60℃ | 320 W | ±0.03℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-736 | 0 to 60℃ | 320 W | ±0.03℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-746 | 0 to 60℃ | 320 W | ±0.03℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature) |
INR-244-734 | 0 to 60℃ | 320 W | ±0.03℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-749 | 0 to 60℃ | 320 W | ±0.03℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-748 | 0 to 60℃ | 320 W | ±0.03℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-757 | 0 to 60℃ | 220 W | ±0.03℃ | Peltier-type air-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
Thermo-chiller/Standard Type HRS200
Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type

-
・3-phase 380 to 415 VAC (50 Hz), 3-phase 460 to 480 VAC (60 Hz)
・No heater is required, as the circulating fluid is heated using only the heat exhausted by the refrigerating circuit.
・Outdoor installation: IPX4
・Compact, Space saving
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS200 | 5 to 35℃ | 20.5 kW | ±1.0℃ | Air-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Fluoropolymer Tubing TL/TIL
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » TubingFluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing

-
・Material: Super PFA
・Operating temperature (fixed usage): −65 to 260°C
*Made to order
Series | Tubing O.D. Metric | Tubing O.D. Inch | Color |
---|---|---|---|
TL/TIL | 4,6,8,10,12,19 | 1/8'',3/16'',1/4'',3/8'' 1/2'',3/4'',1'' | Translucent |
Normal Close High Vacuum Solenoid Valve XSA
Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated ValvesHigh Vacuum Equipment » High Vacuum Valves
Equipment for the Semiconductor Industries » Exhaust Line
Equipment for the Semiconductor Industries » N2 Gas/Air Supply Line
-
・Minimum operating pressure: 1 × 10-6 Pa (abs)
・Leakage: Internal 1.3 × 10-9 Pa·m3/s, External 1.3 × 10-11 Pa·m3/s
・2 types of fittings and female threads are available.
・Power consumption: Max. 25% reduction
・Weight: Max. 18% lighter (0.5 kg → 0.41 kg)
Safety Instructions System Configuration/Role of Each Line and Component Series Variations Glossary Auto Switches Common Specifications Green Procurement (RoHS)
Series | Valve type | Fluid | Piping | Port size |
---|---|---|---|---|
XSA | Normally closed | Air Inert gas | Face seal fitting Compression fitting | 1/4, 3/8 |
XSA | Normally closed | Air Inert gas | Rc, NPT female thread | 1/8, 1/4, 3/8 |