There were 1,223 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Pulse Blow Unit PU
Air Blowing Equipment » Air Blowing Equipment-
・Intermittent pulse blow improves removal efficiency by 35% compared
with continuous blow.
・CO2 emissions (Air consumption): 50% reduction
・Possible to adjust operating frequency
・External power supply is unnecessary.
A pulse blow is possible by the air supply.
・Low pressure loss is achieved.
A large effective area (10.3 mm2) helps reduce the air consumption.
・Possible to use it with its bracket mounted
・Combined use with a blow gun
・Compact, Lightweight
Weight: 47g
Volume: 59.4mm×24mm×28mm
Series | Fluid | Port size | Operating pressure range | Frequency adjustment range |
---|---|---|---|---|
PU20 | Air | IN side port: R1/4 (male thread), OUT side port: Rc1/4 (female thread) | 0.3 to 0.7MPa | 5 to 10Hz |
Air Gripper for Collaborative Robots/Long Stroke Type RMHF2
Rotary Actuators/Air Grippers » Parallel Type Air GrippersRotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
Air Gripper for Collaborative Robots » Air Grippers
-
・Select from 3 types of tool changer.
Simple operation allows for easy tool changing.
Clamp type (Manual override), One-push type (Manual override) [New],
Auto type [New], Tool holder [New]
・Unitization of the peripheral devices required for gripper driving
Operation is possible simply by connecting 1 air supply tube and 1
electrical wire.
Built-in solenoid valve, exhaust throttle valve with silencer, auto switch,
fitting, etc.
・Can be used with the collaborative robots of 12 companies
UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA
Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS,
SIASUN, JAKA, AUBO, ABB
・Air consumption reduced by up to 80%
・Allows for temporary workpiece drop prevention
・The 64 mm long stroke is ideal for a variety of workpieces.
・Height reduced by approx. 35% (Compared with the standard type)
・Actuator position sensor mountable (Option)
(Collaborative robot manufacturer: Compatible with robots from UNIVERSAL
ROBOTS and FANUC CORPORATION)
Series | Number of fingers | External gripping force [N] | Internal gripping force [N] | Opening/Closing stroke (Both sides) [mm] |
---|---|---|---|---|
RMHF2 | 2 | 90 | 90 | 64 |
OSHA Standard Compliant Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
・Energy saving: Zero blow-by of the air during switching of the handle
・OSHA (Occupational Safety and Health Administration) standard
compliant
・Lower pressure drop contributing to energy saving
Pressure drop reduced by up to 73%
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Port size | Applicable combinations |
---|---|---|
VHS20 (W) -D | 1/8,1/4 | AC20-D |
VHS30 (W) -D | 1/4,3/8 | AC30-D |
VHS40 (W) -D | 1/4,3/8,1/2 | AC40-D |
VHS40 (W) -06-D | 3/4 | AC40-06-D |
VHS50 (W) -D | 3/4,1 | AC50-D, AC60-D |
Air Slide Table/High Rigidity Type MXQ32-X2600
Air Cylinders » Table Cylinders-
・75, 100, 125, and 150 mm strokes have been added. [New]
・A linear guide with a 4-row circular arc groove for high rigidity and high
precision
・Table displacement: Reduced by 50% (0.022 mm → 0.011 mm)
・Max. load weight: 16 kg
・Aluminum table: Load weight increased by reducing the weight of
moving parts
・Integrated pilot port, stroke adjuster, and auto switch on 1 side allows for
improved operability
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard High rigidity type | MXQ32-X2600 | Double acting | 32 |
Rotary Actuators/ATEX Directive/Rotary Actuators/Free Mount type 56-CRBU2
List of ATEX Compliant Products » Rotary ActuatorsAir Cylinder/ATEX Directive/ISO Standard Air Cylinder 55-CP96
List of ATEX Compliant Products » Air CylinderSerial Transmission System/ATEX Directive/Integrated type, for input/output 56-EX600
List of ATEX Compliant Products » Directional Control Valves/Serial Transmission SystemBattery-less Absolute Encoder Type
Electric Actuator/High Performance Rod Type LEY□G
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Reduces cycle time
Cycle time: Reduced by 33% (0.65 s ← 0.97 s) compared with the existing
model∗
Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
the existing model)
Max. speed: 700 mm/s (Improved by 40% compared with the existing
model)
∗When LEY25GA-300 is operated from 0 to 300 mm (stroke)
・Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require the
use of batteries.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
High performance Battery-less absolute (Step motor 24 VDC) | LEY16G | 30 to 300 | Max. 141 | Max. 700 | 2.5,5,10 |
High performance Battery-less absolute (Step motor 24 VDC) | LEY25G | 30 to 400 | Max. 452 | Max. 700 | 3,6,12 |
High performance Battery-less absolute (Step motor 24 VDC) | LEY40G | 30 to 500 | Max. 1058 | Max. 800 | 4,8,16 |
Filter Regulator 10-/21-AW-D
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
10-AW20 to 40-D | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.05 to 0.85 | 5 |
21-AW20 to 40-D | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.05 to 0.85 | 5 |
Stainless Steel Speed Controller ( Max. operating temperature: 150°C ) ASG
Flow Control Equipment » Speed Controllers Special Environments-
・Improved environmental resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water
splashing, and where copper and zinc cannot be used
・Max. operating temperature: 150°C
・NSF H1 grease
・Connection thread: Supports M5, R, and G
・Material: Stainless steel 316 (Body A), FKM (Seal material)
* Stainless steel 304 is used as the material for parts other than body A.
・Compact: Height reduced by 23%, Lightweight: 21 g ← 42 g
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size |
---|---|---|---|
Elbow Type | ASG | M5×0.8 R,G 1/8 | φ6 |