There were 1,223 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Dust Resistant Cylinder CM2/CG1/MB/CQ2/MGP-XC4□
Air Cylinders » Environment Resistant Cylinders-
・CM2-XC4□ has been added. New
・Up to 6 times more durable in dusty environments
Applicable powder particle size: 20 to 100 μm
Suitable for environments with ceramic powder, toner powder, paper
powder, and metallic powder
∗ Excludes weld spatter
・Can be selected according to the application
A Lube-retainer (stable lubrication function) and a heavy-duty scraper
can be mounted on the piston rod.
For the MGP series compact guide cylinder, they can also be mounted
on the guide rod (one or both sides).
・The rod cover assembly can be replaced according to the operating
environment.
∗ Only for bore sizes ø20, ø25, and ø32 of the CQ2 series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-XC4□ | Double acting | 20, 25, 32, 40 |
Air cylinder | CG1-XC4□ | Double acting | 20, 25, 32, 40, 50, 63, 80, 100 |
Air cylinder | MB-XC4□ | Double acting | 32, 40, 50, 63, 80, 100 |
Compact cylinder | CQ2-XC4□ | Double acting | 20, 25, 32, 40, 50, 63 |
Compact guide cylinder | MGP-XC4□ | Double acting | 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 |
2-Layer Fluoropolymer Polyurethane Tubing TUL
Fittings and Tubing » Tubing(Fluoropolymer/Clean)-
・Flexible 2-layer tube with polyurethane outer layer
・2-layer construction (Outer layer: Polyurethane, Inner layer: Fluoropolymer)
・Tubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TUL | φ4,φ6,φ8,φ10,φ12 | Black, White, Blue, Translucent | Air, Water, Class 1 turbine oil (ISO VG32), Inert gas |
Suction Cup ZP3C
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・Sizes ø20 and ø25 have been added for the 2.5-stage bellows type. [New]
・Suitable for the adsorption transfer of corrugated cardboard, etc.,
requiring abrasion resistance
・Material: FS61 (Fluoro-based rubber) improves abrasion resistance
∗ More than 4 times the abrasion resistance of SMC’s urethane suction
cups
・Reduced suction of foreign matter, such as paper particles, due to mesh
filter
Can be replaced without tools
・2.5-stage bellows type
Optional inner ring and retainer
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3C | Flat type with rib | φ20, φ25, φ32, φ40, φ50 |
ZP3C | Bellows type | φ20, φ25, φ32, φ40, φ50 |
ZP3C | 2.5-stage Bellows type | φ32, φ40, φ50 |
Rotary Clamp Cylinder MK2T-XC89/XC91
Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc WeldingSpatter Resistant Cylinders for Arc Welding
・Click here for the standard type catalog.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
Double Guide Type | MK2T | Double acting | 32, 40, 50, 63 |
Cylinder with Lock/Heavy Duty Stopper Cylinder
Series Compatible with Secondary Batteries Series 25A- » ActuatorsSeries | Model | Specification |
---|---|---|
Rotary Clamp Cylinder | 25A-MK | Standard |
Stopper Cylinder/Fixed Mounting Height | 25A-RSQ | Standard |
Heavy Duty Stopper Cylinder | 25A-RSH | Standard |
3-Screen Display Multi-channel Digital Sensor Monitor
10-PSE200A
Clean Series/Low-Particle Generation » Switches/Sensors
Clean Series
・Up to 4 pressure sensors can be connected!
Centralized Control Saves Installation Space.
A Single Monitor Various Applications
・It is possible to change the settings while checking the measured value.
・IO-Link
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Set pressure range | Applicable Pressure Sensors |
---|---|---|
10-PSE200A | −0.2 to 2.1kPa 10 to −105kPa −105 to 105kPa −10 to 105kPa −50 to 525kPa −0.105 to 1.05MPa | 10-PSE550 10-PSE531/PSE541/PSE561 10-PSE533/PSE543/PSE563 10-PSE532 10-PSE564 10-PSE530/PSE540/PSE560 |
Speed Controller In-line Type 10-AS
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Applicable tubing O.D. |
---|---|---|
In-line Type | 10-AS-2F | φ2 to φ12 |
Stainless Miniature Fittings 10-MS
Clean Series/Low-Particle Generation » Fittings
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Fittings and Tubing/Precautions Green Procurement (RoHS)
Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
10-MS | φ3.2, φ4, φ6 | M5 |
Odor Removal Filter 10-AMF
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Series | Filtration (μm) | Rated flow L/min (ANR) | Port size |
---|---|---|---|
10-AMF | 0.01 (Filtration efficiency 99.9%) | 200 to 12000 | 1/8 to 2 |