WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Water Separator for Vacuum AMJ-D

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
    ・Removes water droplets in the vacuum line
     Prevents vacuum equipment failures
    ・Weight: Max. 30% reduction (AMJ40-D: 0.42 kg b AMJ4000: 0.6 kg)
    ・Water drop removal ratio: 99% or more
    ・Better environmental resistance with 2-layer construction
     The bowl is covered with a transparent bowl guard.
     Superior visibility: 360°
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Water Separator for Vacuum AMJ-D
    Manual
    Series View search result
    AMJ-DView search result
SeriesPort sizeMax. flow capacity
[L/min (ANR)]
Operating pressure rangeWater drop removal ratio
AMJ-D1/4,3/8,1/2,3/4,1200,350,500−100〜0kPa99%

Longer Life Cylinder CXS2-XB24

Air Cylinders » Dual Rod Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing
     models, CXS2 Dual Rod Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Longer lifeSlide bearingCXS2-XB24Double acting6, 10, 16, 20, 25, 32

3-Color Display Digital Flow Switch PF3A7/8□H (-L)

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Flow ratio 100:1
     A wide range of flow measurement is possible with 1 product.
    ・IO-Link compatible (For “-L”)
    ・A 4-screen display digital flow switch with pressure/temperature sensor
     is available.
     Simultaneous measurement of the (accumulated) flow rate, pressure,
     and temperature is possible. [For the PF3A8mH(-L)]

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Digital Flow Switch PF3A7/8□H (-L)
    Manual
    Series View search result
    PF3A701H(-L)
    PF3A801H-L
    View search result
    PF3A702H(-L)
    PF3A802H-L
    View search result
  • 3-Color Display Digital Flow Switch PF3A7/8□H (-L)
    DoC/IM
    Series View search result
    PF3A701H(-L)
    PF3A801H-L
    View search result
    PF3A702H(-L)
    PF3A802H-L
    View search result
SeriesApplicable combinationsFlow range (L/min)
PF3A701H(-L)
PF3A801H-L
AC30-D1000
PF3A702H(-L)
PF3A802H-L
AC40-D2000

Longer Life Cylinder MGP-XB24

Air Cylinders » Guide Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and mounting dimensions as the existing
     models, MGP Compact Guide Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Longer lifeSlide bearingMGP-XB24Double acting12,16,20,25,32,40

Longer Life Cylinder CU-XB24

Air Cylinders » Compact Air Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing models, CU Free Mount Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeCU-XB24Double acting, Single rod6,10,16,20,25,32

Go Top