WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,239 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Aluminum One-touch Connection and Release High Vacuum Angle Valve XLAQ/XLDQ

High Vacuum Equipment » High Vacuum Valves
Equipment for the Semiconductor Industries » Exhaust Line
Equipment for the Semiconductor Industries » N2 Gas/Air Supply Line
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesActuationShaft seal
type
Valve
type
MaterialFlange
size
XLAQAir
operated
Bellows sealSingle acting
(N.C.)
Body : Aluminum
Bellows : Stainless steel 316L
16 to 50
XLDQAir
operated
Bellows seal
O-ring seal
Single acting
(N.C.)
Body : Aluminum
Bellows : Stainless steel 316L
40, 50

Thermo-chiller/Standard Type HRS090

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Temperature Adjustment Line » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
    ・Lightweight and compact
    ・Cooling capacity: 9 kW
    ・Temperature stability: ±0.5°C
    ・Set temperature range: 5 to 35°C
    ・Max. ambient temperature: 45°C
    ・Power supply: 3-phase 200 to 230 VAC, 380 to 415 VAC, 460 to 480VAC
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Standard Type HRS090
    Manual
    Series View search result
    HRS090View search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS0905 to 35℃9kW (60Hz)±0.5℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
Deionized water
Ethylene glycol aqueous solution (15%)

FEP Tubing (Fluoropolymer) TH/TIH

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Tubing
    ・Maximum operating pressure: 2.3 MPa (at 20°C)
    ・Food Sanitation Law compliant
    ・Compliant with the FDA’s (Food and Drug Administration)
     § 177.1550 dissolution test
    ・Operating temperature (fixed usage): Air, Inert gas: -65 to 200°C
                        Water: 0 to 100°C (No freezing)

    *This may vary according to size.
SeriesTubing O.D.
Metric size
Tubing O.D.
Inch size
Color
TH/TIHφ4, φ6, φ8, φ10, φ12φ1/8'',φ3/16'',φ1/4'',φ3/8'',φ1/2'',φ3/4''Translucent, Black, Red, Blue

High Purity Fluoropolymer Needle Valve LVN

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Fittings/Needle Valves
Fluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing
    ・Material: New PFA
    ・Fitting integrated, all-in-one structure
     Uses Hyper fittings/LQ2 series
    ・Triple-seal construction
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Flow adjustment range
(L/min)
Orifice diameter
(mmø)
LVN4 to 121/8'' to 1/2''0 to 124.4 to 10

Compact Type High Purity Air Operated Chemical Liquid Valve LVD

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Space saving, compact model is available.
     Dimension across inlet/outlet ports: Reduced by up to 29%
    ・Body material: New PFA
    ・Diaphragm material: PTFE
    ・Actuator materials: PPS, PVDF (LVD-F/FN)

    Note) Tubing O.D. for the tube extension type
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typeApplicable tubing O.D.
Note)
Metric size
Applicable tubing O.D.
Note)
Inch size
Orifice diameter
(mmø)
LVDIntegrated fittingsN.C./N.O./
Double acting
3 to 191/8 to 3/42 to 16
LVDTube extensionsN.C./N.O./
Double acting
6 to 191/4 to 3/44 to 16
LVD-F/FNLQ1 Integrated fittingsN.C./N.O./
Double acting
3 to 251/8 to 14 to 22
LVD-F/FNLQ3 Integrated fittingsN.C./N.O./
Double acting
6 to 251/4 to 14 to 22
LVD-F/FNTube extensionsN.C./N.O./
Double acting
6 to 251/4 to 14 to 22

High Purity Air Operated Chemical Liquid Valve JLV20/30/40/50

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
    ・Suppresses the generation of particles and reduced footprint!
     The special structure allows for reduced impact when the valve is closed
     as well as particle generation suppression.
     Reduced footprint (Compared to the existing model):
     Valve width reduced by 20%, Mounting pitch reduced by 45%
    ・Applicable for applications requiring high pressure/high back pressure
     Operating pressure: 0 to 0.5 MPa, Back pressure: 0 to 0.5 MPa
     (Improved by 66% compared to the existing model)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typeApplicable tubing O.D.
Inch
Orifice diameter
(mmø)
JLVAir operated
Integrated fitting
N.C.1/4,3/8,1/2,3/44,8,10,16

High Pressure Coolant Valve (2 Way Valve) VNH

Process Valves » Coolant Valves
    ・For controlling coolants (Cutting fluid) used in machine tools
    ・Maximum operating pressure: 3.5 MPa, 7 MPa
    ・Air operated, external pilot solenoid
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Pressure Coolant Valve (2 Way Valve) VNH
    Manual
    Series View search result
    VNHView search result
  • High Pressure Coolant Valve (2 Way Valve) VNH
    DoC/IM
    Series View search result
    VNHView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VNHN.C.3/8 to 13.9 to 15.7

High Speed 2 Port Valve (2 Way Valve) SX10

Process Valves » Compact 2/3 Port Solenoid Valves
    ・High-speed response ON: 0.45 ms, OFF: 0.4 ms (±0.05 ms)
    ・Long service life: 5 billion cycles or more
    ・High frequency: 1200 Hz
    ・Width: 9 mm
    ・Low power consumption: 4 W
SeriesFlow rate (L/min)Power consumption (W)Max. operating frequency (Hz)
SX105080
40
10
4
1200
1000
550
350
SX1010080
40
10
4
650
550
300
200
SX1015080
40
10
4
600
500
250
150

Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXD

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・For air, water, oil, heated water, high-temperature oil
    ・Body materials: Aluminum, Resin, C37, Stainless steel, CAC408
    ・A type with One-touch fittings (Resin body) is available.
    ・IP65
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXD
    DoC/IM
    Series View search result
    VXDView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VXDN.C./N.O.φ10, φ12, φ3/8''
1/4 to 1
32A to 50A
10 to 50

Nozzle Type Ionizer IZN10E

Static Neutralization Equipment » Static Neutralization Equipment Nozzle Type Ionizer
    ・Slim: 16 mm (Thickness) x 100 mm (Width) x 46 mm (Height)
    ・Lightweight: 33% reduction (120 g → 80 g)
    ・Offset voltage: ±10 V
    ・Nozzle type can be selected according to the application.
     Energy-saving static neutralization nozzle (Short range static neutralization)
     High flow rate nozzle (Long range static neutralization)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Nozzle Type Ionizer IZN10E
    Manual
    Series View search result
    IZN10EView search result
  • Nozzle Type Ionizer IZN10E
    DoC/IM
    Series View search result
    IZN10EView search result
SeriesIon generation methodOffset voltage
(Ion balance)
IZN10ECorona discharge typeEnergy saving static neutralization nozzle: Within ±10 V
High flow rate nozzle: Within ±15 V

Go Top