WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,239 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Slim-line Power Clamp Cylinder CKZ2N-X2346

Air Cylinders » Clamp Cylinders
Arc Welding Process Equipment » Specialty Cylinders
    ・The distance accuracy from the reference hole to the lower surface of the clamp arm is ±0.1 mm.
    ・Easy setup with a scale
     The guide of the appropriate position can be checked visually when adjusting the shim.
    ・Reduced width
     Easy torch entry for spot welding, arc welding, etc.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleBore size (mm)
CKZ2N-X234630º, 45º, 60º, 75º, 90º
105º, 120º, 135º
50, 63, 80

Sine Cylinder REC

Air Cylinders » Specialty Cylinders
    ・Allows the high-speed transfer of a workpiece which must avoid shock/impact
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardRECDouble acting, Single rod20,25,32,40

Guide Cylinder/Built-in Fine Lock Cylinder Compact Type MLGC

Air Cylinders » Fine Lock Cylinders
    ・This linear transfer unit integrates a locking cylinder (Ideal for intermediate stops, emergency stops, and drop prevention) and a guide. (Bi-directional lock)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Guide Cylinder/Built-in Fine Lock Cylinder Compact Type MLGC
    Symbol Specifications Download
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
TypeBearingSeriesActionBore size (mm)Lock mechanism
StandardSlide bearingMLGCMDouble acting,
Single rod
20,25,32,40Spring lock,
Spring/Air pressure lock,
Air pressure lock
StandardBall bushing bearingMLGCLDouble acting,
Single rod
20,25,32,40Spring lock,
Spring/Air pressure lock,
Air pressure lock

Compact Guide Cylinder MGP

Air Cylinders » Guide Cylinders
    ・Weight reduced by up to 24% with a shorter guide rod and thinner plate.
    ・The space required between the bottom of the cylinder body and your equipment is reduced because of the shortening of the guide rod by a max. of 22 mm.
    ・Round type and magnetic field resistant auto switches can be mounted directly without a spacer.
    ・With flange: MGP□F
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Guide Cylinder MGP
    Manual
    Type Series Action Bore size (mm) View search result
    Basic typeMGPM-ZDouble acting12,16,20,25,32,40
    50,63,80,100
    View search result
    Basic typeMGPL-ZDouble acting12,16,20,25,32,40
    50,63,80,100
    View search result
    Basic typeMGPA-ZDouble acting12,16,20,25,32,40
    50,63,80,100
    View search result
    With air cushionMGPM-AZDouble acting16,20,25,32,40
    50,63,80,100
    View search result
    With air cushionMGPL-AZDouble acting16,20,25,32,40
    50,63,80,100
    View search result
    With air cushionMGPA-AZDouble acting16,20,25,32,40
    50,63,80,100
    View search result
    Water resistantMGPMR-ZDouble acting20,25,32,40
    50,63,80,100
    With end lockMGPDouble acting20,25,32,40
    50,63,80,100
    Heavy duty guide rodMGPSDouble acting50,80
  • Compact Guide Cylinder MGP
    Symbol Specifications Download
    -XA1・6・17・21 Simple Specials MGP/MGQ:Change of guide rod end shape PDF
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
  • Compact Guide Cylinder MGP
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC69 Made to Order Common Specifications MGP series with shock absorber PDF
    -XC82 Made to Order Common Specifications Bottom mounting type PDF
    -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
    -XC92 Made to Order Common Specifications Dust resistant actuator PDF
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearingMGPM-ZDouble acting12,16,20,25,32,40
50,63,80,100
Basic typeBall bushingMGPL-ZDouble acting12,16,20,25,32,40
50,63,80,100
Basic typeHigh-precision ball bushingMGPA-ZDouble acting12,16,20,25,32,40
50,63,80,100
With air cushionSlide bearingMGPM-AZDouble acting16,20,25,32,40
50,63,80,100
With air cushionBall bushingMGPL-AZDouble acting16,20,25,32,40
50,63,80,100
With air cushionHigh-precision ball bushingMGPA-AZDouble acting16,20,25,32,40
50,63,80,100
Water resistantSlide bearingMGPMR-ZDouble acting20,25,32,40
50,63,80,100
With end lockSlide bearing/Ball bushing bearingMGPDouble acting20,25,32,40
50,63,80,100
Heavy duty guide rodSlide bearingMGPSDouble acting50,80

Air Slide Table MXS

Air Cylinders » Table Cylinders
    ・Integrated with a worktable in a compact manner
    ・An air slide table that is ideal for precision assembly work
    ・High rigidity and high accuracy
    ・Smooth movement without looseness has been achieved through the adoption of a cross roller guide.
    ・Compact and lightweight
    ・Provides twice the output of the existing cylinder through the adoption of the dual rod function
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXSDouble acting6,8,12,16,20,25
SymmetricMXS□LDouble acting6,8,12,16,20,25

Magnetically Coupled Rodless Cylinder CY1S

Air Cylinders » Magnetically Coupled Rodless Cylinders
    ・Weight: Max. 15% reduction (0.96 kg: Existing model 1.13 kg)
    ・Overall length: Max. 15 mm shorter (240 mm: Existing model 255 mm)
    ・Improved durability: Lube-retainers are mounted on the internal and external surfaces of the cylinder tube to maintain lubrication.
    ・The adjustment bolt improves stroke accuracy/repeatability.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Magnetically Coupled Rodless Cylinder CY1S
    Manual
    Type Series Action Bore size (mm) View search result
    Slider
    (Slide bearing)
    CY1S-ZDouble acting6,10,15,20,25,32,40View search result
  • Magnetically Coupled Rodless Cylinder CY1S
    Symbol Specifications Download
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
TypeSeriesActionBore size (mm)
Slider
(Slide bearing)
CY1S-ZDouble acting6,10,15,20,25,32,40

Mechanically Jointed Rodless Cylinder MY2

Air Cylinders » Mechanically Jointed Rodless Cylinders
    ・Height has been reduced by a maximum of 30% compared to the mechanically jointed rodless cylinder, MY1H series. Furthermore, it is possible to replace the cylinder for the drive unit while the workpiece is mounted.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mechanically Jointed Rodless Cylinder MY2
    Manual
    Type Series Action Bore size (mm) View search result
    Cam follower guideMY2CDouble acting16,25,40View search result
    Linear guideMY2HDouble acting16,25,40View search result
    Linear guideMY2HTDouble acting16,25,40View search result
  • Mechanically Jointed Rodless Cylinder MY2
    Symbol Specifications Download
    -XB20 Made to Order Common Specifications Stroke adjustment unit with adjustment bolt PDF
    -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
    -XC56 Made to Order Common Specifications With knock pin holes PDF
TypeSeriesActionBore size (mm)
Cam follower guideMY2CDouble acting16,25,40
Linear guideMY2HDouble acting16,25,40
Linear guideMY2HTDouble acting16,25,40

Hygienic Design Cylinder HY□/HYD□

Air Cylinders » Environment Resistant Cylinders
    ・Improved water resistant air cylinder with an easily washable
     configuration
    ・5 times the lifespan of the improved water resistant cylinder
     (SMC comparison)
    ・With auto switch (HYDB series: HYDB, HYDQB series: HYDQB,
     HYDC series: HYDC, HYDG series: HYDG)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
BasicHYBDouble acting, Single rod20,25,32,40,50,63,80,100
BasicHYQDouble acting, Single rod20,25,32,40,50,63
ISO StandardHYCDouble acting, Single rod32,40,50,63
With guideHYGDouble acting20,25,32,40,50,63

Free Mount Cylinder CU/CDU

Air Cylinders » Compact Air Cylinders
    ・Space-saving cylinder that enables the direct mounting of cylinders on multiple sides
    ・With auto switch (CDU series: CDU, CDUW, CDUK, CDUKW, CDU-A, ZCDUK)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Free Mount Cylinder CU/CDU
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCUDouble acting, Single rod6,10,16,20,25,32View search result
    StandardCUSingle acting (Spring return/extend)6,10,16,20,25,32View search result
    StandardCUWDouble acting, Double rod6,10,16,20,25,32View search result
    Non-rotating rodCUKDouble acting, Single rod6,10,16,20,25,32View search result
    Non-rotating rodCUKSingle acting (Spring return/extend)6,10,16,20,25,32View search result
    Non-rotating rodCUKWDouble acting, Double rod6,10,16,20,25,32View search result
    Long stroke/StandardCUDouble acting, Single rod6,10,16,20,25,32View search result
    Long stroke/
    Non-rotating rod
    CUKDouble acting, Single rod6,10,16,20,25,32View search result
    With air cushionCU-ADouble acting, Single rod20,25,32View search result
    For vacuumZCUKDouble acting, Single rod10,16,20,25,32
  • Free Mount Cylinder CU/CDU
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC34 Made to Order Common Specifications Non-rotating plate with workpiece mounting screw (No extended part on the rod end) PDF
TypeSeriesActionBore size (mm)
StandardCUDouble acting, Single rod6,10,16,20,25,32
StandardCUSingle acting (Spring return/extend)6,10,16,20,25,32
StandardCUWDouble acting, Double rod6,10,16,20,25,32
Non-rotating rodCUKDouble acting, Single rod6,10,16,20,25,32
Non-rotating rodCUKSingle acting (Spring return/extend)6,10,16,20,25,32
Non-rotating rodCUKWDouble acting, Double rod6,10,16,20,25,32
Long stroke/StandardCUDouble acting, Single rod6,10,16,20,25,32
Long stroke/
Non-rotating rod
CUKDouble acting, Single rod6,10,16,20,25,32
With air cushionCU-ADouble acting, Single rod20,25,32
For vacuumZCUKDouble acting, Single rod10,16,20,25,32

Air Cylinder/Compact Type MB-X3155

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・Now, more compact and lightweight due to the adoption of a octagonal piston!
     Weight: 35% reduction (750 g→487 g)
     Overall length: 16% reduction (189 mm→158 mm)
     Height Width: 10% reduction (52 mm→47 mm)
    ・Air cushion adjustment is not required due to the non-adjustable air cushion.
     The built-in rubber bumper reduces the metal noise that occurs when the piston stops.
    ・Small auto switches can be mounted on 4 surfaces. (Tie-rod mounting)
     Applicable auto switch: D-M9m
TypeSeriesActionBore size (mm)
StandardMB-X3155Double acting single rod40, 63

Go Top