There were 1,239 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Air Cylinder/ATEX Directive/ISO Standard Air Cylinder 55-C96
List of ATEX Compliant Products » Air CylinderDirectional Control Valves/ATEX Directive/5 Port Solenoid Valve 50-VPE500/700-X60
List of ATEX Compliant Products » Directional Control Valves/Serial Transmission SystemGuide Cylinder(Built-in cylinder with lock) MGG-XC104
Air Cylinders » Lock Cylinders/Cylinder with An End Lock
-
・Guide cylinder suitable for intermediate stops, emergency stops, and
drop prevention
・An MWB series cylinder with lock has been built into the basic cylinder.
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Built-in cylinder with lock (MWB) | Slide bearing・Ball bushing | MGG-XC104 | Double acting | 50, 63, 80, 100 |
Longer Life Cylinder MGP-XB24
Air Cylinders » Guide Cylinders-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specification and mounting dimensions as the existing
models, MGP Compact Guide Cylinder series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Longer life | Slide bearing | MGPM-XB24 | Double acting | 12,16,20,25,32,40 |
Longer life | Ball bushing | MGPL-XB24 | Double acting | 12,16,20,25,32,40 |
Longer Life Cylinder CU-XB24
Air Cylinders » Compact Air Cylinders-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specification and dimensions as the existing models, CU Free Mount Cylinder series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Longer life | CU-XB24 | Double acting, Single rod | 6,10,16,20,25,32 |
Regulator 10-/21-AR-D
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
10-AR20 to 60-D | 1/8, 1/4, 3/8, 1/2, 3/4,1 | 0.05 to 0.85 |
21-AR20 to 60-D | 1/8, 1/4, 3/8, 1/2, 3/4,1 | 0.05 to 0.85 |
Air Cylinder MB-XC88/XC89/XC91
Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc WeldingSpatter Resistant Cylinders for Arc Welding
・Click here for the standard type catalog.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
Standard | MB-Z-XC88/XC89/XC91 | Double Acting, Single Rod | 32,40,50,63,80,100 |
Guide Cylinder 25A-
Series Compatible with Secondary Batteries Series 25A- » ActuatorsSeries | Model | Specification |
---|---|---|
Miniature Guide Rod Cylinder | 25A-MGJ | Slide bearing |
Compact Guide Cylinder | 25A-MGPM | Slide bearing |
Compact Guide Cylinder | 25A-MGPL | Ball bushing bearing |
Compact Guide Cylinder | 25A-MGPM | Slide bearing, Air cushion type |
Compact Guide Cylinder | 25A-MGPL | Ball bushing bearing, Air cushion type |
Compact Guide Cylinder | 25A-MGPK | Compact type |
Guide Cylinder | 25A-MGGL | Ball bushing bearing |
Slide Unit | 25A-CXWM | Slide bearing |
Dual Rod Cylinder | 25A-CXSJM | Slide bearing |
Dual Rod Cylinder | 25A-CXSJL | Ball bushing bearing |
Dual Rod Cylinder | 25A-CXSM | Slide bearing |
Dual Rod Cylinder | 25A-CXSL | Ball bushing bearing |
Low Differential Pressure Sensor 10-PSE550
Clean Series/Low-Particle Generation » Switches/Sensors
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Series | Rated pressure range |
---|---|
10-PSE550 | 0 to 2kPa |