WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,240 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


3-Port Air Operated Valve VPA3145/3165/3185

Directional Control Valves » Air Operated Valves
SeriesFlow rate characteristics
2→3(OUT→EXH)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(OUT→EXH)
b
Flow rate characteristics
2→3(OUT→EXH)
Cv
VPA3145260.357.0
VPA3165Effective area:330 mm2Effective area:330 mm2Effective area:330 mm2
VPA3185Effective area:670 mm2Effective area:670 mm2Effective area:670 mm2

5-Port Direct Operated Solenoid Valve VS4□10

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Direct operated solenoid valve
    ・Can be used with a pressure of 0 MPa or more
    ・Metal seal main valve construction
    ・Manifold type no.: VVS410, VVS411

    ∗ The VS4□10 series (AC coil) will be discontinued in September
     2024.
     Please select the VQ4000、SY9□40 series.
SeriesFlow rate characteristics
A/B→EA/EB
C[dm3/(s・bar)]
Flow rate characteristics
A/B→EA/EB
b
Flow rate characteristics
A/B→EA/EB
Cv
Applicable
cylinder size
Power
consumption
(W)
VS4□103.90.351.0φ805.5

5-Port Solenoid Valve SV1000/2000/3000/4000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・It is possible to easily add stations to the manifold valve or change specifications.
    ・One side solenoid
    ・4-position, dual 3-port specifications are available.
    ・Manifold type no.: SS5V1, SS5V2, SS5V3, SS5V4
    ・Supports Interface regulators

    *The EX250/500 series is to be discontinued. When designing new
     equipment and facilities, consider using another series (EX260/EX600)
     instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→E)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→E)
b
Flow rate characteristics
4/2→5/3(A/B→E)
Cv
Applicable
cylinder size
Power
consumption
(W)
SV10001.10.350.28φ400.6
SV20002.40.180.48φ630.6
SV30004.30.210.93φ800.6
SV40007.00.181.6φ1000.6

Battery-less Absolute Encoder Type
Electric Actuator Slide Table/High Precision Type LESYH

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Improved positioning repeatability due to the adoption of a ball screw
     drive.
     Positioning repeatability: ±0.01 mm
    ・Lost motion: 0.1 mm or less
    ・Increased vertical work load: 5 times or more
    ・Motorless type
     Can be used with your current motor and driver!
Spec.ModelStroke
(mm)
Work load
(kg)
Horizontal
Work load
(kg)
Vertical
Speed
(mm/s)
Screw
lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LESYH850, 75MAX.2MAX.6MAX.4002.5, 5, 10
Battery-less absolute
(Step motor 24 VDC)
LESYH1650, 100MAX.8MAX.12MAX.4006, 12
Battery-less absolute
(Step motor 24 VDC)
LESYH2550, 100, 150MAX.12MAX.20MAX.40010, 20

Regulator with Backflow Function 10-/21-AR

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
10-AR20K to 60K1/8, 1/4, 3/8, 1/2, 3/4, 10.05 to 0.85
21-AR20K to 60K1/8, 1/4, 3/8, 1/2, 3/4, 10.05 to 0.85

Air Slide Table 11-/22-MXP

Clean Series/Low-Particle Generation » Air Cylinders

    Clean Series


    ・Cylinder with built-in linear guide
    ・Compact air slide table
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesActionBore size (mm)
11-/22-MXPJDouble acting6
11-/22-MXPDouble acting6, 10, 12, 16

Pulse Valve (Valve for Dust Collector) JSXF/JSXFA

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves

    ・Life: 10 million cycles or more/10 times or more
    ・High peak pressure and low air consumption
     Peak pressure: 15% increase
     Air consumption: 35% reduction
    ・Fluid temperature: −40 to 60℃
    ・Easier maintenance
    ・Immersion type
    ・No need to weld the tank piping
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pulse Valve (Valve for Dust Collector) JSXF/JSXFA
    Manual
    Series View search result
    JSXF
    Solenoid valve
    JSXF-P
    Solenoid valve
    SMARTVENT type
    View search result
    JSXFA
    Air operated
SeriesValve typePort sizePipingOrifice diameter (mmø)
JSXF
Solenoid valve
N.C.3/4(20A)
1(25A)
1 1/2(40A)
2(50A)
Compression fitting type
Direct piping type
(Rc, NPT, G)
Immersion type
32, 40, 45, 50, 55
(ø55 is only available for the immersion type.)
JSXF-P
Solenoid valve
SMARTVENT type
N.C.3/4(20A)
1(25A)
1 1/2(40A)
2(50A)
Compression fitting type
Direct piping type
(Rc, NPT, G)
Immersion type
32, 40, 45, 50, 55
(ø55 is only available for the immersion type.)
JSXFA
Air operated
N.C.3/4(20A)
1(25A)
1 1/2(40A)
2(50A)
Compression fitting type
Direct piping type
(Rc, NPT, G)
Immersion type
32, 40, 45, 50, 55
(ø55 is only available for the immersion type.)

Speed Controller with Indicator/Uni Thread Type AS-FS

Flow Control Equipment » Speed Controllers for General Purposes
    ・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
     The value can be controlled with the indicator window.
    ・Larger push-lock type knob
    ・Improved reproducibility of flow rate
    ・Easier to insert and remove tubes
    ・Electroless nickel plated type is standard.
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type
Uni threed
AS22□1FS to 42□1FSUni 1/8 to 1/2φ3.2 to φ16φ1/8'' to 1/2''

Go Top