WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,240 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Battery-less Absolute Encoder Type
Electric Slide Table/High Rigidity Type LESH

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Integrated guide rail and table
     Uses a recirculating linear guide for high rigidity and high precision
    ・Reduced cycle time
     Max. acceleration/deceleration: 5000 mm/s2
     Max. speed: 400 mm/s
    ・Max. pushing force: 180 N
    ・Positioning repeatability: ±0.05 mm
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LESH25□50,100,150Max. 12Max. 4Max. 4008,16

Slide Guide Round Body Air Gripper 2-Finger Type MHS2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Vertically compact and lightweight due to the wedge shaped cam construction
    ・Ideal for operations in which external force is applied, such as press
     fitting operations
    ・Repeatability: ±0.01 mm
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Slide Guide Round Body Air Gripper 2-Finger Type MHS2
    Manual
    Series View search result
    MHS2View search result
SeriesCylinder bore size (mm)
MHS216,20,25,32,40,50,63

Micro Clamp Cylinder CKZM16-X2800/X2900

Air Cylinders » Clamp Cylinders
    ・Compact: Width 20 mm, Lightweight: 250 g
    ・Maximum clamping force: 200 N, Maximum holding force: 300 N
    ・Flat clamping characteristics
     Outputs constant clamping force for workpiece thicknesses up to 3.5 mm
    ・Reduction of design/assembly labor by unitization
     Arm assembly and mounting assembly have been added to the clamp cylinder.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionArm opening angleBore size (mm)
Base typeCKZM16-X2800Double acting68º16
Tandem typeCKZM16-X2900Double acting68º16

Compact Guide Cylinder with Lock MLGP

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Stopping possible at any stroke position
     Drop prevention when the pressure is decreased or the residual pressure is released
    ・Weight reduced by up to 17% with a shorter guide rod and thinner plate
     Guide rod: Max. 22 mm shorter (Compared with the existing MLGPM)
    ・Small auto switches or magnetic field-resistant auto switches can be directly mounted on two surfaces.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Guide Cylinder with Lock MLGP
    Symbol Specifications Download
    -XA1・6・17・21 Simple Specials MGP/MGQ:Change of guide rod end shape PDF
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
TypeBearingSeriesActionBore size (mm)Lock mechanism
StandardSlide bearingMLGPM-ZDouble acting20,25,32,40
50,63,80,100
Spring lock
StandardBall bushing bearingMLGPL-ZDouble acting20,25,32,40
50,63,80,100
Spring lock

Guide Table MGF

Air Cylinders » Guide Cylinders
    ・Low-profile compact cylinder
    ・Cylinder with a large concentric guiding sleeve that provides excellent eccentric load resistance
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Guide Table MGF
    Symbol Specifications Download
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
TypeSeriesActionBore size (mm)
StandardMGFDouble acting40,63,100

Air Slide Table MXP

Air Cylinders » Table Cylinders
    ・Cylinder with built-in linear guide, Compact air slide table
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXPJDouble acting6
StandardMXPDouble acting6,8,10,12,16

Air Cylinder CG1/CDG1

Air Cylinders » Standard Air Cylinders (Round Type)
    ・A single acting type has been added./A direct mount type has been
     added./An end lock type has been added. [New]
    ・Improved piping flexibility
    ・Piping can be connected every 90 degrees (4 positions). (Made to order:
     XC3)
    ・Cylinder with rod end bracket is standardized.
    ・Interchangeable in mounting with the existing model
    ・Various mounting bracket options
    ・Part numbers for products with a rod end bracket and/or a pivot bracket
     It is not necessary to order a bracket for the applicable cylinder
     separately.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardCG1-Z1Double acting single rod20,25,32,40,50,63,80,100
StandardCG1-Z1Single acting, Single rod (Spring return/extend)20,25,32,40
Direct mountCG1R-Z1Double acting, Single rod20,25,32,40,50,63
With end lockCBG1-Z1Double acting, Single rod20,25,32,40,50,63,80,100

3-Port Air Operated Valve VGA342

Directional Control Valves » Air Operated Valves
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port Air Operated Valve VGA342
    Manual
    Series View search result
    VGA342View search result
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
VGA342380.329.8

5-Port Solenoid Valve/Plug Lead Type S0700

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Valve width: 7.4 mm
    ・Driveable cylinders: Up to ø32 (Body ported)
    ・Power consumption: 0.35 W
    ・Weight: 39 g (Body ported)
    ・Manifold type no.: SS0752, SS0755

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Solenoid Valve/Plug Lead Type S0700
    DoC/IM
    Series View search result
    SS0752
    Body ported
    View search result
    SS0755
    Base mounted
    View search result
  • 5-Port Solenoid Valve/Plug Lead Type S0700
    Manifold
    Series View search result
    SS0752
    Body ported
    SS0755
    Base mounted
    View search result
SeriesFlow rate characteristics
1→4/2(P→A/B)
C[dm3/(s・bar)]
Flow rate characteristics
1→4/2(P→A/B)
Cv
Applicable
cylinder size
Power
consumption
(W)
SS0752
Body ported
0.620.18φ320.35
SS0755
Base mounted
0.390.11φ250.35

Go Top