There were 1,240 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Modular Connection Type Antibacterial Filter/ Odor Removal Filter/ Bacteria Removal Filter HF2-BF□
Air Preparation Equipment » Air Preparation Filters-
・Products Utilizing US FDA/Japan Food Sanitation Act compliant materials
・NSF-H1 grade grease
・Antibacterial coating
・Designed for hygiene management in accordance with HACCP and other
standards
・Contributes to the FSSC22000 certification acquisition
・Antibacterial filter: Antibacterial activation value: 4 or higher
・Bacteria removal filter: Bacteria capture performance: LRV ≥ 9
・Odor removal filter: Oil concentration on the outlet side: 0.003 mg/m3 or
less
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Type | Series | Nominal filtration rating (μm) | Port size |
---|---|---|---|
Antibacterial filter | HF2-BFA | 5 | 1/4, 3/8, 1/2 |
Antibacterial filter | HF2-BFB | 0.1 | 1/4, 3/8, 1/2 |
Odor removal filter | HF2-BFC | - | 1/4, 3/8, 1/2 |
Bacteria removal filter | HF2-BFD | 0.01 | 1/4, 3/8, 1/2 |
Battery-less Absolute Encoder Type
Electric Actuator High Performance Slide Table/High Precision Type LESYH□G
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Reduces cycle time
・Cycle time: Reduced by 39% (0.37 s ← 0.61 s) compared with the existing
model
・Acceleration/Deceleration: 10000 mm/s2
(200% increase compared with the existing model)
・Max. speed: 800 mm/s (Improved by 200% compared with the existing
model)
・Battery-less absolute encoder type
Restart from the last stop position is possible after recovery of the power
supply.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Spec. | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LESYH8G | 50,75 | MAX.2 | MAX.6 | MAX.800 | 2.5,5,10 |
Battery-less absolute (Step motor 24 VDC) | LESYH16G | 50,100 | MAX.8 | MAX.12 | MAX.800 | 6,12 |
Battery-less absolute (Step motor 24 VDC) | LESYH25G | 50,100,150 | MAX.12 | MAX.20 | MAX.800 | 8,16 |
Stainless Steel Speed Controller 10-AS-FG
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Applicable tubing O.D. |
---|---|---|
In-line Type | 10-AS-FG | φ3.2 to φ12 |
Regulator 10-/21-AR
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
10-AR20 to 60 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 0.05 to 0.85 |
21-AR20 to 60 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 0.05 to 0.85 |
Air Slide Table 11-MXJ
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Green Procurement (RoHS)
Actuators/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 11-MXJ | Double acting | 4, 6, 8 |
Diaphragm Type Pilot Operated 2 Port Solenoid Valve (2 Way Valve) for High Pressure VXH
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
-
・Maximum operating pressure differential of 2 MPa with orifice diameter ø10.
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXH | N.C. | 1/4 to 1/2 | 10 |
3-Color Display Digital Flow Switch for Water PF3W
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・Compatible with the PFG200 series 3-screen display 4-channel flow
monitor
・3-color/2-screen display
・Integrated temperature sensor
・40% smaller than the existing product
・IP65 compliant, Non-grease type
・Fluid temperature: 0 to 90°C
・PVC piping type: Applicable to deionized water, chemical liquids, etc.
・IO-Link compatible (Made to order)
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PF3W | 0.5 to 4 2 to 16 5 to 40 10 to 100 50 to 250 |
Digital Pressure Sensor GS40
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure GaugesSwitches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)

-
・A pressure switch function has been added to the gauge with a digital
display.
*The GS40 Series digital pressure sensor is scheduled to be discontinued at
the end of August 2025.
Please select from the ISE20 Series of high-precision digital pressure
switches.
Series | Set pressure (MPa) |
---|---|
GS40 | 0 to 0.98 |
Uni Elbow Type/Universal Type/Push-lock Type AS
Flow Control Equipment » Speed Controllers for General Purposes-
・Easy to lock push-lock type
・Larger knob
・Improved tube insertion/removal
Insertion force: Max. 30% (8 N) reduction
Removal force: Max. 20% (5 N) reduction*
・Electroless nickel plated type is standard.
・360° swivel piping is possible. (Universal type)
* Tube removal strength is ensured to be equivalent to the previous model.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Uni thread | AS22□1F to 42□1F | Uni 1/8 to 1/2 | φ3.2 to φ16 | φ1/8'' to φ1/2'' |
Universal type Uni thread | AS23□1F to 43□1F | Uni 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Compatible with Food Sanitation Law: Polyurethane Tubing TU-X217
Fittings and Tubing » Tubing-
・In compliance with the Food Sanitation Law
Testing in compliance with Japan’s Food Sanitation Law based on the
370th notice given by the Ministry of Health and Welfare in 1959
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TU-X217 | φ4, φ6, φ8, φ10, φ12 | Black, White, Blue, Clear | Air, Water |