WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,240 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Battery-less Absolute Encoder Type     
Electric Rotary Table LER

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Rotation angle: 320º, 180º, 90º
    ・Space saving: Built-in step motor
    ・Shock-less/high speed actuation
     Max. speed: 420º/sec
     Max. acceleration/deceleration: 3000º/sec2

    *Value when an external stopper is mounted
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
ModelRotating
torque [N·m]
Basic
Rotating
torque [N·m]
High torque
Max. speed
[º/s]
Basic
Max. speed
[º/s]
High torque
Positioning
repeatability [º]
Basic
Positioning
repeatability [º]
High torque
LER506.610420280±0.05 (At the end: ±0.01)*±0.05 (At the end: ±0.01)*

Power Clamp Cylinder CKZ3T-X2734/CKZ3T-X2568□

Air Cylinders » Clamp Cylinders
    ・Simple switch adjustment greatly reduces work-hours
     Switch can be adjusted easily when changing the arm opening angle.
    ・With metal switch cassette cover
    ・Weight reduced by up to 39%
    ・High clamping force: 4000 N
    ・Spatter proof construction
    ・Select from 2 types of top cover
    ・A model with a manually operated handle (lock specification) is available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZ3T-X273415º, 30º, 45º, 60º, 75º, 90º, 105º, 120º, 135ºTURCK/P&F50,63
CKZ3T-X25688m
(With manually operated handle)
15º,30º,45º, 60º,75º,90º,105º,120ºTURCK/P&F50,63

Compact Cylinder Air Saving Type/Polygonal Piston Square Type
 CDQ2B-X3205

Air Cylinders » Compact Air Cylinders
    ・Air saving and more compact! Improvements due to the adoption of a built-in exhaust return circuit and a polygonal piston
    ・Air consumption: Max. 46% reduction
    ・Uses the air exhausted from the extension side to supply the retraction side, thus reusing the air (Built-in exhaust return circuit)
    ・Reduce air consumption just by piping to the product
    ・Compact (Now with a polygonal piston)
     Width: 13% reduction*
     Height: 11% reduction*
     Overall length: 11% reduction*
     * Compared with the CDQ2 series, ø32, 10 mm stroke
TypeSeriesActionBore size (mm)
StandardCDQ2B-X3205Double acting single rod32,40,50

5-Port Solenoid Valve VF1000/3000/5000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Built-in full-wave rectifier (AC)
    ・Built-in strainer in the pilot valve
    ・Manifold type no.: VV5F1, VV5F3, VV5F5
SeriesFlow rate characteristics
4/2→5/3 (A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3 (A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3 (A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
VF10000.530.280.13φ401.55(Standard)
0.55(With power saving circuit)
0.4 (Low wattage specification)
VF30003.10.320.75φ801.55(Standard)
0.55(With power saving circuit)
0.4 (Low wattage specification)
VF500010.00.492.9φ1251.55(Standard)
0.55(With power saving circuit)

Air Gripper for Collaborative Robots/3-Finger Type RMHS3

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
Air Gripper for Collaborative Robots » Air Grippers
    ・Select from 3 types of tool changer.
     Simple operation allows for easy tool changing.
     Clamp type (Manual override), One-push type (Manual override) [New],
     Auto type [New], Tool holder [New]
    ・Unitization of the peripheral devices required for gripper driving
     Operation is possible simply by connecting 1 air supply tube and 1
     electrical wire.
     Built-in solenoid valve, exhaust throttle valve with silencer, auto switch,
     fitting, etc.
    ・Can be used with the collaborative robots of 12 companies
     UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA
     Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS,
     SIASUN, JAKA, AUBO, ABB
    ・Air consumption reduced by up to 80%
    ・Allows for temporary workpiece drop prevention
    ・Suitable for axial gripping of cylindrical workpieces
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Gripper for Collaborative Robots/3-Finger Type RMHS3
    Manual
    Series View search result
    RMHS3View search result
  • Air Gripper for Collaborative Robots/3-Finger Type RMHS3
    DoC/IM
    Series View search result
    RMHS3View search result
Other data
SeriesNumber of fingersExternal gripping force
[N]
Internal gripping force
[N]
Opening/Closing stroke
(Both sides) [mm]
RMHS331181308

Mist Separator Regulator 10-/21-AWM

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
SeriesPort sizeSet pressure (MPa)Filtration (μm)
10-AWM20 to 401/8, 1/4, 3/8, 1/20.05 to 0.850.3
21-AWM20 to 401/8, 1/4, 3/8, 1/20.05 to 0.850.3

Dual Rod Cylinder 11-/12-/21-/22-CXSJ

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesBearing typeBore size (mm)
Compact11-/22-CXSJMSlide bearing6, 10
Compact11-/12-/21-/22-CXSJLBall bushing6, 10

Go Top