WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,240 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Regulator IR1200-A/2200-A/3200-A

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Air consumption: Bleed air “0”
    ・High flow rate: Up to approx.
     twice that of the existing SMC product
    ・Lightweight: Reduced by up to approx. 27%
     (Compared to the existing SMC product)
    ・Repeatability: ±1% (Full span)
SeriesPort sizeSet pressure (MPa)
IR1200-A1/80.02 to 0.2
0.02 to 0.4
0.02 to 0.8
IR2200-A1/40.02 to 0.2
0.02 to 0.4
0.02 to 0.8
IR3200-A1/4, 3/8, 1/20.02 to 0.2
0.02 to 0.4
0.02 to 0.8

Mist Separator AFM-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
    ・Better visibility & increased safety
     The bowl is covered with a transparent bowl guard.

    ∗ The AFM-A series will be discontinued in March 2025.
     Please select the AFM-D series.▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mist Separator AFM-A
    Manual
    Series View search result
    AFM20 to 40-AView search result
SeriesPort sizeFiltration (μm)
AFM20 to 40-A1/8,1/4,3/8,1/2,3/40.3

Bacteria Removal Filter/Hollow Fiber Element HF2B-SFDA

Air Preparation Equipment » Air Preparation Filters
    ・Bacteria capture performance: LRV ≥ 9
     Use of FDA/Food Sanitation Law compliant materials
     ∗ Parts in contact with fluid: Resin/Rubber
     Grease-free
     Designed for use in applications to HACCP principles and FSSC22000
     standards
    ・Nominal filtration rating: 0.01 μm (Filtering efficiency 99.99%)
    ・Initial pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, at max. flow rate)
    ・Flow rate: 500 L/min (ANR)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Bacteria Removal Filter/Hollow Fiber Element HF2B-SFDA
    Manual
    Series Type View search result
    HF2B-SFDABacteria removal filter
    (Bacteria removal performance: LRV ≥ 9)
    View search result
SeriesTypeOperating pressureFiltration (μm)
HF2B-SFDABacteria removal filter
(Bacteria removal performance: LRV ≥ 9)
Max.1.0 MPa
(For nitrogen: 0.99 MPa)
0.01
(Filtration efficiency: 99.99%)

Special Configuration Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For the adsorption of circular components like CDs and DVDs

    *The ZP2 series vacuum pad for disk adsorption is to be discontinued as of
     the end of March 2026.

  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad typePad diameter(mm)
ZP2Vacuum pad for disk adsorption

Environmentally Resistant 3-Finger Air Gripper MHS3-X6708□

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Applicable for environments with water droplets and dust
     Durability: 10 times or more (Compared with the standard model
     in environments with water splashing)
    ・A variety of scrapers and Lube-retainers for various applications (environments)
     are available.
    ・Improved attachment position reproducibility
    ・Solid state auto switches are mountable.
     Applicable auto switch: D-M9m
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesCylinder bore size (mm)
Environmentally resistantMHS3-X6708□32,63

Power Clamp Cylinder CKZT40

Air Cylinders » Clamp Cylinders
    ・Lightweight, Compact
     Weight: 1.6 kg
     Width: 54 mm, Height: 265.9 mm
    ・High clamping force
     Clamping force: 1200 N (Arm length: 100 mm, 0.5 MPa pressure)
    ・Force amplification with a toggle mechanism and lock function
    ・Spatter-proof construction
    ・Equipped with a proximity switch that can be used in welding magnetic fields
    ・A model with a manually operated handle (lock specification) is available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZT30º, 45º, 60º, 75º, 90º
105º, 120º, 135º
TURCK/P&F40

Cylinder with End Lock 

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    Drop prevention at stroke end position
    ・When air is discharged at the stroke end position, the lock is activated.
    ・No separate air piping is required for locking.

Cylinder with Turntable MGT

Air Cylinders » Guide Cylinders
    ・Integrated compact guide cylinder (MGP series) and manual turntable
    ・High-precision bearings for smooth turning return movement
    ・The table unit has positioning mechanisms for each 90° and 180° of rotation.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
StandardSlide bearingMGTMDouble acting63,80,100
StandardBall bushing bearingMGTLDouble acting63,80,100

Precision Cylinder MTS

Air Cylinders » Table Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Precision Cylinder MTS
    Symbol Specifications Download
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC38 Made to Order Common Specifications Vacuum (Rod through-hole) PDF
TypeSeriesActionBore size (mm)
StandardMTSDouble acting8,12,16,20,25,32,40

Compact Cylinder/Double Force Type CDQ2B-X3166

Air Cylinders » Compact Air Cylinders
    ・This product is capable of providing double the force of the CQ2 series, without changing the width, due to the adoption of a rectangular piston.
    ・Weight: 51% reduction* (648 g→317 g)
    ・Overall length: 50% reduction* (130.5 mm→65 mm)
     * Comparison with the existing model
      (CDQ2B32-25+0DCZ-XC11 Dual stroke cylinder)
    ・Small auto switches can be mounted on 4 surfaces.
TypeSeriesActionBore size (mm)
StandardCDQ2B-X3166Double acting single rod45 (Equiv. ø32 x 2 piston area)
57 (Equiv. ø40 x 2 piston area)
71 (Equiv. ø50 x 2 piston area)

Go Top