WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,243 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electric Gripper for Collaborative Robots LEHR

Electric Actuators/Cylinders » Grippers for Collaborative Robots
Air Gripper for Collaborative Robots » Electric Grippers
    ・Can be used with the collaborative robots of UNIVERSAL ROBOTS,
     FANUC CORPORATION, and OMRON/TECHMAN ROBOT
    ・2 variations are available.
    ・Gripping force: 60 to 140 N
    ・Operate by simply connecting 1 electrical wire
    ・Annual CO2 emissions reduced by up to 52% through motor control
     optimization (SMC comparison)
    ・With internal battery-less absolute encoder
    ・Easy tool changing (Manual changer)
    ・Compatible plug-in software: URCap
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electric Gripper for Collaborative Robots LEHR
    Manual
    Type Series View search result
    For collaborative robotsLEHRView search result
  • Electric Gripper for Collaborative Robots LEHR
    DoC
    Type Series View search result
    For collaborative robotsLEHRView search result
TypeSeriesOpening/Closing stroke [mm]Gripping force [N]
For collaborative robotsLEHR5060 to 140

Wear Resistant Tubing / Clear Type TUZC

Fittings and Tubing » Tubing
    ・Abrasion: Approx. 1/3 (Compared with SMC polyurethane tubing
     TU series)
    ・Clear type
     Transparency in which the inside contents of a tube can be seen.
SeriesTubing O.D.
Metric size
ColorFluid
TUZCφ6Black, Blue, TranslucentAir, Water

Flow Controller for Air PFCA7

Switches/Sensors/Controller » Controllers
    ・For the automatic adjustment of the flow rate
    ・Applicable fluid: Dry air, N₂, Ar, CO₂
    ・Color display/2-screen display supported
     For the confirmation of the instantaneous flow rate, flow rate command
     value, and accumulated flow rate at a glance
    ・IO-Link compatible
    ・Flow ratio 100:1
SeriesRated control flow rate range [L/min]
(Dry air, N₂, Ar)
Set control flow rate range [L/min]
(Dry air, N₂, Ar)
Set control flow rate
Min. unit [L/min]
PFCA7100.1 to 100.04 to 10.30.01
PFCA7250.2 to 250.1 to 25.80.1
PFCA7500.5 to 500.2 to 51.50.1
PFCA7111 to 1000.4 to 1030.1

Water Resistant Stainless Steel Speed Controller HF2A-ASG-□V

Flow Control Equipment » Speed Controllers Special Environments
    ・The water-resistant construction and the stainless steel external
     parts allow for the product to be used in environments where it
     may come into contact with water droplets.
    ・Metal material: External metal parts stainless steel 316 (external
     metal parts excluding body A)
    ・Grease: NSF H1 grease
    ・Max. operating temperature: 150°C
    ・Improved water-resistance and washabili
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Dual speed
controller
HF2A-ASG-□VM5×0.8
10-32UNF
R, G, NPT 1/8 to 1/2
φ4 to φ12φ5/32'' to φ1/2''

Vacuum Filter AFJ-D

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
    ・Prevents vacuum equipment trouble
    ・Nominal filtration rating: 5, 40, 80 μm
    ・Large flow capacity: max. 660 L/min (ANR)
    ・Elements can be reused by washing them.
    ・Water drops can be removed.
    ・The bowl is covered with a transparent bowl guard!
SeriesPort sizeRecommended flow rate
L/min (ANR)
Nominal filtration rating
AFJ-D1/8,1/4,3/8,1/2180, 380, 6605,40,80

Push-lock Type Dual Speed Controller with One-touch Fitting ASD-A

Flow Control Equipment » Speed Controllers for General Purposes
    ・Easy to lock push-lock type
    ・No tools required. Larger knob
    ・Allows for simultaneous meter-in and meter-out control
    ・Prevents cylinders from popping out, and allows for the
     speed control of single acting cylinders
    ・Easy identification of meter-in or meter-out by knob color
    ・Lightweight: Approx. 28% lighter
    ・Improved reproducibility of flow rate
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Dual speed
controller
ASD-AM5 to 1/2φ4 to φ12φ1/8'' to φ3/8''

3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) PSH

Switches/Sensors/Controller » Electronic Temperature & Humidity Switches
    ・A relative humidity under pressure (inside piping) display function has
     been added. New
    ・A condensation checker can prevent such problems!
     Allows for the visualization of humidity inside piping
     Detects abnormalities prior to condensation generation
    ・Can be easily connected to any pipe you want to monitor
     Compact size allows for easy installation
    ・Visualization of relative humidity
     Real-time monitoring
    ・Remote/Condition monitoring
     Remote confirmation via switch output preventing condensation
     problems!
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) PSH
    Manual
    Series View search result
    PSHView search result
  • 3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) PSH
    DoC
    Series View search result
    PSHView search result
SeriesSet temperature rangeSet relative humidity rangeDisplay accuracy
PSH-5 to 55°C0 to 100% R.H.
(No condensation)
Temperature: ±3°C ±1 digit
Humidity: ±5% R.H. ±1 digit

Flow Controller for Water FC3W

Switches/Sensors/Controller » Controllers
    ・For the stepless control of water flow rate in proportion to electrical
     signals
    ・Flow rate control accuracy: ±5% F.S.
    ・Response time: 10 s or less
    ・Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flow Controller for Water FC3W
    Manual
    Series View search result
    FC3W504View search result
    FC3W520View search result
SeriesRated control flow rate range [L/min]Flow rate measurement range [L/min]
FC3W5040.5 to 4.00.4 to 4.2
FC3W5202.0 to 16.01.6 to 16.8

Separate Double Check Block VQ1000/2000-FPG/VV71-FPGR-□-X299/X296/VV72-FPG-06□-X2

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Flow Control Equipment » Speed Controllers with Special Functions
    ・Drop prevention and temporary intermediate stops of cylinders are
     possible.
ModelApplicable bore size
[mm]
TypeResidual pressure release valve
VQ1000-FPG-□□-□ø40 or lessSingle unit/ManifoldWith
VQ2000-FPG-□□-□ø63 or lessSingle unit/ManifoldWith
VV71-FPGR-□-X299ø100 or lessSingle unit/Manifold (X296)With
VV72-FPG-06□-X2ø140 or lessSingle unitNone

Compact Slide MXH2

Air Cylinders » Table Cylinders
    ・Size ø25 have been added.
     Same width as size ø20
     Allowable moment: Max. 1.4 times greater than that of size ø20
    ・Improved linear guide rigidity reduces the amount of table displacement
     by 48%
     Displacement due to a force acting in the pitch direction: 48% reduction
     (0.31 mm→0.16 mm)
     Displacement due to a force acting in the yaw direction: 63% reduction
     (0.24 mm→0.09 mm)
     Displacement due to a force acting in the roll direction: 90% reduction
     (0.06 mm→0.006 mm)
    ・Max. standard stroke: 150 mm (For ø20, ø25)
    ・Weight: Max. 6% reduction (194 g→182 g)
    ・Dimensions for mounting and length are equivalent to the existing MXH
     series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Slide MXH2
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMXH2Double acting6,10,16,20,25View search result
TypeSeriesActionBore size (mm)
StandardMXH2Double acting6,10,16,20,25

Go Top