WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Rod Type LE2Y□H

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
Electric Actuators/Cylinders » Rod Type/Guide Rod Type
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
    · Compatible with manifold controller
    · Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    · Battery-less absolute encoder type
     Restart from the last stop position is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Rod Type LE2Y□H
    Manual
    Model View search result
    LE2Y16□HView search result
    LE2Y25□HView search result
    LE2Y32□HView search result
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Rod Type LE2Y□H
    DoC/IM
    Model View search result
    LE2Y16□HView search result
    LE2Y25□HView search result
    LE2Y32□HView search result
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LE2Y16□H30 to 300Max. 40Max. 7002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LE2Y25□H30 to 400Max. 70Max. 9003,6,12,20
Battery-less absolute
(Step motor 24 VDC)
LE2Y32□H50 to 500Max. 100Max. 9004,8,16,24

Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider LE2FS□H

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
Electric Actuators/Cylinders » Slider Type
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
    · Compatible with manifold controller
     Up to 16 axes can be connected
    · Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    · Battery-less absolute encoder type
     Restart from the last stop position is possible.
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LE2FS16□H50 to 500Max. 18Max. 8002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LE2FS25□H50 to 800Max. 40Max. 12003,6,12,20
Battery-less absolute
(Step motor 24 VDC)
LE2FS32□H50 to 1000Max. 68Max. 11004,8,16,24
Battery-less absolute
(Step motor 24 VDC)
LE2FS40□H150 to 1200Max. 80Max. 12005,10,20,30

Multi Hand Adapter RMMA

Air Gripper for Collaborative Robots » Air Grippers
Air Gripper for Collaborative Robots » Multi Hand Adapter
    ・Allows for the handling of various workpieces by a single robot
    ・Allows for the simultaneous transfer of multiple workpieces
    ・Up to 3 grippers can be mounted. 
    ・Reduces tool changing time
    ・Robot arm end standards: Equivalent to ISO9409-1-50-4-M6
    ・3 gripper mounting angles
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Multi Hand Adapter RMMA
    Manual
    Series View search result
    RMMAView search result
SeriesMounting angleMax. work load (kg)
RMMA90°,120°,180°20

Modular Type Water Separator AFG-D

Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
    · The no filter element design achieves a large flow and
     maintenance free construction.
    · Water droplets are removed by centrifugal force.
     (Water droplet removal ratio: 99%)
     Air containing water droplets is rotated to remove them
     by centrifugal force.
    · Modular Design with Uniform Body Style
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Modular Type Water Separator AFG-D
    Manual
    Series View search result
    AFG20 to 40-DView search result
SeriesPort sizeWater droplet removal rat
AFG20 to 40-D1/8,1/4,3/8,1/2,3/499%

Longer Life Cylinder C85/C75-XB24

Air Cylinders » ISO Cylinders: ISO Standards (6432)
    ・New technology offers at least 4 times better durability.
    ・The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing models,
     C85 ISO Cylinder series and C75 Air Cylinder series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeC85-XB24Double acting
Single rod
8,10,12,16,20,25
Longer lifeC75-XB24Double acting
Single rod
32,40

2-Layer Fluoropolymer Polyurethane Tubing TUE

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
    · 2-layer tube with excellent environmental resistance and flexibility
     Outer layer: Fluoropolymer, Inner layer: Polyurethane
    · Tubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)
    · Wide color variations
     Available in black, white, blue, and translucent colors.
SeriesTubing O.D.
Metric size
ColorFluid
TUEφ4,φ6,φ8,φ10,φ12Black, White, Blue, TranslucentAir, Water, Inert gas

Multistage Ejector ZL1/ZL3/ZL6

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
    ・An IO-Link compatible vacuum pressure switch has been added. (ZL3,
     ZL6) New
     Allows for ejector control with a single communication line
     Reading of the device information and parameter batch settings are
     possible.
    ・Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
    ・Air consumption: 91% reduction (ZL3, ZL6)
     Reduced by the pressure switch for vacuum with energy saving function
     and efficient ejectors
    ・Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZL11.210057
ZL3M1.9300※1150
ZL3H1.5300※1135
ZL6M1.9×2600※1300
ZL6H1.5×2600※1270

Elastic Finger MH-X7654

Air Gripper for Collaborative Robots » Elastic Finger
Rotary Actuators/Air Grippers » Elastic Finger
    ・Rubber sheet fingers enable gripping of an indefinite workpiece
    ・Design of the finger according to the workpiece shape is not required.
    ・Allows for gripping of tightly packed workpieces
     The elastic finger mounting attachment to be produced by the customer.
    ・Material
     ・Silicone rubber (Blue)
      This product is made of materials compliant with FDA (U.S. Food and
      Drug Administration) regulations as well as Japan Food Sanitation Act
      standards.
     ・EPDM (Black)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Elastic Finger MH-X7654
    Manual
    Series View search result
    MH-AT1A090080E-X7654View search result
    MH-AT1A090080S-X7654View search result
SeriesMaterialColor
MH-AT1A090080E-X7654Ethylene propylene rubber (EPDM)Black
MH-AT1A090080S-X7654Silicone rubberBlue

Electric Vacuum Gripper for Collaborative Robots ZXPE5

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Electric Actuators/Cylinders » Grippers for Collaborative Robots
Grippers for Collaborative Robots » Electric Vacuum Grippers (Built-in Vacuum Pump Type)
    ・A vacuum gripper that doesn't require an air source
    ・Operation possible by simply connecting an electrical wire connector
     Can be used without an air source due to the built-in vacuum pump
    ・Unitization of the peripheral devices required for adsorption
     The vacuum pump, atmospheric release valve, pressure monitor,
     and cups have been integrated.
    ・Current consumption: Max. 64% reduction
     Energy-saving operation possible via automatic/manual modes
    ・Lightweight: 556 g
    ・A wide variety of cup variations are available to support a wide range of
     workpiece shapes.
    ・Standards: Conforming to ISO9409-1-50-4-M6

    1 These are the values under SMC measurement conditions when the gripper is in continuous mode (the vacuum pump working continuously) and may vary depending on the
    atmospheric pressure (weather, altitude, etc.) and the measurement method.
    2 May be restricted depending on the cup diameter, mounting orientation, or workpiece. Please use within the max. work load. Suction and transfer exceeding the max. work load may result in product failure and the dropping of workpieces.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electric Vacuum Gripper for Collaborative Robots ZXPE5
    Manual
    Series View search result
    ZXPE5View search result
  • Electric Vacuum Gripper for Collaborative Robots ZXPE5
    DoC/IM
    Series View search result
    ZXPE5View search result
SeriesCup formCup diameterMax. suction flow rate*1
[L/min(ANR)]
Max. work load*2
[Kg]
ZXPE5Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
Flat type for film packaging workpieces
φ8 to φ324.55

Electric Actuator/Large Slider Type Belt Drive LET-X11

Electric Actuators/Cylinders » Motorless Type
    ・Max. work load
     Size: 80: Horizontal→75 kg, Vertical→70 kg
     Size: 100: Horizontal→240 kg, Vertical→200 kg
    ・Speed: 5000 mm/s
    ・Max. acceleration/deceleration: 50000 mm/s²
    ・Actuation type: Belt
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Motorless
Belt drive
LET80NNS-X11300 to 3000MAX.75MAX.70MAX.5000130
Motorless
Belt drive
LET100NNS-X11300 to 3000MAX.240MAX.200MAX.5000240

Go Top