WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,248 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Tubing HF1 (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Fittings and Tubing
SeriesModelSpecification
Nylon TubingT/TIAHF1B Compatible∗
Soft Nylon TubingTS/TISAHF1B Compatible∗
Polyurethane TubingTU/TIUBHF1B Compatible∗
Soft Polyurethane TubingTUSHF1B Compatible∗
Hard Polyurethane TubingTUHHF1B Compatible∗
Wear Resistant TubingTUZ/TIUZBHF1B Compatible∗
Polyurethane Coil TubingTCUHF1B Compatible∗
Polyurethane Flat TubingTFUHF1B Compatible∗

Air Preparation Filters HF2-/HF2A (Compatible)/HF2B (Compatible)

Equipment for the Food Manufacturing Industry » Air Preparation Equipment/Pressure Control Equipment
SeriesModelSpecification
Modular Connection Type Antibacterial/Odor Removal/Bacteria Removal FilterHF2-BF□HF2
Bacteria Removal Filter/Hollow Fiber ElementHF2B-SFDAHF2B

Regulators HF1 (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Air Preparation Equipment/Pressure Control Equipment
SeriesModelSpecification
RegulatorHF1B-AR20/30/40/50/60(K)-DHF1B
Filter RegulatorHF1B-AW20/30/40/60(K)-DHF1B
Precision RegulatorHF1-IR1000/2000/3000-AHF1

Micro Mist Separator HF1 (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Air Preparation Equipment/Pressure Control Equipment
SeriesModelSpecification
Micro Mist SeparatorHF1B-AFD20/30/40-DHF1B

Air Preparation Filters HF1-/HF1A (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Air Preparation Equipment/Pressure Control Equipment
SeriesModelSpecification
Compressed Air Purity Class: ISO 8573 Line FilterHF1B-AFF20/30/40/50/60-DHF1B
Compressed Air Purity Class: ISO 8573 Mist SeparatorHF1B-AM20/30/40/50/60-DHF1B
Compressed Air Purity Class: ISO 8573 Micro Mist SeparatorHF1B-AMD20/30/40/50/60-DHF1B
Activated Carbon FilterHF1B-AMK20/30/40/50/60-DHF1B

ISO Cylinders HF1-/HF1A (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Air Cylinders
SeriesModelSpecification
ISO Standard (15552) Air CylinderHF1A-C96HF1A
ISO Standard (15552) Air CylinderHF1A-CP96HF1A

Residual Relief 3 Port Valve HF1-/HF1A (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Directional Control Valves
SeriesModelSpecification
OSHA Standard Compliant Residual Pressure Release 3-Port Valve with Locking HolesHF1B-VHS20/30/40/50(W)-DHF1B

Compact Position Sensor D-MPG

Air Cylinders » Actuator Position Sensor
IO-Link Compatible Products » Position Sensor
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Rotary Actuators/Air Grippers » Position Sensor
Switches/Sensors/Controller » Position Sensor
    ・Detects the stroke position of compact actuators such as air grippers
    ・Repeatability: 0.1 mm
    ・Compact sensor head and separate teach unit
    ・Same shape as the D-M9□ solid state auto switch
    ・Analog output
    ・Switch output
    ・IO-Link compatible

     ▶IO-Link Devices
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Position Sensor D-MPG
    Manual
    Series View search result
    D-MPGView search result
SeriesMeasurement rangeResolutionRepeatability
D-MPG25 mm ±10.01 mm0.1 mm

Magnet Buffer ZP3B□M

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Magnet Buffer
    · A new nut material has been added. [New]
    · Stable buffer reaction force during stroke
    · Adsorbs workpieces with different heights, Reduces the impact applied to
     a workpiece
    · Low particle generation
     No particle generation due to the friction of a spring (spring-less
     structure)
    · Non-rotating
     Reduces rotation by 4-pole magnets
    · Copper and zinc-free
    · Compatible with the secondary battery manufacturing process
SeriesBuffer sizeStroke
ZP3B1MM8 x 0.753 mm,6 mm
ZP3B2MM10 x 1.03mm,6mm
ZP3B3MM12 x 1.03 mm,6 mm,16 mm

Go Top