There were 1,247 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
-
・Solenoid valves and electro-pneumatic regulators can be connected to
the same manifold.
Valve stations/Number of outputs: For 4 to 64 stations∗/128 points
∗ Stations are only available in multiples of 4.
Electro-pneumatic regulator stations: 1 to 4 stations
I/O unit stations: Max. 8 stations
・Equipment integration allows for the centralized management of control
and wiring as well as reduced wiring
Reduced wiring, Reduced number of SI units, Reduced wiring work,
Compact
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Enclosure | Communication protocol | Applicable devices |
---|---|---|---|
JSY3000-P | IP65 | PROFINET EtherNet/IP™ EtherCAT | SI unit: EX600 Valve: JSY3000 Electro-pneumatic regulator: ITV2340 |
[Low GWP Refrigerant Chiller] Refrigerated Thermo-chiller HRZF
Temperature Control Equipment » Chiller Compliant Regulations-
· Low GWP refrigerant chiller
GWP:146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
· Environmentally friendly R454C as refrigerant (Not available for air
transport)
· More effective energy-saving is achieved through use of a DC inverter
compressor and an inverter pump.
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRZF010 | -20〜90℃ | 10kW | ±0.1℃ | Water-cooled refrigeration | Fluorinated fluids, 60% ethylene glycol aqueous solution |
Air Management System 25A-AMS20/30/40/60
Series Compatible with Secondary Batteries Series 25A- » Air Management System-
・Air consumption: Max. 62% reduction
Monitors the machine standby conditions (when production stops) and
automatically decreases the pressure.
Reduces unnecessary air consumption
・Compatible with OPC UA
Direct connection enables data communications.
・Compatible with wireless systems
Communication cables not required
High security thanks to unique encryption
Communication distance: Max. 100 m
・IO-Link compatible
Series | Size | Port size | Flow capacity [L/min] | Communication protocol | Output data |
---|---|---|---|---|---|
Electro-Pneumatic Regulator Type
25A-AMS20A/30A/40A/60A | 20 30 40 60 | 1/8 1/4 3/8 1/2 3/4 1 | 5 to 500 10 to 1000 20 to 2000 40 to 4000 | PROFINET EtherNet/IP™ OPC UA EtherCAT | Instantaneous flow Accumulated flow Pressure Fluid temperature Various sensor information transmitted via IO-Link Diagnosis |
Regulator Type
25A-AMS20B/30B/40B/60B | 20 30 40 60 | 1/8 1/4 3/8 1/2 3/4 1 | 5 to 500 10 to 1000 20 to 2000 40 to 4000 | PROFINET EtherNet/IP™ OPC UA EtherCAT | Instantaneous flow Accumulated flow Pressure Fluid temperature Various sensor information transmitted via IO-Link Diagnosis |
Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type ASG
Flow Control Equipment » Speed Controllers Special Environments-
· Improved corrosion/heat resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water
splashing, and where copper and zinc cannot be used
· Material: Stainless steel 316 (External metal parts)∗, FKM (Seal)
∗ Stainless steel 304 is used as the material for parts other than body A.
· Max. operating temperature: 150°C
· NSF H1 grease
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type Stainless steel type | ASG1002 to ASG4002 | - | φ4 to φ12 | φ5/32” to φ1/2” |
Pulse Blow Valve AXTS040-X202
Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated ValvesAir Blowing Equipment » Air Blowing Equipment
-
・The peak pressure of repeatedly colliding air permits efficient blowing.
・CO2 emissions (Air consumption): 50% reduction
・Control for pulse generation is not required.
Pulse blow can be used by simply supplying air.
・Built-in pilot valve construction allows for stable blowing.
Series | Valve construction | Type of actuation | Frequency adjustment range |
---|---|---|---|
AXTS040□-X202 | Metal seal | Internal pilot | 1 to 12 Hz |
Pilot Operated 2-Port Solenoid Valve JSXH-X1
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・Max. operating pressure differential: 4.0 MPa
Application examples: Blow molding, Laser processing machines,
Nitrogen filling unit
・Fluid: Compressed air, Nitrogen, Argon, Oxygen∗
∗ When using oxygen, please refer to "Fluid Supply."
・Improved environmental resistance
Dustproof/waterproof IP67 structure (IP65 for the DIN terminal)
With a stainless steel coil cover
・Low particle generation
・Oil-free
・Easy maintenance
The coil can be replaced by simply removing the clip.
・Power saving (Power consumption: 6 W)
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Series | Type | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|---|
JSXH-X1 | Pilot operated | N.C. | 3/8,1/2 | 16 |
Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) LEFSW
Electric Actuators/Cylinders » Environment-
・A dust-tight and water-jet-resistant (IP65 equivalent*1) slider type product
Newly developed special wear-resistant seal band
A special wear-resistant seal band is mounted on the bottom to prevent
dust and water from entering the inside of the product.
・With internal battery-less absolute encoder
Restart from the last stop position is possible after recovery of the power
supply.
Reduced maintenance (No need to manage or replace batteries)
・Work load: Max. 65 kg
・Stroke: Max. 1200 mm (Size 40)
∗1 IP65 Equivalence
The dust-tight and water-jet-resistant performance of this product's
motor part is equivalent to IP65. However, since the actuator part has
an opening, an IP65 rating for the actuator body cannot be guaranteed.
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LEFSW16E | 50 to 500 | Max. 15 | Max. 700 | 5,10 |
Battery-less absolute (Step motor 24 VDC) | LEFSW25E | 50 to 800 | Max. 30 | Max. 750 | 6,12,20 |
Battery-less absolute (Step motor 24 VDC) | LEFSW32E | 50 to 1000 | Max. 50 | Max. 850 | 8,16,24 |
Battery-less absolute (Step motor 24 VDC) | LEFSW40E | 150 to 1200 | Max. 65 | Max. 800 | 10,20,30 |
Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX2030-X10
Pressure Control Equipment » Electro-Pneumatic Regulators-
・Improved accuracy at 1 MPa or less
Repeatability: ±0.5% F.S. or less
Pressure stability: 0.5% F.S. or less
・Max. supply pressure: 5.0 MPa
・Set pressure range: 0.01 to 3.0 MPa
・Max. flow rate: 3000 L/min (ANR)
・Fluid: Air, N2, O2, Ar
・Wetted parts: Fluorine grease
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Set pressure [MPa] |
---|---|---|
ITVX2030-X10 | 3/8 | 0.01 to 3.0 |
Compact Cylinder / High Power Type CQE
Air Cylinders » Compact Air Cylinders-
・Theoretical output: Max. 1.5 times
・This is done even with the same external dimensions of the CQ2 series.
・The theoretical output of the next larger bore sized cylinder is made
possible with the polygonal piston shape.
・Contributes to a lower pressure air line, Supply pressure decreased by
0.17 MPa
The same theoretical output is available even when the supply pressure
to the cylinder is decreased.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size [mm] |
---|---|---|---|
High power type | CQE | Double acting, Single rod | 20,25,32,40 |
Manifold Controller JXD1-M□
Electric Actuators/Cylinders » Controllers/DriversElectric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
-
· Up to 16 axes can be connected
Max. 8 driver units can be connected
· Fanless design (no cooling fan)
No cooling fan = No need to worry about fan replacement
· Operating temperature range: 0 to 55°C
· Communication protocol
CC-Link
EtherNet/IP™
EtherCAT®
PROFINET®
· Cables, etc. can be attached from the front.
Series | Compatible motor | Power supply voltage | Communication protocol | Connecting actuator | Number of driver units | Number of axes |
---|---|---|---|---|---|---|
JXD1-M□ | Battery-less absolute (Step motor 24 VDC) | 24 VDC ±10% | CC-Link EtherNet/IP™ therCAT® PROFINET® | LE2□ | Max. 8 units | Max. 16 axes |