WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,243 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electric Actuator/Large Slider Type, Belt Drive LET-X11

Electric Actuators/Cylinders » Slider Type
    ・Max. work load: 240 kg (Size 100)/75 kg (Size 80)
    ・Stroke: Up to 3000 mm (Standard)
    ・Max. speed [mm/s]: 4000 (Size 100), 2160 (Size 80)
    ・Max. acceleration/deceleration [mm/s2]: 20000
    ・Simplified belt replacement
    ・Solid state auto switches are mountable.
SpecificationModelStroke
(mm)
Work load
(kg)
Horizontal
Speed
(mm/s)
Equivalent lead
(mm)
AC servo motorLET80-X11300 to 300075216043.33, 26, 14.44
AC servo motorLET100-X11300 to 3000240400080, 48, 26.67, 16

Plug-in Electro-Pneumatic Regulator / Manifold Type IITV23

Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・Connects the electro-pneumatic regulator and the fieldbus device to
     the same manifold. This results in reduced wiring, less man hours for
     piping and a more compact size.
    ・Compact
     Installation area: 20% reduction, Occupied volume: 10% reduction
    ・Gain setting
    ・Sensitivity setting
    ・Remote control and monitoring are available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Plug-in Electro-Pneumatic Regulator / Manifold Type IITV23
    Manual
    Series View search result
    ITV234
    Electro-pneumatic
    regulator for manifold
    View search result
    ITV235
    Electro-pneumatic
    regulator for manifold
    View search result
SeriesPort sizeSet pressure (MPa)
ITV234
Electro-pneumatic
regulator for manifold
ø10 One-touch fitting0 to 0.7
ITV235
Electro-pneumatic
regulator for manifold
ø10 One-touch fitting0 to 0.9

Proportional Control Valve JSP

Process Valves » Proportional Control Valve
Modular F.R.L./Pressure Control Equipment » Proportional Control Valve
Pressure Control Equipment » Proportional Control Valve
    ・Control the flow rate smoothly according to the current
    ・Repeatability: ±3% F.S. or less
    ・Sensitivity: 2% F.S. or less
    ・2 body types: Body ported, Base mounted
    ・IP67 enclosure
    ・Seal material: FKM
    ・Choice of body material: Stainless steel, Brass
    ・Electrical entry: Grommet, Conduit, DIN terminal
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypePort sizeOrifice diameter (mmø)Fluid
JSP□3Proportional control valve
Base mounted
1/81.4, 2.3Air
Water
JSP□1Proportional control valve
Body ported
1/4, 3/82.0, 3.2Air
Water

Air Saving Impact Blow Valve IBV

Process Valves » Compact 2/3 Port Solenoid Valves
    ・Increased impact force due to higher peak pressure
    ・Instantaneous air blow reduces CO2, air consumption, and operation
     time
     Peak pressure: 2 to 3 times or more
     CO2/Air consumption: 93% reduction
     Operation time: 97% reduction
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Saving Impact Blow Valve IBV
    Manual
    Series View search result
    IBV10
    Solenoid valve type
    View search result
    IBV11
    Air operated type
    View search result
SeriesPort sizeOperating pressure range
IBV10
Solenoid valve type
IN: 3/8
OUT: 1/4
0.15 to 0.7 MPa
IBV11
Air operated type
IN: 3/8
OUT: 1/4
Pilot port: 1/8
0.1 to 0.5 MPa

Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100

Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・For the stepless control of air pressure in proportion to electrical signals
    ・Flow rate: Max. approx. 5 times (Compared with the existing model)
    ・Sensitivity: ±0.2% F.S. or less
    ・Linearity: ±1% F.S. or less
    ・Hysteresis: 0.5% F.S. or less
SeriesPort sizeSet pressure
ITV11001/8,1/40.005 to 0.1 MPa
0.005 to 0.5 MPa
0.005 to 0.9 MPa
ITV21001/4,3/80.005 to 0.1 MPa
0.005 to 0.5 MPa
0.005 to 0.9 MPa
ITV31001/4,3/8,1/20.005 to 0.1 MPa
0.005 to 0.5 MPa
0.005 to 0.9 MPa

Electric Gripper for Collaborative Robots LEHF32EK2-64-□□-XA147
for Universal Robots

Electric Actuators/Cylinders » Grippers for Collaborative Robots
    ・The positioning, speed, and gripping force can be set.
    ・Due to the built-in battery-less absolute encoder, a return to origin
     operation is not necessary when the power supply is recovered.
    ・Standards: Conforming to ISO9409-1-50-4-M6
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electric Gripper for Collaborative Robots LEHF32EK2-64-□□-XA147
    for Universal Robots
    Manual
    Type Series View search result
    For collaborative robotsLEHF32EK2-64-□□-XA147View search result
TypeSeriesOpening/Closing stroke [mm]Gripping force [N]
For collaborative robotsLEHF32EK2-64-□□-XA1476460 to 120

Flow Controller for Air PFCQ

Switches/Sensors/Controller » Controllers
    ・Flow rate control range: 9 to 300 L/min
     * Operational differential pressure range: 0.05 to 0.5 MPa
    ・Time to reach the set flow rate: 0.5 seconds or less
     (When the operating differential pressure is 0.3 MPa and
     the flow rate is set to 300 L/min)
    ・Flow rate accuracy: ±3% F.S.
    ・Grease-free
    ・Lightweight 850 g
    ・3-screen display digital flow monitor PFG310-X105
SeriesRated control flow rate range (L/min)Set control flow rate range (L/min)
PFCQ9 to 3003 to 300

Peltier-type Thermo-con/Compact Type (Low-temperature Type) INR-244-832

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・Compact, Space saving
    ・Refrigerant-free
    ・Low-noise design: 45 dBA (When selecting an option)
    ・Cooling capacity: 150 W
    ・Temperature stability: ±0.01 to 0.03°C
    ・Set temperature range: 4°C to 60°C
    ・Fluid contact material: Stainless steel, Resin
     (Aluminum and copper material-free)
SeriesSet temperature rangeMax. cooling capacityTemperature stabilityCooling method
INR-244-8324 to 60℃150W±0.01 to 0.03℃Peltier-type air-cooled

Rotary table 11-MSQ

Clean Series/Low-Particle Generation » Rotary Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesRack typeSizeRotating angle
11-MSQ Double10,20, 30,500 to 190°

Direct Operated 2-Port Solenoid Valve HF3-JSX

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・NSF/ANSI 61 certification
    ・IP67 enclosure
    ・Space saving
     Compact: Valve volume reduced by 25%
     (Compared with the existing model)
     Lightweight: Weight reduced by 30%
     (Compared with the existing model)
    ・Body material: Stainless steel
  • Direct Operated 2-Port Solenoid Valve HF3-JSX
    Manual
    Series View search result
    HF3-JSXView search result
SeriesValve typePort sizeOrifice diameter (mmø)
HF3-JSXN.C.1/8,1/4,3/81.6 to 7.1

Go Top