There were 1,247 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Thermo-chiller/Environmentally Resistant Type HRS-R
Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
-
・Resistant to dust and water splashing
・Protection of the electrical unit: IP54
・Metal panel
The entire exterior surface is metal.
A stainless steel panel can be selected. (Option)
・A large capacity tank (12 L) is available. (Option)
・Ambient temperature: 5 to 45°C
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS-R | 5 to 40℃ | 1.9 kW 2.9 kW 5 kW (60 Hz) | ±0.1℃ | Air-cooled refrigeration | Tap water Ethylene glycol aqueous solution (15%) |
Fluoropolymer Fittings/Hyper Fittings/Flare Type LQ3
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Fittings/Needle ValvesFluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing

-
・Material: New PFA
・Triple-seal construction
・Easy installation
Series | Max. operating pressure | Operating temperature (℃) |
---|---|---|
LQ3 | 1.0 MPa | Nut material PVDF: 0 to 150 Nut material PFA: 0 to 200 |
High Purity Chemical Liquid Valve/Manually Operated (Integrated Fitting Type/Threaded Type) LVH
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid ValvesFluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves

-
・Body materials: New PFA/Stainless steel/PPS
・Compatible with locking and non-locking types
・Organic solvents compatible
Body: Stainless steel, Actuator section: ADC, Buffer: Choose from FKM/EPDM
・Manifold type no.: LLH2,LLH3,LLH4
Series | Type | Valve type | Port size Applicable tubing O.D. | Orifice diameter (mmø) |
---|---|---|---|---|
LVH | Manually operated (Integrated fitting/Threaded type) | N.C. | Threaded type: 1/8 to 1/2 Integrated fitting: Metric: ø3 to ø12 Inch: 1/8 to 1/2 | 4 to 12 |
LVH | Manually operated Organic solvents compatible | N.C. | Metric: 6 to 19 Inch: 1/4 to 1 | 4 to 22 |
2-Layer Soft Fluoropolymer Tubing TQ
Process Valves » Valves for Water and Chemical Base Fluids-
・Carries fluid such as solvent with a soft and abrasion resistant tube.
・2-layer structure
Outer layer: Special nylon resin
Inner layer: Special fluoropolymer
・Internal smoothness: Equivalent to Ra 0.02 μm
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TQ | φ4, φ6, φ8, φ10, φ12 | Translucent (Material color) | Air, Water, Inert gas, Solvent |
Coolant Valve (2 Way Valve) VNC
Process Valves » Coolant Valves
-
・For controlling coolants (Cutting fluid) used in machine tools
・Maximum operating pressure: 0.5 MPa, 1 MPa
・Air operated, external pilot solenoid
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VNC | N.C./N.O. | 1/8 to 2 1 1/4B to 3B | 7 to 80 |
Compact/Lightweight 2 Port Solenoid Valve (2 Way Valve) for Water and Air VDW-XF
Process Valves » Compact 2/3 Port Solenoid Valves
-
・Compact, lightweight resin body (PPS)
・IP65
・Power consumption: 3 W (Standard), 0.5 W (With power-saving circuit)
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VDW30/40-XF | N.C. | P7, P8 (Quick fastener) ø4, ø6, ø8, ø10 | 1 to 6 |
Steam Valve/2 Port Valve (2 Way Valve) for Steam VND
Process Valves » 2/3 Port Valves for General Purpose Fluid ControlProcess Valves » 2/3 Port Solenoid Valves/Air Operated Valves

-
・For steam control
・Adopts PTFE seals
・With indicator light (Option)
・Air operated type
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VND | N.C./N.O. | 1/8 to 2 1 1/4B to 2B | 7 to 50 |
2 Port Solenoid Valve (2 Way Valve) with Built-in Y-strainer VXK
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
-
・For air, water, oil, steam
・Space saving with reduced piping labor
・Built-in strainer
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXK21/22/23 | N.C./N.O. | 1/8 to 3/8 | 2 to 8 |
Ionizer IZS31
Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type
-
・Static neutralization time: 0.3 sec
・Select from 3 types of sensors.
・Rapid neutralization of static electricity by a feedback sensor
・Offset voltage control by an auto balance sensor
・High precision type: Accurately controls the offset voltage of the work position
・Body attachment type: Can be used while attached to the ionizer body by
detecting the earth return current
・The cartridge can be selected according to the application.
・The high-speed static neutralization type focuses on the speed of static neutralization.
・The low maintenance type improves the maintenance cycle.
Series | Ion generation method | Ion balance |
---|---|---|
IZS31 | Corona discharge type | ±30 V (Stainless steel electrode needle : ±100 V) |
3-Color Display Digital Flow Switch for Large Flow PF3A□H(-L)
Switches/Sensors/Controller » Electronic Flow Switches/SensorsClean Series/Low-Particle Generation » Flow Switch
IO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・Applicable fluid: Air, N2, Ar, CO2 [New]
・500 L/4000 L/8000 L types have been added to the modular type. [New]
・The display range has been expanded. (1.5 times the rated flow range)
[New]
・Accumulated pulse conversion value: Select from 4 types based on
the flow range [New]
・Accumulated pulse width: Select a setting between 50 to 100 ms [New]
・A wide range of flow measurement is possible with 1 product.
・Supports the IO-Link communication protocol
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Type | Rated flow range [L/min] |
---|---|---|
PF3A7□H | Body Ported | 30 to 3000,60 to 6000,120 to 12000 |
PF3A7□H | Modular | 5 to 500,10 to 1000,20 to 2000,40 to 4000,80 to 8000 |