There were 1,247 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Stainless Steel Made to Order
Air Cylinders » Environment Resistant CylindersModel | Description |
---|---|
-XB12 | External stainless steel cylinder |
-XC6 | Made of stainless steel |
-XC7 | Tie-rod, cushion valve, tie-rod nut, etc. made of stainless steel |
-XC27 | Double clevis and double knuckle joint pins made of stainless steel |
-XC65 | Made of stainless steel (Combination of XC7 and XC68) |
-XC68 | Made of stainless steel (with hard chrome plated piston rod) |
OSHA Standard Compliant Nozzle for One-touch Fitting KNA(G)-Q10-180
Air Blowing Equipment » Air Blowing Equipment-
・Compliant with OSHA Standard 1910.242(B)
The structure prevents closing of the discharge port.
This is a safety design that limits the pressure to 30 psi even when
an operator is touching the nozzle.
(Operating pressure: 0.5 MPa or less)
・CO2 emissions (Air consumption): 42% reduction
・Low noise: Max. 8 dB(A) reduction∗
∗ Compared with the existing model: nozzle for One-touch fitting
(resin type) KN-Q10A-200
Series | Type | Nozzle diameter | Material |
---|---|---|---|
KNA-Q10-180 | Nozzle for One-touch fitting | Equivalent to ø1.8 | PBT |
KNAG-Q10-180 | Nozzle for One-touch fitting | Equivalent to ø1.8 | Stainless steel 316 |
Mist Separator Regulator AWM-D
Micro Mist Separator Regulator AWD-D
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・Transparent bowl guard
Improved environmental durability due to 2-layer construction (Body
sizes 30 and larger)
Better visibility: 360°
・Lightweight: Max. 40.7% reduction (0.24 kg)
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AWM20 to 40-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.05 to 0.2 | 0.3 |
AWD20 to 40-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.05 to 0.2 | 0.01 |
Dual Rod Cylinder CXS2
Air Cylinders » Dual Rod Cylinders-
・Double piston construction provides twice the output force.
・Non-rotating accuracy of ±0.1° because of the dual rod construction
・Allowable kinetic energy: 0.016 J (7 times that of the existing model)
・Max. piston speed: 800 mm/s (2.6 times that of the existing model)
・Max. standard stroke increased
・Mounting dimensions are compatible with the existing CXS series
products.
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic | Slide bearing, Ball bushing bearing | CXS2 | Double acting | 6,10,16,20,25,32 |
Compact Type Speed Controller with Indicator JAS-S
Flow Control Equipment » Speed Controllers for General Purposes-
・Height: Max. 20.8 mm shorter
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4
increments.
Reduces work-hours and setting mistakes
・Mounting stud is available on the left side or the right side.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | JAS-S | M3×0.5 M5×0.8 10-32UNF R, NPT, G 1/8 | φ3.2,φ4,φ6 | φ1/8'',φ5/32'',φ1/4'' |
Hexagon Wrench Adjustable Metal Speed Controller with Indicator ASB-□H
Flow Control Equipment » Tool Operation Type Speed Controllers-
・Improved environmental resistance with the all metal exterior [With
indicator]
For use in environment with welding spatter (Option BH type)
Contributes to reducing setting time and errors by allowing the user to
adjust flow rate before mounting and operating the cylinder
・Possible to manage the flow rate values using an indicator!
・Flow adjustable with a hexagon wrench tool
Prevents accidental manual operation
・Adjustment needle lock nut feature as standard
Prevents unauthorized adjustment and unwanted operation of the
needle from the set position due to vibrations or impacts.
Helps improve safety in your machinery.
・2 types are available for different applications.
For welding environments and for general environments
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Metal body, Elbow type | ASB-□H | M5×0.8 10-32UNF R, G, NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |